FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about IPC204-5M-P.
This picture is about IPC204-5M-P.
This picture is about IPC204-5M-P.
This picture is about IPC204-5M-P.
This picture is about IPC204-5M-P.
This picture is about IPC204-5M-P.
This picture is about IPC204-5M-P.
This picture is about IPC204-5M-P.
This picture is about IPC204-5M-P.
This picture is about IPC204-5M-P.

IPC204-5M-P, Super HD 5MP PTZ Dome Network Camera, Pan Tilt 4X Optical Zoom, IP66 Weatherproof PoE Network Camera with Varifocal 2.8-12mm Lens

Hot #140093
Hot #140093

IR Light & Audio Alarm Auto Tracking

629,51 € (Incl. VAT)
FS P/N: IPC204-5M-P
171 Sold
10 Reviews
18 Questions
Pre-order, Ship by 21 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange

IPC204-5M-P, Super HD 5MP PTZ Dome Network Camera, Pan Tilt 4X Optical Zoom, Outdoor/Indoor PoE IP Camera with Varifocal 2.8-12mm Lens

Adopting a 5 megapixel progressive scan CMOS sensor with a 2.8-12mm motorized varifocal Lens, the network camera can provide a high-definition professional surveillance and security solution. Designed for indoor and outdoor environments, it is IP66 weatherproof, ideal for home, shop and other SMBs. It is compatible with ONVIF Profile G, Profile S and Profile T protocol, enabling interoperability with numerous third-party devices.

Specifications
Case Type
Dome
Image Sensor
1/2.7" Progressive Scan CMOS
Max. Resolution
5 Megapixel
Focal Length
2.8-10mm, Motorized
Max. Frame
2880x1620 @ 30fps
Tilt Range
-10°-110°
IR Range
Up to 50m (164ft)
Field of View
30.6°-104.1°(H),
17.4°-54.9° (V),
34.4°-108.3°(D)
Min.Illumination
0.003 Lux (F1.6, AGC ON)0 Lux with IR on
Interoperability
ONVIF® Profile G, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Pan Range
0-345°
Digital Noise Reduction
2D/3D DNR
Video Compression
H.265, H.264, MJPEG
Edge Storage
Micro SD, up to 256 GB
Ingress Protection
IP66
Operating Temperature
-20 to 60°C (-4 to 140°F)
Power Supply
DC12V(±25%,3A), PoE+(IEEE 802.3at)
Max. Power Consumption
18W
Storage Humidity
≤95% RH (Non-condensing)
Dimensions (HxWxD)
6.5"x 6.5"x 11.6"(166x 166x 295mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Pan & Tilt Broaden Your View

345° viewing angle and 4X optical zoom function allows you to have a broad field of view, but also focus with the finest detail, easily let you immediately pay attention to related events.

Low Light Recognition Capture
LightHunter technology ensures ultra-high image quality in low illumination environment.
Other Night Vision
FS Night Vision
Smart Behavior Detection Identify the True Threats
Smart behavior detection enjoys the reduction of false alarms. If a potential intruder is detected, security cameras trigger the built-in strobe light and audio alarm, and auto tracking the intruder.
Sound Alarm
Light Alarm
Area Intrusion
Auto Tracking
Improve Image Quality In Varying Light Conditions
A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness. Even in high
contrast light, it can minimize shadowing effects and renders images true to life.
Without WDR
With WDR
ONVIF Ensures Compatibility

This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.

Guard Your Security Anytime and Anywhere

Web browser, VMS(Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.

Questions & Answers
Ask a question
All (18)Specification (2)Application (1)Certification (1)Function (1)ONVIF (1)Software Features (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
8
2
0
0
0

B***a

Australia

October 11, 2023
5.0
Love the features & reliability, great picture quality and PTZ features for the money.
Verified Purchase
Helpful 0
Comment 0

H***n

United States

October 10, 2023
4.0
Just installed one of these on a light pole at an Acreage. It provides an excellent view of the yard and driveway. Better quality than I was expecting at the lower price. Will be purchasing more and recommending to clients on a budget.
Verified Purchase
Helpful 2
Comment 0

D***n

Canada

September 14, 2023
5.0
I recently installed the IPC204-5M-P Ultra HD 5MP PTZ Dome Network Camera for my business, and I'm thoroughly impressed. The PTZ function with 4x optical zoom allows me to monitor every corner with precision. The 2.8-12mm adjustable lens is fantastic for capturing details, and the 5MP resolution ensures excellent image quality. The IP66 weatherproof rating is a must for outdoor use, and the PoE setup simplified the installation. This camera has exceeded my expectations for a professional-grade surveillance solution.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed