FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S3270-24TM-P.
This picture is about S3270-24TM-P.
This picture is about S3270-24TM-P.
This picture is about S3270-24TM-P.
This picture is about S3270-24TM-P.
This picture is about S3270-24TM-P.
This picture is about S3270-24TM-P.
This picture is about S3270-24TM-P.
This picture is about S3270-24TM-P.
This picture is about S3270-24TM-P.
This picture is about S3270-24TM-P.
This picture is about S3270-24TM-P.
This picture is about S3270-24TM-P.
This picture is about S3270-24TM-P.

S3270-24TM-P, 24-Port Gigabit Ethernet L2+ PoE+ Switch, 24 x PoE+ Ports @370W, with 4 x 2.5Gb SFP Uplinks, Broadcom Chip

#166643
#166643

Broadcom 370W Airware Cloud Voice VLAN LACP

593,81 € (Incl. VAT)
FS P/N: S3270-24TM-P
54 Sold
11 Reviews
13 Questions
4 in DE Warehouse, Get it by 03 Jun, 2024
653 in Global Warehouse, Get it by 03 Jun, 2024
104 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Gigabit Ethernet L2+ PoE+ Switch, 24 x PoE+ Ports @370W, with 4 x 2.5Gb SFP Uplinks, Broadcom Chip

S3270-24TM-P, 24-port switch is equipped with 24x 10/100/1000M RJ45 ports, 4x 2.5Gb SFP uplinks. The Ethernet all-optical network adopts point-to-point transmission. The high-quality signal is transmitted without external interference and the data is forwarded more steadily. This switch delivers 68 Gbps switching capacity and 50.59 Mpps forwarding rate. 

This access switch delivers a compact, cost-effective solution for carrier's IP MAN and enterprise networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenario.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 1/2.5G SFP
Switch Chip
BCM53547
Switching Capacity
68 Gbps
SDRAM
512MB
Forwarding Rate
50.59 Mpps
Packet Buffer
512KB
Flash Memory
64MB
Jumbo Frame 
9,216
Max. Power Consumption
33W (403W with PoE)
Power Budget
370W
Input Range
100-240VAC, 50-60Hz
Latency
4.2μs
Power Supply
1 Built-in
Dimensions (HxWxD)
1.71''x17.32''x11.49''(43.6×440×292mm)
Fan Number
2 Built-in
Operating Temperature
0 to 45ºC (32 to 113°F)
Rack Space
1U
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Mounting Methods
Desktop / Rack-mount
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Medium and Large Campus Surveillance Solution
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products

Features

Multi-Gigabit Ports Ensure Agile Network Expansion
It provides 24x 10M/100/1000MBASE-T ports, 4x 2.5G uplink optical ports, rich interfaces, and is PoE+ compatible, supporting the full-service expansion
BCM53547
Broadcom Chip
68 Gbps
Switching Capacity
50.59 Mpps
Forwarding Rate
Fans with Multi-level Smart Speed Adjustment

Real-time monitoring of equipment temperature can effectively reduce the speed, prolong the service life of the fan, and reduce noise pollution

Creating New Green and Energy-saving Devices
A total of 3 years of electricity savings can be used to buy another switch
No PHY for SFP ports
Port sleep
IEEE802.3az energy-saving technology
Various Security Protection Policies, Stable Operation of Equipment

CPU protection policy, ensuring the stability of the switch and nonstop services

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
24x 10/100/1000BASE-T
10x 10/100/1000BASE-T
10x 10/100/1000BASE-T
24x 10/100/1000BASE-T
48x 10/100/1000BASE-T
SFP Ports
4x 2.5G SFP
2x 2.5G SFP
2x 2.5G SFP
4x 2.5G SFP
4x 2.5G SFP
Management Layer
L2+
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
2 Built-in Fans
1 Built-in Fan
Fanless
Fanless
2 Built-in Fans
VLAN, QoS, DHCP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
Specifications

24-Port Gigabit Ethernet L2+ PoE+ Switch, 24 x PoE+ Ports @370W, with 4 x 2.5Gb SFP Uplinks, Broadcom Chip

S3270-24TM-P, 24-port switch is equipped with 24x 10/100/1000M RJ45 ports, 4x 2.5Gb SFP uplinks. The Ethernet all-optical network adopts point-to-point transmission. The high-quality signal is transmitted without external interference and the data is forwarded more steadily. This switch delivers 68 Gbps switching capacity and 50.59 Mpps forwarding rate. 

This access switch delivers a compact, cost-effective solution for carrier's IP MAN and enterprise networks. Based on the high-performance hardware and FSOS platform, it supports functions such as ACL, QinQ and QoS. Its simple management mode and flexible installation can meet the requirement of any complicated scenario.

Specifications
Ports
24x 10/100/1000BASE-T RJ45 | 4x 1/2.5G SFP
Switch Chip
BCM53547
Switching Capacity
68 Gbps
SDRAM
512MB
Forwarding Rate
50.59 Mpps
Packet Buffer
512KB
Flash Memory
64MB
Jumbo Frame 
9,216
Max. Power Consumption
33W (403W with PoE)
Power Budget
370W
Input Range
100-240VAC, 50-60Hz
Latency
4.2μs
Power Supply
1 Built-in
Dimensions (HxWxD)
1.71''x17.32''x11.49''(43.6×440×292mm)
Fan Number
2 Built-in
Operating Temperature
0 to 45ºC (32 to 113°F)
Rack Space
1U
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Mounting Methods
Desktop / Rack-mount
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Medium and Large Campus Surveillance Solution
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
Features
Multi-Gigabit Ports Ensure Agile Network Expansion
It provides 24x 10M/100/1000MBASE-T ports, 4x 2.5G uplink optical ports, rich interfaces, and is PoE+ compatible, supporting the full-service expansion
BCM53547
Broadcom Chip
68 Gbps
Switching Capacity
50.59 Mpps
Forwarding Rate
Fans with Multi-level Smart Speed Adjustment

Real-time monitoring of equipment temperature can effectively reduce the speed, prolong the service life of the fan, and reduce noise pollution

Creating New Green and Energy-saving Devices
A total of 3 years of electricity savings can be used to buy another switch
No PHY for SFP ports
Port sleep
IEEE802.3az energy-saving technology
Various Security Protection Policies, Stable Operation of Equipment

CPU protection policy, ensuring the stability of the switch and nonstop services

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
24x 10/100/1000BASE-T
10x 10/100/1000BASE-T
10x 10/100/1000BASE-T
24x 10/100/1000BASE-T
48x 10/100/1000BASE-T
SFP Ports
4x 2.5G SFP
2x 2.5G SFP
2x 2.5G SFP
4x 2.5G SFP
4x 2.5G SFP
Management Layer
L2+
L2+
L2+
L2+
L2+
Power Supply
1 Built-in
1 Built-in
1 Built-in
1 Built-in
1 Built-in
Fan
2 Built-in Fans
1 Built-in Fan
Fanless
Fanless
2 Built-in Fans
VLAN, QoS, DHCP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

593,81 € (Incl. VAT)

4 in DE Warehouse
653 in Global Warehouse