Adopting a 5 megapixel progressive scan CMOS sensor with a motorized varifocal 2.8-12mm Lens, the network camera can provide a high-definition professional surveillance and security solution. Designed for indoor and outdoor environments, ideal for home, shop and other SMBs.
![IPC104-5M-B, Super HD 5MP Bullet Network Camera with Built-in Mic, 164ft Night Vision, IP67 Weatherproof, Smart Behavior Detection, PoE Network Camera with Varifocal 2.8-12mm Lens This picture is about IPC104-5M-B.](https://resource.fs.com/mall/mainImg/20230129100524nes84a.jpg)
Click to open expanded view
![IPC104-5M-B, Super HD 5MP Bullet Network Camera with Built-in Mic, 164ft Night Vision, IP67 Weatherproof, Smart Behavior Detection, PoE Network Camera with Varifocal 2.8-12mm Lens This picture is about IPC104-5M-B.](https://resource.fs.com/mall/mainImg/60x60/20230129100524nes84a.jpg)
![IPC104-5M-B, Super HD 5MP Bullet Network Camera with Built-in Mic, 164ft Night Vision, IP67 Weatherproof, Smart Behavior Detection, PoE Network Camera with Varifocal 2.8-12mm Lens This picture is about IPC104-5M-B.](https://resource.fs.com/mall/mainImg/60x60/20230129100524d8z0b9.jpg)
![IPC104-5M-B, Super HD 5MP Bullet Network Camera with Built-in Mic, 164ft Night Vision, IP67 Weatherproof, Smart Behavior Detection, PoE Network Camera with Varifocal 2.8-12mm Lens This picture is about IPC104-5M-B.](https://resource.fs.com/mall/mainImg/60x60/20230129100524albt88.jpg)
![IPC104-5M-B, Super HD 5MP Bullet Network Camera with Built-in Mic, 164ft Night Vision, IP67 Weatherproof, Smart Behavior Detection, PoE Network Camera with Varifocal 2.8-12mm Lens This picture is about IPC104-5M-B.](https://resource.fs.com/mall/mainImg/60x60/20230228161107e5k2r7.jpg)
![IPC104-5M-B, Super HD 5MP Bullet Network Camera with Built-in Mic, 164ft Night Vision, IP67 Weatherproof, Smart Behavior Detection, PoE Network Camera with Varifocal 2.8-12mm Lens This picture is about IPC104-5M-B.](https://resource.fs.com/mall/mainImg/60x60/202301291005241x00ir.jpg)
IPC104-5M-B, Super HD 5MP Bullet Network Camera with Built-in Mic, 164ft Night Vision, IP67 Weatherproof, Smart Behavior Detection, PoE Network Camera with Varifocal 2.8-12mm Lens
Hot #170043
Hot #170043
124,95 € (Incl. VAT)
FS P/N: IPC104-5M-B
249 Sold
2 Reviews
3 Questions
37 in DE Warehouse, Get it by 19 Jun, 2024
1083 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
2-Year Warranty
30-Day Returns
30-Day Exchange
IPC104-5M-B, Super HD 5MP Bullet Network Camera with Built-in Mic, 164ft Night Vision, IP67 Weatherproof, Smart Behavior Detection, Outdoor/Indoor PoE IP Camera with Varifocal 2.8-12mm Lens
Specifications
Case Type
Bullet
Image Sensor
1/2.7" Progressive Scan CMOS
Max. Resolution
5 Megapixel
Focal Length
2.8-12mm, AF Automatic Focusing and Motorized Zoom Lens
Max. Frame
2880x 1620 @ 25fps
Aperture
F1.8
IR Range
Up to 50m (164ft)
Field of View
102.79°~30.86°(H), 54.50°~17.49°(V), 106.94°~35.49°(D)
Min.Illumination
0.005Lux (F1.8, AGC ON)0Lux with IR on
WDR
120dB
Audio
Built-in Microphone
Digital Noise Reduction
2D/3D DNR
Video Compression
Ultra 265, H.265, H.264, MJPEG
Material
Metal and Plastic
Ingress Protection
IP67
Operating Temperature
-30 to 60°C (-22 to 140°F)
Power Supply
DC 12V±25%, PoE (IEEE 802.3af)
Max. Power Consumption
7.5W
Interoperability
ONVIF® Profile G, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Dimensions (LxWxH)
7.8''x2.9''x2.9''(198x74x74mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20221216151113ow7hku.jpg)
Features
5MP Super HD Resolution
With a max resolution of 2880x 1620 @ 25fps, the camera is capable of recording crisp videos with smooth on-screen motion
and accurate color reproduction, ideal for SMB applications.
and accurate color reproduction, ideal for SMB applications.
2MP
5MP
True Wide Dynamic Range
A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness.
Even in high contrast light, it can minimize shadowing effects and renders images true to life.
Even in high contrast light, it can minimize shadowing effects and renders images true to life.
Without WDR
With WDR
3D DNR Improves Image Quality at Night
3D DNR helps reduce image noise, improving image quality. Even in complete darkness, the camera with
smart IR technology can perform well within the 50m/164ft range.
smart IR technology can perform well within the 50m/164ft range.
Night Vision Without 3D DNR
Night Vision With 3D DNR
ONVIF Ensures Compatibility
This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Guard Your Security Anytime and Anywhere
Web browser, VMS(Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Max Resolution | 5MP | 2MP | 5MP | 2MP | 8MP |
Sensor | 1/2.7 | 1/2.7 | 1/2.7 | 1/2.8 | 1/2.8 |
Focal Length | 2.8 ~ 12mm | 2.8 ~ 12mm | 2.7 ~ 13.5mm | 2.7 ~ 13.5mm | 2.8 ~ 12mm |
Optical Zoom | 4 | 4 | 5 | 5 | 4 |
Field of View | 102.79°~ 30.86°(H) 54.50°~ 17.49° (V) 106.94°~35.49°(D) | 108.05°~ 32.59° (H) 56.81°~ 18.36°(V) 111.91°~36.53° (D) | 106.25°~ 30.42°(H) 56.36°~ 17.22°(V) 110.34°~34.18°(D) | 121.36°~ 33.51°(H) 58.4°~ 14.9°(V) 139.9°~ 33.4°(D) | 107.4°~ 29.2°(H) 54.2°~ 16.3°(V) 111.0°~33.1°(D) |
IR Range | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) | Up to 164ft (50m) |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Built-in Mic | — | — | — | ||
Built-in Speaker | — | — | — | — | |
IP&IK Rating | IP67 | IP67 | IP67, IK10 | IP67, IK10 | IP67, IK10 |
Smart Intrusion Prevention | — | — | |||
Ultra Motion Detection | — | — |
Videos
Questions & Answers
Ask a question
All (3)ONVIF (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
1
D***.
Norway
July 23, 2023
The device disappointingly lacks the capability for a password reset. There is neither a physical factory reset button nor an accompanying application (says in the marketing that there is an app) to facilitate this. The problem renders the device essentially inoperative after the removal of the default password, since the autofilled password from the password manager does not work for some reason. I also found the overall documentation poor.
Hope FS can fix this issue - then the review will be changed.
Hope FS can fix this issue - then the review will be changed.
Verified Purchase
Helpful 2
Comment 1H***l
United States
March 30, 2023
Much better quality than previous models. Sound is very clear and quite sensitive. Very good picture. Easy to install.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed