FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about IPC301-5M-F.
This picture is about IPC301-5M-F.
This picture is about IPC301-5M-F.
This picture is about IPC301-5M-F.
This picture is about IPC301-5M-F.
This picture is about IPC301-5M-F.
This picture is about IPC301-5M-F.
This picture is about IPC301-5M-F.
This picture is about IPC301-5M-F.
This picture is about IPC301-5M-F.

IPC301-5M-F, Super HD 5MP Fisheye Dome Network Camera with Build-in Mic, IP66 & IK10 360° Panoramic PoE Network Camera with Fixed 1.4mm Lens

Hot #138716
Hot #138716

IR Waterproof Smart Intrusion Prevention

641,41 € (Incl. VAT)
FS P/N: IPC301-5M-F
319 Sold
3 Reviews
15 Questions
14 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange

IPC301-5M-F, Super HD 5MP Fisheye Dome Network Camera with Build-in Mic, Outdoor/Indoor 360° Panoramic PoE IP Camera with Fixed 1.4mm Lens

Adopting a 5 megapixel progressive scan CMOS sensor with a 1.4mm fixed lens, the network camera can provide a high-definition professional surveillance and security solution. Designed for indoor and outdoor environments, ideal for home, shop and other SMBs. It is compatible with ONVIF Profile G, Profile S and Profile T protocol, enabling interoperability with numerous third-party devices.

Specifications
Case Type
Dome
Image Sensor
1/2.8" Progressive Scan CMOS
Max. Resolution
5 Megapixel
Focal Length
1.4mm, Fixed
Max. Frame
2592x1944 @ 30fps
Aperture
F2.0
IR Range
Up to 10m (33ft)
Field of View
360°
Min.Illumination
0.01Lux @( F2.0, AGC ON),0Lux with IR on
WDR
120dB
Audio
Built-in Microphone
Digital Noise Reduction
2D/3D DNR
Video Compression
H.265, H.264, MJPEG
Interoperability
ONVIF® Profile G, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Ingress Protection
IP66, IK10
Operating Temperature
-30 to 60°C (-22 to 140°F)
Power Supply
DC 12V ± 25%, PoE (IEEE 802.3af)
Max. Power Consumption
8.5W
Storage Humidity
≤95% RH (Non-condensing)
Dimensions (HxWxD)
4.9"x 4.9"x 1.7"(125x 125x 44mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
360° Panoramic Coverage with No Blind Spots

Mount the camera on a ceiling for a complete 360° overview of an entire room, and produce dewarped views with a 32-channel NVR.

Heat Map Function Helps Improve Business

The heat map function can display hot and cold areas based on customer flow, intuitively perceive the aggregation of customers, and provide intelligent reference for business operations.

3D DNR Improves Image Quality at Night
3D DNR helps reduce image noise, improving image quality. Even in complete darkness, the camera with smart IR technology can perform well within the 50m/164ft range.
Night Vision without 3D DNR
Night Vision with 3D DNR
ONVIF Ensures Compatibility

This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.

Guard Your Security Anytime and Anywhere

Web browser, VMS(Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.

Questions & Answers
Ask a question
All (15)Application (3)Function (2)Accessories (1)Compatibility (1)Interoperability (1)ONVIF (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

D***e

Australia

November 06, 2023
5.0
Good 360 fisheye for small areas. Customer like the live view and playback dewarping. I wish it was like the 12MP model with multiple channels. If you set it to a specific doorway in fisheye dewarp mode it resets the views when you look at another camera. Good views for the price though. Just dont expect to zoom in far and have good image quality.
Verified Purchase
Helpful 1
Comment 0

C***o

Japan

August 18, 2022
5.0
Our company specializes in mobile homes, and we need a batch of cameras to be installed outdoors (mobile homes). The cameras need to be windproof, rainproof, and explosion-proof. This camera has these features and can also provide 360° panorama and bring a high-quality picture that meets our standards. If necessary, we will purchase more in the future.
Verified Purchase
Helpful 2
Comment 0

S***o

United States

January 12, 2022
5.0
FS's 360° fisheye lens cameras are great for anyone looking to expand the scope of their surveillance without investing in several different cameras. With a built-in microphone, multiple display and dewarping options, heat map capabilities, and a ton of incredible specs and features, this 5MP fisheye security camera is a great option for full 360° coverage.I'm very satisfied.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed