FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about IPC205-5M-P.
This picture is about IPC205-5M-P.
This picture is about IPC205-5M-P.
This picture is about IPC205-5M-P.
This picture is about IPC205-5M-P.
This picture is about IPC205-5M-P.
This picture is about IPC205-5M-P.
This picture is about IPC205-5M-P.
This picture is about IPC205-5M-P.
This picture is about IPC205-5M-P.

IPC205-5M-P, Super HD 5MP PTZ Dome Network Camera, Pan Tilt 5X Optical Zoom, Wi-Fi Connection, PoE Network Camera with Varifocal 2.7-13.5mm Lens

#174111
#174111

IR Smart Behavior Detection

736,61 € (Incl. VAT)
FS P/N: IPC205-5M-P
16 Sold
2 Reviews
5 Questions
1 in DE Warehouse, Get it by 24 May, 2024
63 in Global Warehouse, Get it by 31 May, 2024
100 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
3-Day Returns
7-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

IPC205-5M-P, 5MP PTZ Dome Network Camera, 5x Optical Zoom

Adopting a 5 megapixel progressive scan CMOS sensor with a 2.7-13.5mm motorized varifocal Lens, the network camera can provide a high-definition professional surveillance and security solution. With the IR range of up to 30m (98ft), the camera can also deliver clear video at night. Designed for indoor and outdoor environments, ideal for home, shop and other SMBs.

Specifications
Case Type
Dome
Image Sensor
1/2.7" Progressive Scan CMOS
Max. Resolution
5 Megapixel
Focal Length
2.7-13.5mm, Varifocal
Max. Frame
2880x1620 @ 30fps
Aperture
F1.2
IR Range
Up to 30m (98ft)
Field of View
106.9°~30.6° (H); 56.0°~17.7° (V);131.5°~39.8° (D)
Min.Illumination
0.0003Lux @( F1.2, AGC ON),0Lux with IR on
WDR
120dB
Audio
Built-in Microphone
Digital Noise Reduction
2D/3D DNR
Video Compression
Ultra 265, H.265, H.264, MJPEG
Operating Temperature
-10 to 50°C (-14 to 122°F)
WIFI
Support (IEEE802.11b/g/n)
Material
Metal + Plastic
Power Supply
DC 24V ± 25%, PoE++ (IEEE 802.3bt)
Max. Power Consumption
57W
Interoperability
ONVIF® Profile G, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Dimensions (ØxH)
Φ129x143.6mm(Φ5.1''x5.7'')
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Middle & Large Security Solution
Middle & Large Security Solution
View products
Connected to Switch
View products

Features

Pan & Tilt Broaden Your View

5X optical zoom function allows you to have a broad field of view, but also focus with the finest detail, easily let you immediately pay attention to related events

Smart Behavior Detection Protect Your Business
Smart Intrusion Prevention can reduce the false alarm caused by leaves, birds and lights etc., and accurately focus on human, motor vehicle and non-motor vehicle.
Intrusion
Line-Crossing
Enter Area
Leave Area
Improve Image Quality In Varying Light Conditions
A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness. Even in high contrast light,
it can minimize shadowing effects and renders images true to life.
Without WDR
With WDR
ONVIF Ensures Compatibility

This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.

Guard Your Security Anytime and Anywhere

Web browser, VMS (Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.

Specifications

IPC205-5M-P, 5MP PTZ Dome Network Camera, 5x Optical Zoom

Adopting a 5 megapixel progressive scan CMOS sensor with a 2.7-13.5mm motorized varifocal Lens, the network camera can provide a high-definition professional surveillance and security solution. With the IR range of up to 30m (98ft), the camera can also deliver clear video at night. Designed for indoor and outdoor environments, ideal for home, shop and other SMBs.

Specifications
Case Type
Dome
Image Sensor
1/2.7" Progressive Scan CMOS
Max. Resolution
5 Megapixel
Focal Length
2.7-13.5mm, Varifocal
Max. Frame
2880x1620 @ 30fps
Aperture
F1.2
IR Range
Up to 30m (98ft)
Field of View
106.9°~30.6° (H); 56.0°~17.7° (V);131.5°~39.8° (D)
Min.Illumination
0.0003Lux @( F1.2, AGC ON),0Lux with IR on
WDR
120dB
Audio
Built-in Microphone
Digital Noise Reduction
2D/3D DNR
Video Compression
Ultra 265, H.265, H.264, MJPEG
Operating Temperature
-10 to 50°C (-14 to 122°F)
WIFI
Support (IEEE802.11b/g/n)
Material
Metal + Plastic
Power Supply
DC 24V ± 25%, PoE++ (IEEE 802.3bt)
Max. Power Consumption
57W
Interoperability
ONVIF® Profile G, ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Dimensions (ØxH)
Φ129x143.6mm(Φ5.1''x5.7'')
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Middle & Large Security Solution
Middle & Large Security Solution
View products
Connected to Switch
View products
Features
Pan & Tilt Broaden Your View

5X optical zoom function allows you to have a broad field of view, but also focus with the finest detail, easily let you immediately pay attention to related events

Smart Behavior Detection Protect Your Business
Smart Intrusion Prevention can reduce the false alarm caused by leaves, birds and lights etc., and accurately focus on human, motor vehicle and non-motor vehicle.
Intrusion
Line-Crossing
Enter Area
Leave Area
Improve Image Quality In Varying Light Conditions
A Wide Dynamic Range (WDR) of 120dB can capture greater scale of brightness. Even in high contrast light,
it can minimize shadowing effects and renders images true to life.
Without WDR
With WDR
ONVIF Ensures Compatibility

This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.

Guard Your Security Anytime and Anywhere

Web browser, VMS (Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.

Questions & Answers

Customer Reviews

Resources

619,00 € (Excl. VAT)

736,61 € (Incl. VAT)

1 in DE Warehouse
63 in Global Warehouse