FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about LM-3055.
This picture is about LM-3055.
This picture is about LM-3055.
This picture is about LM-3055.
This picture is about LM-3055.
This picture is about LM-3055.
This picture is about LM-3055.
This picture is about LM-3055.
This picture is about LM-3055.
This picture is about LM-3055.

55-inch 3840×2160 Resolution 4K Ultra HD Monitor, 300cd/m², Viewing Angle Horizontal 178°, Vertical 178°

#174029
#174029

HDMI / 4K UHD / ≤0.5W

719,00 € (Excl. VAT)
FS P/N: LM-3055
855,61 € (Incl. VAT)
FS P/N: LM-3055
6 Sold
2 Reviews
4 Questions
146 in Global Warehouse, Get it by 30 May, 2024
60 in Transit, Get it by 10 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
820,00 € via UPS Express Saver®
Online Installation
Test Support
3-Year Warranty
3-Day Returns
7-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Ultra HD Monitor, 3840×2160 Resolution, 300cd/m², 178° Viewing Angle (55-inch)

The 55-inch 4K Ultra HD monitor has high picture definition and high color reproduction, and can truly reproduce image information, including many details. Stable operation, 24 hours non-stop work. 14ms response time, perfectly and quickly display the effect on the screen. It is suitable for various application scenarios such as meeting rooms, shopping malls, office buildings, universities, and industrial parks.

Specifications
Screen Size
55 inches
Backlight
LED (Direct type)
Pixel Pitch
0.315×0.315mm
Resolution
3840×2160
Brightness
300cd/m²
Contrast Ratio
1000:1
Audio
3.5mm headphone jack
Color Depth
1.07B (10bit)
Viewing Angle
178° (H) / 178° (V)
Response Time
14ms
Wall Mount Hole
200×200 mm
Dimensions (W x H x D)
1234.6×715.9×74.8mm
Power Supply
AC 100~240V, 50/60Hz
Typical power consumption
≤115W
Standby power consumption
≤0.5W
Interface
2×HDMI、2×DP
Gross Weight
11.8kg
Net Weight
9.4kg
Operating Humidity
20%~85% (Non condensation)
Operation Temperature
0 to 40 °C (32 to 104°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Industrial-grade LED Panel Provides High-quality Images
The high brightness makes the picture vivid and enables clear representation of realistic details
even in bright environments, increases the ability of color expression, and enriches the level of the picture.
Before
After
24× 7 Hours Continuous and Stable Operation

Strong stability, anti-electromagnetic interference, to ensure your business work goes smoothly.

Wide Viewing Angle Provides the Ultimate Experience

The 178-degree viewing angle make the picture still clear even viewed from the side.

Fast Response No Image Ghosting
The response speed is fast, there is no screen delay and lagging phenomenon, which can effectively
improve the display effect of moving images, eliminate the tailing problem of
the picture, and provide a smooth and comfortable viewing experience.
Before
After
4K Ultra-high-definition LED Display
High-definition monitors show clearer images, provide a real viewing experience,
and easily realize content playback, and the overall performance is good.
Before
After
Screen Size
55 inches
22 inches
Backlight
LED
LED
Max Resolution
3840×2160
1920×1080
Brightness
300cd/m²
250cd/m²
Contrast
1000:1
3000:1
Response Time
14ms
5ms
Color
1.07B (10bit)
16.7M (8bit)
Viewing Angle
Horizontal 178°, Vertical 178°
Horizontal 178°, Vertical 178°
VESA
200×200mm
100×100mm
Consumption
≤115W (on) ≤0.5W (Standby)
≤22W (on) ≤0.5W (Standby)
Specifications

Ultra HD Monitor, 3840×2160 Resolution, 300cd/m², 178° Viewing Angle (55-inch)

The 55-inch 4K Ultra HD monitor has high picture definition and high color reproduction, and can truly reproduce image information, including many details. Stable operation, 24 hours non-stop work. 14ms response time, perfectly and quickly display the effect on the screen. It is suitable for various application scenarios such as meeting rooms, shopping malls, office buildings, universities, and industrial parks.

Specifications
Screen Size
55 inches
Backlight
LED (Direct type)
Pixel Pitch
0.315×0.315mm
Resolution
3840×2160
Brightness
300cd/m²
Contrast Ratio
1000:1
Audio
3.5mm headphone jack
Color Depth
1.07B (10bit)
Viewing Angle
178° (H) / 178° (V)
Response Time
14ms
Wall Mount Hole
200×200 mm
Dimensions (W x H x D)
1234.6×715.9×74.8mm
Power Supply
AC 100~240V, 50/60Hz
Typical power consumption
≤115W
Standby power consumption
≤0.5W
Interface
2×HDMI、2×DP
Gross Weight
11.8kg
Net Weight
9.4kg
Operating Humidity
20%~85% (Non condensation)
Operation Temperature
0 to 40 °C (32 to 104°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Industrial-grade LED Panel Provides High-quality Images
The high brightness makes the picture vivid and enables clear representation of realistic details
even in bright environments, increases the ability of color expression, and enriches the level of the picture.
Before
After
24× 7 Hours Continuous and Stable Operation

Strong stability, anti-electromagnetic interference, to ensure your business work goes smoothly.

Wide Viewing Angle Provides the Ultimate Experience

The 178-degree viewing angle make the picture still clear even viewed from the side.

Fast Response No Image Ghosting
The response speed is fast, there is no screen delay and lagging phenomenon, which can effectively
improve the display effect of moving images, eliminate the tailing problem of
the picture, and provide a smooth and comfortable viewing experience.
Before
After
4K Ultra-high-definition LED Display
High-definition monitors show clearer images, provide a real viewing experience,
and easily realize content playback, and the overall performance is good.
Before
After
Screen Size
55 inches
22 inches
Backlight
LED
LED
Max Resolution
3840×2160
1920×1080
Brightness
300cd/m²
250cd/m²
Contrast
1000:1
3000:1
Response Time
14ms
5ms
Color
1.07B (10bit)
16.7M (8bit)
Viewing Angle
Horizontal 178°, Vertical 178°
Horizontal 178°, Vertical 178°
VESA
200×200mm
100×100mm
Consumption
≤115W (on) ≤0.5W (Standby)
≤22W (on) ≤0.5W (Standby)

Questions & Answers

Customer Reviews

Resources

719,00 € (Excl. VAT)

855,61 € (Incl. VAT)

146 in Global Warehouse