Adopting a 2 megapixel progressive scan CMOS sensor with a motorized fixed 2.8mm Lens, the network camera can provide a high-definition professional surveillance and security solution. Designed for indoor and outdoor environments, ideal for home, shop and other SMBs
Click to open expanded view
IPC101-2M-T, Full HD 2MP Turret Network Camera with Build-in Mic, 98ft Night Vision, IP67 Weatherproof PoE Network Camera with Fixed 2.8mm Lens
Hot #170047
Hot #170047
41,65 € (Incl. VAT)
FS P/N: IPC101-2M-T
861 Sold
5 Reviews
12 Questions
45 in DE Warehouse, Get it by 19 Jun, 2024
1910 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
2-Year Warranty
30-Day Returns
30-Day Exchange
IPC101-2M-T, Full HD 2MP Turret Network Camera with Build-in Mic, 98ft Night Vision, Outdoor/Indoor PoE IP Camera with Fixed 2.8mm Lens
Specifications
Case Type
Turret
Image Sensor
1/2.8" Progressive Scan CMOS
Max. Resolution
2 Megapixel
Day & Night
IR-cutfilter with auto switch (ICR)
Max. Frame
25fps
White Balance
Automatic, Manual
IR Range
Up to 30m (98ft)
Field of View
106.7°(H), 57.1° (V), 115.7° (D)
Min.Illumination
0.02Lux (F2.1, AGC ON), 0Lux with IR on
WDR
DWDR
Backlight Compensation
Adjustable
Audio
Built-in Microphone
Video Compression
H.265+, H.265, H.264
Privacy Zones
Up to 4 areas
Ingress Protection
IP67
Max. Operating Humidity
≤95% RH (non-condensing)
Power Supply
DC 12V ± 25%, PoE (IEEE 802.3af)
Operating Temperature
-30 to 60°C (-22 to 140°F)
Max. Power Consumption
3.5W
Security
Password protection, Strong password, HTTPS encryption, Export operation logs, Basic and digest authentication for RTSP, Digest authentication for HTTP, TLS 1.2, WSSE and digest authentication for ONVIF
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Digital Wide Dynamic Range
Cameras with DWDR can produce images even under varying light conditions. Itcan also maintain proper image brightness, exposure and contrast to ensure good image clarity.
Without DWDR
With DWDR
3D DNR Improves Image Quality at Night
3D DNR helps reduce image noise, improving image quality. Even in complete darkness, the camera with smart IR technology can perform well within the 30m/98ft range.
Night Vision Without 3D DNR
Night Vision With 3D DNR
Plug-and-Play PoE Connection
Guard Your Security Anytime and Anywhere
Web browser, VMS(Video Management Software), and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Max Resolution | 2MP | 5MP | 4MP | 8MP | 8MP | 5MP |
Sensor | 1/2.8 | 1/2.7 | 1/1.8 | 1/1.8 | 1/2.7 | 1/3 |
Focal Length | 2.8mm | 2.8mm | 2.8mm | 2.8mm | 4.0mm | 2.8mm |
Field of View | 106.7° (H) 57.1°(V) 115.7° (D) | 96.1° (H) 55.3° (V) 111.1°(D) | 108.6°(H) 81.3°(V) 135.1°(D) | 110.15°(H) 59.06°(V) 143.19° (D) | 86.5° (H) 44.1° (V) 112.5° (D) | 89.1°(H) 47.3°(V) 94.3°(D) |
IR Range | Up to 98ft (30m) | Up to 30m (98ft) | Up to 30m (98ft) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | DWDR | 120dB | 120dB | 120dB | 120dB | DWDR |
Built-in Mic | ||||||
Built-in Speaker | — | — | — | — | — | — |
IP&IK Rating | IP67 | IP67 | IP67, IK10 | IP67, IK10 | IP67 | IP67 |
Smart Intrusion Prevention | — | — | ||||
Ultra Motion Detection | — | — |
Videos
Questions & Answers
Ask a question
All (12)Application (2)Connection (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
5
0
0
0
0
J***h
Canada
April 01, 2023
I was skeptical at first based on the price... but i sure was surprised. The color/ daytime image is amazing. I can practically see my entire street... not that was my intention. Night vision is ... i dont know... okay. I dont know what to expect or what is possible with night vision technology.
At the end of the day... it works for me
At the end of the day... it works for me
Verified Purchase
Helpful 0
Comment 0G***o
United States
February 01, 2023
Excellent camera with high quality, clear picture and value for money
Verified Purchase
Helpful 0
Comment 0C***s
Japan
June 30, 2022
My customer loves the quality that's more $$ in my pocket when they recommend more other customers. These cameras are nice because they were easy to set up, the picture quality is awesome crisp and clear. Customers love the fact that they have a microphone and are able to see them thru their phone.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed