Delivering high-quality and detailed images, the network decoder is equipped with up to 12-CH network cameras and a maximum network camera resolution of 12-Megapixels. It supports decode options of H.265 12MP @20 fps and 4K/1080p/720p @30 fps, perfect for small to medium scale deployments where display and control are required.
![NVD3512-12M, 12-Channel 12MP Network Video Decoder, H.265, 12x HDMI Output & 4x HDMI Input This picture is about NVD3512-12M.](https://resource.fs.com/mall/mainImg/2023010915304240dr5i.jpg)
Click to open expanded view
![NVD3512-12M, 12-Channel 12MP Network Video Decoder, H.265, 12x HDMI Output & 4x HDMI Input This picture is about NVD3512-12M.](https://resource.fs.com/mall/mainImg/60x60/2023010915304240dr5i.jpg)
![NVD3512-12M, 12-Channel 12MP Network Video Decoder, H.265, 12x HDMI Output & 4x HDMI Input This picture is about NVD3512-12M.](https://resource.fs.com/mall/mainImg/60x60/20230109153042z1ri5w.jpg)
![NVD3512-12M, 12-Channel 12MP Network Video Decoder, H.265, 12x HDMI Output & 4x HDMI Input This picture is about NVD3512-12M.](https://resource.fs.com/mall/mainImg/60x60/202301091530428bb1fo.jpg)
![NVD3512-12M, 12-Channel 12MP Network Video Decoder, H.265, 12x HDMI Output & 4x HDMI Input This picture is about NVD3512-12M.](https://resource.fs.com/mall/mainImg/60x60/20230109153042qg0f1k.jpg)
![NVD3512-12M, 12-Channel 12MP Network Video Decoder, H.265, 12x HDMI Output & 4x HDMI Input This picture is about NVD3512-12M.](https://resource.fs.com/mall/mainImg/60x60/202301091530426ll599.jpg)
![NVD3512-12M, 12-Channel 12MP Network Video Decoder, H.265, 12x HDMI Output & 4x HDMI Input This picture is about NVD3512-12M.](https://resource.fs.com/mall/mainImg/60x60/20230109153042r8p0uf.jpg)
NVD3512-12M, 12-Channel 12MP Network Video Decoder, H.265, 12x HDMI Output & 4x HDMI Input
#174025
#174025
3.709,23 € (Incl. VAT)
FS P/N: NVD3512-12M
8 Sold
2 Reviews
10 Questions
39 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
2-Year Warranty
30-Day Returns
30-Day Exchange
NVD3512-12M, 12-Channel 12MP Network Video Decoder, H.265, 12x HDMI Output & 4x HDMI Input
Specifications
IP Video Input
4x HDMI
Video Stream Format
H.265, H.264, MPEG4
HDMI Input (Max)
3840x 2160 (4K) @30HZ
HDMI Output (Max)
3840x 2160 (4K) @30HZ
Audio Input
2-ch (Reserved)
Audio Output
2-ch (Reserved)
Alarm Input
4-ch (Reserved)
Alarm Output
4-ch (Reserved)
Serial Interface
1x RS-232, 1x RS485
Network Interface
2x RJ-45, 10M/100M/1000M Adaptive Ethernet Interfaces
USB Interface
2x USB3.0
Decoding Capability
16x 12MP@20Hz; 16x 4K@30Hz; 64x 1080P@30Hz; 144x 720P@30Hz
Weight
3.95kg
Power Supply
100V ~ 240V AC; 50Hz/60Hz
Dimensions(HxW×D)
1.7"x17.3"x13.3" (44mmx440mmx339mm)
Warranty
2 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230114111021yj8mis.jpg)
Features
Decoding Capability of 12MP on 12 Channels
Maximum decoding resolution of 16x12MP@20Hz for the whole device and up to16x1080P@30Hz
decoding capability for each channel, suitable for campus, hotel and office building, etc
decoding capability for each channel, suitable for campus, hotel and office building, etc
1080P
12MP
Support a Full Range of IP Cameras
![](https://resource.fs.com/mall/fs_scene_images/2023011315501173e0ke.jpg)
Guard Your Security Anytime and Anywhere
The NVD can be managed via NVDweb interface and VMS(Video Management Software). It connects to splicing screen via HDMI cable to provide high-quality and detailed images for your security.
Videos
Questions & Answers
Ask a question
All (10)Function (4)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
V***e
United States
January 08, 2023
This product is awesome and well priced. Easy setup, had it configured and streaming withing 10 minutes.
Verified Purchase
Helpful 3
Comment 0D***n
United States
January 02, 2023
I used this as a multicast decoder on my network and it worked very well. Great pictures and great features on the software.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed