Adopting a 5 megapixel progressive scan CMOS sensor with a 2.8mm fixed lens, the network camera can provide a high-definition professional surveillance and security solution. Designed for indoor and outdoor environments, ideal for home, shop and other SMBs.
![IPC101-5M-D, Super HD 5MP Dome Network Camera, 98ft Night Vision, IP67 & IK10 Vandal Resistant, PoE Network Camera with Fixed 2.8mm Lens This picture is about IPC101-5M-D.](https://resource.fs.com/mall/mainImg/20230201112250b7v0nq.jpg)
Click to open expanded view
![IPC101-5M-D, Super HD 5MP Dome Network Camera, 98ft Night Vision, IP67 & IK10 Vandal Resistant, PoE Network Camera with Fixed 2.8mm Lens This picture is about IPC101-5M-D.](https://resource.fs.com/mall/mainImg/60x60/20230201112250b7v0nq.jpg)
![IPC101-5M-D, Super HD 5MP Dome Network Camera, 98ft Night Vision, IP67 & IK10 Vandal Resistant, PoE Network Camera with Fixed 2.8mm Lens This picture is about IPC101-5M-D.](https://resource.fs.com/mall/mainImg/60x60/2023020111225089fp7s.jpg)
![IPC101-5M-D, Super HD 5MP Dome Network Camera, 98ft Night Vision, IP67 & IK10 Vandal Resistant, PoE Network Camera with Fixed 2.8mm Lens This picture is about IPC101-5M-D.](https://resource.fs.com/mall/mainImg/60x60/202302011122505431gr.jpg)
![IPC101-5M-D, Super HD 5MP Dome Network Camera, 98ft Night Vision, IP67 & IK10 Vandal Resistant, PoE Network Camera with Fixed 2.8mm Lens This picture is about IPC101-5M-D.](https://resource.fs.com/mall/mainImg/60x60/20230201112250navm9u.jpg)
![IPC101-5M-D, Super HD 5MP Dome Network Camera, 98ft Night Vision, IP67 & IK10 Vandal Resistant, PoE Network Camera with Fixed 2.8mm Lens This picture is about IPC101-5M-D.](https://resource.fs.com/mall/mainImg/60x60/20230201112250uyj0e5.jpg)
IPC101-5M-D, Super HD 5MP Dome Network Camera, 98ft Night Vision, IP67 & IK10 Vandal Resistant, PoE Network Camera with Fixed 2.8mm Lens
Hot #170042
Hot #170042
66,64 € (Incl. VAT)
FS P/N: IPC101-5M-D
410 Sold
1 Review
7 Questions
1670 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
2-Year Warranty
30-Day Returns
30-Day Exchange
IPC101-5M-D, Super HD 5MP Dome Network Camera, 98ft Night Vision, IP67 Weatherproof & IK10 Vandal Resistant, Outdoor/Indoor PoE IP Camera with Fixed 2.8mm Lens
Specifications
Case Type
Dome
Image Sensor
1/3" Progressive Scan CMOS
Max. Resolution
5 Megapixel
Focal Length
2.8mm, Fixed
Max. Frame
2592x 1944 @ 20fps
Aperture
F2.1
IR Range
Up to 30m (98ft)
Field of View
89.1°(H), 47.3°(V), 94.3°(D)
Min.Illumination
0.02Lux (F2.1, AGC ON)0Lux with IR on
WDR
DWDR
Network
10/100M Base-TX Ethernet
Digital Noise Reduction
2D/3D DNR
Video Compression
Ultra H.265, H.265, H.264, MJPEG
Material
Metal
Ingress Protection
IP67, IK10
Operating Temperature
-30 to 60°C (-22 to 140°F)
Power Supply
DC 12V±25%, PoE (IEEE 802.3af)
Max. Power Consumption
4.5W
Interoperability
ONVIF® Profile S, ONVIF® Profile T Specification at onvif.org
Dimensions (ØxH)
Ø4.3''x3.2''(Ø109x81mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20221216150931qaurk6.jpg)
Features
5MP Super HD Resolution
With a max resolution of 2592x1944 at 20fps, the camera is capable of recording crisp videos with smooth on-screen motion
and accurate color reproduction, ideal for SMB applications.
and accurate color reproduction, ideal for SMB applications.
2MP
5MP
3D DNR Improves Image Quality at Night
3D DNR helps reduce image noise, improving image quality. Even in complete darkness, the camera with
smart IR technology can perform well within the 30m/98ft range.
smart IR technology can perform well within the 30m/98ft range.
Night Vision Without 3D DNR
Night Vision With 3D DNR
ONVIF Ensures Compatibility
This camera is compatible with devices that support ONVIF, therefore you can easily establish a stable and varied network, with no need to check the long compatibility list.
Guard Your Security Anytime and Anywhere
Web browser, VMS(Video Management Software) and mobile App are available to view, manage and record the camera through the connected NVR, computer or mobile phone.
Max Resolution | 5MP | 2MP | 5MP | 8MP |
Sensor | 1/3 | 1/2.8 | 1/2.7 | 1/2.7 |
Focal Length | 2.8mm | 2.8mm | 4.0mm | 2.8mm |
Field of View | 89.1°(H) 47.3°(V) 94.3°(D) | 106.7° (H) 57.1°(V) 115.7°(D) | 78.7°(H) 44.9°(V) 89.2° (D) | 112.4° (H) 60.1° (V) 146.1° (D) |
IR Range | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) | Up to 98ft (30m) |
WDR | DWDR | DWDR | 120dB | 120dB |
Built-in Mic | — | — | — | |
Built-in Speaker | — | — | — | — |
IP&IK Rating | IP67, IK10 | IP67, IK10 | IP67, IK10 | IP67, IK10 |
Smart Intrusion Prevention | — | — | ||
Ultra Motion Detection | — | — |
Videos
Questions & Answers
Ask a question
All (7)ONVIF (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
R***A
Singapore
August 19, 2022
Because the camera uses the POE connection I did not have to run power supply wires along with old coax cable to the cameras. I simply hooked the camera to my Network switch with POE power, and not only did it send the power to the camera, but it delivered the video to my NVR recorder over the secure network. This means no cables run al over the house / office and no worrying about how I was going to route a cable across and down calls and ceilings. Another great thing about the POE system is that I don't have to worry about people outside of my private network hacking into WiFi Camera signals.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed