The Generic Compatible 2.488G-TX/1.244G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON OLT Small Form-factor Pluggable (SFP) transceiver provides up to 2.488G-TX/1.244G-RX rate, reaching a link up to 20km via an SC/UPC connector. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with SFF-8472, ITU-T G.984.2 and RoHS.
Click to open expanded view
Generic Compatible GPON OLT SFP 1490nm-TX/1310nm-RX 2.488G-TX/1.244G-RX Class B+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module
Hot #64169
Hot #64169
53,55 € (Incl. VAT)
FS P/N: GSFP-43-20B
2.4K Sold
2 Reviews
26 Questions
Transceiver Models:
14 in DE Warehouse, Get it by 19 Jun, 2024
24 in Global Warehouse, Get it by 01 Jul, 2024
50 in Transit, Get it by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 2.488G-TX/1.244G-Rx GPON OLT Class B+ Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 20km, SC/UPC, DDM)
Specifications
Part Number
GSFP-43-20B
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelengh
1490nm-TX/1310nm-RX
Data Rate
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
DFB LD
Receiver Type
APD-TIA
Tx Power
1.5~5dBm
Rx Power
-28~-8dBm
Class
B+
Max Link Budget
28dB
Receiver Overload
>-8dBm
Receiver Sensitivity
<-28dBm
Power Consumption
<1.5W
Extinction Ratio
>10dB
Application
GPON
Protocols
SFF-8472, ITU-T G.984.2 and RoHS
Operating Temperature
0~70°C (32~158°F)
DDM/DOM
Support
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Highly Reliable GPON Network Solution
The GPON network is equipped with comprehensive business access capability, wide coverage and easy scalability.
Point-to-multipoint, Flexible Networking
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Questions & Answers
Ask a question
All (26)Unanswered Question (1)Compatibility (10)Product Recommendation (4)Application (2)Configuration (2)Matching Cables (2)Matching Product (2)Dual Compatibility (1)Operating Temperature (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
D***g
Australia
September 22, 2023
Many thanks for assisting in getting this order expedited. The customer service in your company is fantastic. I’m sure the IT department will be using your services again in the future.
Verified Purchase
Helpful 1
Comment 0B***k
Ukraine
September 15, 2023
Appreciate the quick overseas shipping, smooth order process and great customer service. Thanks!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed