FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about ONU1910-1GF-W.
This picture is about ONU1910-1GF-W.
This picture is about ONU1910-1GF-W.
This picture is about ONU1910-1GF-W.
This picture is about ONU1910-1GF-W.
This picture is about ONU1910-1GF-W.
This picture is about ONU1910-1GF-W.
This picture is about ONU1910-1GF-W.
This picture is about ONU1910-1GF-W.
This picture is about ONU1910-1GF-W.
This picture is about ONU1910-1GF-W.
This picture is about ONU1910-1GF-W.

ONU1910-1GF-W, 1-Port FTTH/O ONU, XPON Dual-Mode Adaptive, 1 x GE and 1 x FE Ports, 1 x USB Port, External Dual Antenna (300M Wi-Fi)

Hot #154795
Hot #154795

QoS Loop Detection Wi-Fi

39,00 € (Excl. VAT)
FS P/N: ONU1910-1GF-W
46,41 € (Incl. VAT)
FS P/N: ONU1910-1GF-W
616 Sold
3 Reviews
3 Questions
9 in Global Warehouse, Get it by 30 May, 2024
5 in Transit, Get it by 10 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

ONU1910-1GF-W, 1-Port FTTH/O ONU, XPON Dual-Mode Adaptive, 1x GE and 1x FE Ports, 1x USB Port, External Dual Antenna (300M Wi-Fi)

ONU1910-1GF-W is designed to provide efficient PON solutions for FTTH/O networks, equipped with 1x GE port, 1x FE port, 1x USB port, and external dual antennas (300M WiFi). It supports GPON/EPON dual-mode automatic switching, Web, SNMP, OMCI and other management methods, guaranteeing high-quality data and high-definition video experience.

Specifications
PON Ports
1 SC/UPC
Uni Ports
1GE/1FE TX
Wi-Fi
300Mbps
USB
1
Optical TX Power
0.5~5dBm
Optical RX Sensitive
<-28dBm
AC Adaptor
AC 100~240V
DC 12V/1A
Power Consumption
Max. 10W
VLAN
4K VLAN
Port Base VLAN
IEEE 802.1Q VLAN
CTC2.0 Defined VLAN
IP Service
DHCP Server/Client
Routing/Bridging/Hybrid Mode
DNS, DDNS
PPPoE
NAT/NAPT
QoS
Backpressure Flow Control (Half Duplex)
IEEE 802.3x Flow Control (Full Duplex)
IEEE802.1p, COS
Four Priority Queues on Each Port
WR, SP and FIFO Queue Schedule Algorithms
Management
Management Mode:
CLI/HTTP/SNMP/TR069/Telnet
Software Upgrade:
TFTP/Web/OMCI
Network Security
MAC Address Number Limit
MAC Filter
Port Protect
Multicast
IGMP-Snooping
CTC Defined Dynamic Multicast Function
MLD-Snooping
Multicast Group Limitation
Multicast Fast-leave
Reliability
Loop Detection
Dying-Gasp
Tx/Rx Optical Power Alarm
Wireless
802.11 b/g/n
802.11 ac(-22A Models)
2x2 MIMO
Multi SSID
SSID Encryption
Wireless Channel (Configurable)
Temperature
Operation 0 to 45°C (32 to 113℉)
Storage -40°C to 85°C (-40 to 185℉)
Humidity
Operating 10%~85%
Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
1.18''x5.51''x4.13'' (30x140x105mm)
Weight (Empty)
0.2Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products

Features

PON Port
1x SC/UPC
1x GPON Port
(SC/UPC)
1x SC/UPC
1x SC/APC
1x SC/UPC
UNI Port
1GE + 1FE
8x GE
1 GE
4x 10/100/1000T RJ45
1x RF Port
4x GE
Voice Port
2x RJ11 Port
PoE Ports
8x PoE+
4x PoE+
Maximum PoE Output Power
130W
56W
Wi-Fi
300Mbps
1200Mbps
Power Supply
Input AC 100V~240V
Output DC 12V/1A
AC 100V~240V, 50/60Hz
Input AC 100V~240V
Output DC 12V/0.5A
Input AC 100V~240V
Output DC 12V/1.5A
Input AC 100V~240V
Output DC 54V/1.17A
Power Consumption
Max. 10W
Max. 120W
Max. 6W
Max. 14W
Max. 53.5W
Dimension (HxWxD)
1.18''x5.51''x4.13'' (30x140x105mm)
1.73''x11.02''x7.09'' (44x280x180mm)
0.94''x3.15''x2.95'' (24x80x75mm)
1.37''x9.06''x5.51'' (34.8x230x140mm)
1.10''x6.69''x3.86'' (28x170x98mm)
Weight (Empty)
0.2Kg
1.58Kg
0.1Kg
0.4Kg
0.7Kg
Specifications

ONU1910-1GF-W, 1-Port FTTH/O ONU, XPON Dual-Mode Adaptive, 1x GE and 1x FE Ports, 1x USB Port, External Dual Antenna (300M Wi-Fi)

ONU1910-1GF-W is designed to provide efficient PON solutions for FTTH/O networks, equipped with 1x GE port, 1x FE port, 1x USB port, and external dual antennas (300M WiFi). It supports GPON/EPON dual-mode automatic switching, Web, SNMP, OMCI and other management methods, guaranteeing high-quality data and high-definition video experience.

Specifications
PON Ports
1 SC/UPC
Uni Ports
1GE/1FE TX
Wi-Fi
300Mbps
USB
1
Optical TX Power
0.5~5dBm
Optical RX Sensitive
<-28dBm
AC Adaptor
AC 100~240V
DC 12V/1A
Power Consumption
Max. 10W
VLAN
4K VLAN
Port Base VLAN
IEEE 802.1Q VLAN
CTC2.0 Defined VLAN
IP Service
DHCP Server/Client
Routing/Bridging/Hybrid Mode
DNS, DDNS
PPPoE
NAT/NAPT
QoS
Backpressure Flow Control (Half Duplex)
IEEE 802.3x Flow Control (Full Duplex)
IEEE802.1p, COS
Four Priority Queues on Each Port
WR, SP and FIFO Queue Schedule Algorithms
Management
Management Mode:
CLI/HTTP/SNMP/TR069/Telnet
Software Upgrade:
TFTP/Web/OMCI
Network Security
MAC Address Number Limit
MAC Filter
Port Protect
Multicast
IGMP-Snooping
CTC Defined Dynamic Multicast Function
MLD-Snooping
Multicast Group Limitation
Multicast Fast-leave
Reliability
Loop Detection
Dying-Gasp
Tx/Rx Optical Power Alarm
Wireless
802.11 b/g/n
802.11 ac(-22A Models)
2x2 MIMO
Multi SSID
SSID Encryption
Wireless Channel (Configurable)
Temperature
Operation 0 to 45°C (32 to 113℉)
Storage -40°C to 85°C (-40 to 185℉)
Humidity
Operating 10%~85%
Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
1.18''x5.51''x4.13'' (30x140x105mm)
Weight (Empty)
0.2Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products
Scenario 2
View products
Features
PON Port
1x SC/UPC
1x GPON Port
(SC/UPC)
1x SC/UPC
1x SC/APC
1x SC/UPC
UNI Port
1GE + 1FE
8x GE
1 GE
4x 10/100/1000T RJ45
1x RF Port
4x GE
Voice Port
2x RJ11 Port
PoE Ports
8x PoE+
4x PoE+
Maximum PoE Output Power
130W
56W
Wi-Fi
300Mbps
1200Mbps
Power Supply
Input AC 100V~240V
Output DC 12V/1A
AC 100V~240V, 50/60Hz
Input AC 100V~240V
Output DC 12V/0.5A
Input AC 100V~240V
Output DC 12V/1.5A
Input AC 100V~240V
Output DC 54V/1.17A
Power Consumption
Max. 10W
Max. 120W
Max. 6W
Max. 14W
Max. 53.5W
Dimension (HxWxD)
1.18''x5.51''x4.13'' (30x140x105mm)
1.73''x11.02''x7.09'' (44x280x180mm)
0.94''x3.15''x2.95'' (24x80x75mm)
1.37''x9.06''x5.51'' (34.8x230x140mm)
1.10''x6.69''x3.86'' (28x170x98mm)
Weight (Empty)
0.2Kg
1.58Kg
0.1Kg
0.4Kg
0.7Kg

Questions & Answers

Customer Reviews

Resources

39,00 € (Excl. VAT)

46,41 € (Incl. VAT)

9 in Global Warehouse