FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about U-4DTU.
This picture is about U-4DTU.
This picture is about U-4DTU.
This picture is about U-4DTU.
This picture is about U-4DTU.
This picture is about U-4DTU.

U-4DTU, Four Ports, T1 (PRI) Digital Card for IP PBX-U502/U503

#140403
#140403

4 T1 Ports Hot Pluggable Web GUI

1.306,62 € (Incl. VAT)
FS P/N: U-4DTU
12 Sold
5 Reviews
2 Questions
Pre-order, Ship by 08 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Online Installation
1-Year Warranty
30-Day Returns
30-Day Exchange

U-4DTU, 4 T1 Ports, Telephony Card for IP PBX-U502/U503

When your business expands, more users and concurrent calls can be added easily to meet growing business needs through the telephony cards in the IP PBX.

U-4DTU, a T1 telephony card for North American Term, can be flexibly configured in PBX-U502/U503 by hot-plug mode to expand its functionality. It supports 4 T1 per board and any four boards of the same series and can be mixed according to your specific needs.

Specifications
Ports
4 T1
Matching IP PBX
Interface
RJ48
Max Power Consumption
11.20W
T1 Data Rate
1.544 mbps
T1 Channels
24
T1 Application Term
North American
Storage Temperature
-20°C to 80°C
Operating Temperature
0°C to 45°C
Humidity
10%-90% Non-Condensing
Connections
Network to Users
Dimensions(H×W×D)
0.79''× 8.15''× 5.12'' (20×207×130mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Telephony Cards to Expand the Functionality of PBX-U502/U503
FXO card, FXS card, FXO & FXS hybrid card, E1/T1 card to enable a flexible combination of telephony interfaces for easy future expansion.
What is the T1 interface?

The T1 line is a common digital trunk line, mainly used in the United States, Canada, and Hong Kong, and supports up to 24 users dialing simultaneously.

What are the Benefits of Digital Trunk Lines?

Digital trunk lines can improve transmission efficiency, ensure signal quality, expand transmission distance, and enhance compatibility and flexibility.

Matching IP PBX
PBX-U502/U503
PBX-U502/U503
PBX-U502/U503
PBX-U502/U503
8 FXO
yes
8 FXS
yes
4 FXU
yes
4 E1/T1
yes
Standard Interface
RJ48
RJ45
RJ45
RJ45
Max Power Consumption
11.2W
6.61W
8.48W
7.28W
Storage Temperature
-20°C to 80°C
-20°C to 80°C
-20°C to 80°C
-20°C to 80°C
Operating Temperature
0°C to 45°C
0°C to 45°C
0°C to 45°C
0°C to 45°C
Humidity
10%-90% Non-Condensing
10%-90% Non-Condensing
10%-90% Non-Condensing
10%-90% Non-Condensing
Dimensions
20×207×130mm
20×207×130mm
20×207×130mm
20×207×130mm
Questions & Answers
Ask a question
All (2)Hot Swappable (1)Matching Chassis (1)
Customer Reviews
Write a review
(undefined reviews)
4.2
5 stars
4 stars
3 stars
2 stars
1 star
1
4
0
0
0

E***y

Canada

December 07, 2021
4.0
Excellent board, help me set up a long-distance phone system, now we have several branches overseas, we wanna achieve the integration of telephone, fax, and other work methods, with this system I think we can greatly improve our work efficiency.
Verified Purchase
Helpful 4
Comment 0

D***n

Canada

December 02, 2021
5.0
I bought three types of telephony cards: FXO, FXS, and T1 cards for installation in my PBX. We wanna build a new VoIP system and we need a lot of new devices, we have already had switches and IP phones. They are shipped and delivered timely with solid packages. The only thing we need to do is to install them in PBX and they worked with no extra configuration.
Verified Purchase
Helpful 3
Comment 0

L***n

United States

December 01, 2021
4.0
Works perfectly with PBX, I have been using it for two weeks and it seems no faults, worth buying.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed