PLC (Planar Lightwave Circuit) splitters are Single Mode Splitters with an even split ratio from one input fiber to multiple output fibers. It is based on planar lightwave circuit technology and provides a low cost light distribution solution with small form factor and high reliability. FS.COM provides a various of 1×N and 2×N PLC splitters, including 1×2 to 1×64 and 2×2 to 2×64 1U Rack Mount type fiber PLC splitters. They are all with superior optical performance, high stability and high reliability to meet various application requirements.
Click to open expanded view
1 x 16 PLC Fiber Splitter, 1U 19" Rack Mount, SC/APC, Singlemode
#121407
#121407
105,91 € (Incl. VAT)
FS P/N: PLC-116-1U-SCA
4.4K Sold
39 Reviews
7 Questions
24 in DE Warehouse, Get it by 20 Jun, 2024
134 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
1× 16 Fiber PLC Splitter, 1U Rack Mount Type, Singlemode
Specifications
Package Style
Rack Mount
Configuration Type
1x 16
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
SC/APC
Split Ratio
50/50
Insertion Loss
≤ 13.8dB
Return Loss
≥ 55dB
Loss Uniformity
≤ 1.2dB
Directivity
≥ 55dB
Polarization Dependent Loss(PDL)
≤ 0.3dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.5dB
Operating Bandwidth
1260~1650nm
Dimensions (HxWxD)
1.73"x19.00"x9.84" (44x482.6x250mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
1×16 Fiber Splitter Guarantees Stable Transmission
Nano-zirconia ceramic ferrules and G.657.A1 fibers provide superior optical performance.
Insertion Loss ≤13.8dB
Polarization Dependent Loss ≤0.3dB
Return Loss ≥55.0dB
Designed for 19'' Network Rack or Cabinet, Plug and Play
Made of aluminum alloy and resistant to dust and heat, the 1U rack enclosure can well protect fibers, convenient for installation and maintenance.
Widely Used in FTTX Projects and Data Communication Centers
Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.
Videos
Questions & Answers
Ask a question
All (7)Application (3)Latency (1)Matching Product (1)Power Consumption (1)Product Comparison (1)Waterproof (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
35
4
0
0
0
F***o
United Kindom
October 31, 2021
I consulted the technicians of FS. They helped me solve some technical problems about my new project as I posted my topology,and instructed me to go for the right products.
Verified Purchase
Helpful 0
Comment 0H***s
United Kingdom
September 29, 2021
I tested the IL and it was as stated in the datasheet. A trustworthy brand.
Verified Purchase
Helpful 0
Comment 0C***e
United States
March 09, 2021
This plc splitter module was shipped quickly and I had no problems with my order.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed