TA1910-4GVC-W is designed to provide efficient PON solutions for FTTH/O networks, equipped with 1x XPON port, 4x 10/100/1000Mbps RJ45 LAN ports, 2x FXS RJ11 ports, 1x RF ports, and 4x external antennas (1200M WiFi), guaranteeing a high-quality voice, data, high-definition video and other services experience. The device is plug-and-play, matching all-scenario comprehensive applications.
Click to open expanded view
TA1910-4GVC-W, 1-Port GPON/EPON HGU ONU with 4 × RJ45 LAN Ports, 2 × FXS RJ11 Ports, 1 × RF Port, and 4 × External Antennas (1200M WiFi)
Hot #143750
Hot #143750
94,01 € (Incl. VAT)
FS P/N: TA1910-4GVC-W
1.8K Sold
3 Reviews
18 Questions
Models:
16 in DE Warehouse, Get it by 19 Jun, 2024
850 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
TA1910-4GVC-W, 1-Port XPON HGU ONU with 4x RJ45 LAN Ports, 2x FXS RJ11 Ports, 1x RF Port, and 4x External Antennas (1200M WiFi)
Specifications
PON Ports
1 SC/APC
User-Side Ports
4x GE/1x USB/2x POTS/CATV
Optical Tx Power
0.5~5dB
Optical Rx Power
<-28dB
Power Consumption
Max. 14W
AC Adaptor
AC 100~240V
DC 12V/1.5A
DC 12V/1.5A
RF Port Output
-12~-2dBm
RF Output Return Loss
>14dB
Wi-Fi
1200Mbps
VLAN
4K VLAN
Port base VLAN
IEEE 802.1Q VLAN
CTC2.0 Defined VLAN
Port base VLAN
IEEE 802.1Q VLAN
CTC2.0 Defined VLAN
IP Service
DHCP Server/Client
Routing/Bridging/Hybrid Mode
DNS, DDNS
PPPoE
NAT/NAPT
Routing/Bridging/Hybrid Mode
DNS, DDNS
PPPoE
NAT/NAPT
QoS
Backpressure Flow Control (Half Duplex)
IEEE 802.3x Flow Control (Full Duplex)
IEEE802.1p, COS
WR, SP and FIFO Queue Schedule
SLA and DBA
IEEE 802.3x Flow Control (Full Duplex)
IEEE802.1p, COS
WR, SP and FIFO Queue Schedule
SLA and DBA
Management
Management Mode:
CLI/HTTP/SNMP/TR069/Telnet
Software Upgrade:
TFTP/Web/OMCI
CLI/HTTP/SNMP/TR069/Telnet
Software Upgrade:
TFTP/Web/OMCI
Voice Service
SIP, H.248, T.38 FAX
Three-way Calling
Call Waiting
Hot-line Calling
Three-way Calling
Call Waiting
Hot-line Calling
Network Security
MAC Address Number Limit
MAC Filter
Port Protect
MAC Filter
Port Protect
Multicast
IGMP-Snooping
CTC Defined Dynamic Multicast Function
MLD-Snooping
Multicast Group Limitation
Multicast Fast-leave
CTC Defined Dynamic Multicast Function
MLD-Snooping
Multicast Group Limitation
Multicast Fast-leave
Reliability
Loop Detection
Dying-Gasp
Tx/Rx Optical Power Alarm
Dying-Gasp
Tx/Rx Optical Power Alarm
Wireless
802.11 b/g/n
802.11 ac (-22A Models)
2x2 MIMO
Multi SSID
SSID Encryption
Wireless Channel (Configurable)
802.11 ac (-22A Models)
2x2 MIMO
Multi SSID
SSID Encryption
Wireless Channel (Configurable)
Temperature
Operation 0 to 45°C (32 to 113℉)
Storage -40 to 85°C (-40 to 185℉)
Storage -40 to 85°C (-40 to 185℉)
Humidity
Operating 10%-85%
Storage 5%-95%(Non-condensing)
Storage 5%-95%(Non-condensing)
Dimension (HxWxD)
1.37''x9.06''x5.51'' (34.8x230x140mm)
Weight (Empty)
0.4Kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Multi-type Ports for Multi-service Access
TA1910-4GVC-W is a home gateway designed for the single family unit with a PON port connected to OLT, 2×POTS ports, 4×LAN ports, 1×USB port, and 1×CATV RF port, which can support VoIP, Ethernet service and CATV service.
ITU-T G.984/G.988-compliant
Compatible with Mainstream OLTs
1.25G Uplink, 2.5G Downlink
High-speed Transmission Rate
QoS for Improving Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Visual WebUI for Real-time Management
Check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Flexible Management
WEB, SNMP
Real-time Monitoring
Port Status, Log Query
Visual Interface
System Status at a Glance
HGU for Multi-service FTTH Solutions
GPON HGU is suited for residential and SOHO markets. When functioning with an Optical line Terminal (OLT), the HGU provides highly-effective GPON solutions for fiber to the home (FTTH) and multi-service networks.
20KM Long Distance Transmission
Campus/Institute/Government
PON Port | 1x SC/APC | 1x GPON Port (SC/UPC) | 1x SC/UPC | 1x SC/UPC | 1x SC/UPC |
UNI Port | 4x 10/100/1000T RJ45 1x RF Port | 8x GE | 1 GE | 4x GE | 1GE + 1FE |
Voice Port | 2x RJ11 Port | — | — | — | — |
PoE Ports | — | 8x PoE+ | — | 4x PoE+ | — |
Maximum PoE Output Power | — | 130W | — | 56W | — |
Wi-Fi | 1200Mbps | — | — | — | 300Mbps |
Power Supply | Input AC 100V~240V Output DC 12V/1.5A | AC 100V~240V, 50/60Hz | Input AC 100V~240V Output DC 12V/0.5A | Input AC 100V~240V Output DC 54V/1.17A | Input AC 100V~240V Output DC 12V/1A |
Power Consumption | Max. 14W | Max. 120W | Max. 6W | Max. 53.5W | Max. 10W |
Dimension (HxWxD) | 1.37''x9.06''x5.51'' (34.8x230x140mm) | 1.73''x11.02''x7.09'' (44x280x180mm) | 0.94''x3.15''x2.95'' (24x80x75mm) | 1.10''x6.69''x3.86'' (28x170x98mm) | 1.18''x5.51''x4.13'' (30x140x105mm) |
Weight (Empty) | 0.4Kg | 1.58Kg | 0.1Kg | 0.7Kg | 0.2Kg |
Videos
Questions & Answers
Ask a question
All (18)Application (3)Function (2)Certification (1)Compatibility (1)Compatibility (1)Customization (1)Matching Cables (1)Product Recommendation (1)Product Recommendation (1)Web Management (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
M***a
United States
October 13, 2023
I have started to use the product and it works great and I am very happy with the quality of the product.
Delivery was fast and service is good.
Delivery was fast and service is good.
Verified Purchase
Helpful 1
Comment 0T***i
United States
October 06, 2023
Thank you for your follow up and good resolution, we appreciate your great customer service and management support.
Verified Purchase
Helpful 0
Comment 0U***a
United States
February 02, 2022
Glad that FS has ONU devices now, just what I needed. They work well currently.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed