FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMT-CH.
This picture is about FMT-CH.
This picture is about FMT-CH.
This picture is about FMT-CH.
This picture is about FMT-CH.
This picture is about FMT-CH.

FMT-CH, Customized 4/8/16 Slots 1U/2U/4U Managed Chassis Unloaded Platform, Redundant AC/DC PSUs, Support SNMP Network Management

#70413
#70413

SNMP 1+1 AC/DC Power 1x Fan Module

409,00 € (Excl. VAT)
FS P/N: FMT-CH
486,71 € (Incl. VAT)
FS P/N: FMT-CH
1.2K Sold
31 Reviews
10 Questions
Housing:
1U
Power 1:
100V-240VAC
Power 2:
100V-240VAC
28 in DE Warehouse, Get it by 23 May, 2024
36 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

High-density FMT Multiplex Managed Chassis with Accessories and Integrated OSC

FS.COM Multiplex Managed Chassis can support up to 16x DWDM Mux Demux card, EDFA fiber amplifier card, WDM transponder card and optical protection card.The Chassis, available with an Optical Supervisory Channel (OSC), is a platform of low-power consumption that combines state-of-art electronics and superior optical performance.
FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.


Note: The chassis comes with NMU main control card, cooling fan and power supply. And only one NMU main control card is supported in a FMT chassis.

Specifications
Slot Count
4/8/16 slots
Enclosure Type
Rack mountable
Power Supply
Dual AC power 100V-240VAC
Dual DC power 36V-72VDC
Power Consumption
< 50W
Management Type
SNMP, Monitor Online, Simple Management Tool
Network Interface
Console, SFP, RJ45 Ports
Relative Humidity(non-condensing)
5% ~ 95%
Dimensions (HxWxD)
1U 1.75"x19"x11.81" (44.5x482.6x300mm)
2U 3.39"x19"x11.81" (86x482.6x300mm)
4U 7.01"x19"x11.81" (178x482.6x300mm)
Operation Temperature
-5 to 60°C (23 to 140°F)
Storage Temperature
-40 to 80°C (-40 to 176°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G DWDM Optical Protection Solution
See more
10G DWDM Optical Protection Solution
View products
1G /10G/16G DWDM Dual-fiber Bidirectional 60km Transmission
View products
Multiple 40G DWDM Networks up to 40km
View products

Features

Different Rack Units Meet Your Diverse Demand

Choose from compact 1RU, 2RU and 4RU chassis. It can support up to 4/8/16 slots to meet your multi-service transmission needs.

Strong and Stable Accessories in FMT Chassis

The NMU main control card supports strong data processing. Redundant powers could ensure high stability and reliability.

Powerful Network Management System

The chassis is fully managed, configured and monitored via SNMP-based network management system, which simplifies provisioning of complex networks and services.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Rack Unit
1U/2U/4U
1U
Slot Count
4/8/16-slot
4-slot
Power Supply
Dual Power, 100-240VAC/36-72VDC
Dual Power, 100V-240VAC
Power Consumption
< 50W
< 50W
Management Type
SNMP, Monitor Online, Simple Management Tool
SNMP, Monitor Online, Simple Management Tool
Network Interface
Console, SFP, RJ45 Ports
Console, SFP, RJ45 Ports
Dimensions (HxWxD)
1.75"x19"x11.81" (44.5x482.6x300mm)
3.39"x19"x11.81" (86x482.6x300mm)
7.01"x19"x11.81" (178x482.6x300mm)
1.75"x19"x11.81" (44.5x482.6x300mm)
Specifications

High-density FMT Multiplex Managed Chassis with Accessories and Integrated OSC

FS.COM Multiplex Managed Chassis can support up to 16x DWDM Mux Demux card, EDFA fiber amplifier card, WDM transponder card and optical protection card.The Chassis, available with an Optical Supervisory Channel (OSC), is a platform of low-power consumption that combines state-of-art electronics and superior optical performance.
FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.


Note: The chassis comes with NMU main control card, cooling fan and power supply. And only one NMU main control card is supported in a FMT chassis.

Specifications
Slot Count
4/8/16 slots
Enclosure Type
Rack mountable
Power Supply
Dual AC power 100V-240VAC
Dual DC power 36V-72VDC
Power Consumption
< 50W
Management Type
SNMP, Monitor Online, Simple Management Tool
Network Interface
Console, SFP, RJ45 Ports
Relative Humidity(non-condensing)
5% ~ 95%
Dimensions (HxWxD)
1U 1.75"x19"x11.81" (44.5x482.6x300mm)
2U 3.39"x19"x11.81" (86x482.6x300mm)
4U 7.01"x19"x11.81" (178x482.6x300mm)
Operation Temperature
-5 to 60°C (23 to 140°F)
Storage Temperature
-40 to 80°C (-40 to 176°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G DWDM Optical Protection Solution
See more
10G DWDM Optical Protection Solution
View products
1G /10G/16G DWDM Dual-fiber Bidirectional 60km Transmission
View products
Multiple 40G DWDM Networks up to 40km
View products
Features
Different Rack Units Meet Your Diverse Demand

Choose from compact 1RU, 2RU and 4RU chassis. It can support up to 4/8/16 slots to meet your multi-service transmission needs.

Strong and Stable Accessories in FMT Chassis

The NMU main control card supports strong data processing. Redundant powers could ensure high stability and reliability.

Powerful Network Management System

The chassis is fully managed, configured and monitored via SNMP-based network management system, which simplifies provisioning of complex networks and services.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Rack Unit
1U/2U/4U
1U
Slot Count
4/8/16-slot
4-slot
Power Supply
Dual Power, 100-240VAC/36-72VDC
Dual Power, 100V-240VAC
Power Consumption
< 50W
< 50W
Management Type
SNMP, Monitor Online, Simple Management Tool
SNMP, Monitor Online, Simple Management Tool
Network Interface
Console, SFP, RJ45 Ports
Console, SFP, RJ45 Ports
Dimensions (HxWxD)
1.75"x19"x11.81" (44.5x482.6x300mm)
3.39"x19"x11.81" (86x482.6x300mm)
7.01"x19"x11.81" (178x482.6x300mm)
1.75"x19"x11.81" (44.5x482.6x300mm)

Questions & Answers

Customer Reviews

Resources

409,00 € (Excl. VAT)

486,71 € (Incl. VAT)

28 in DE Warehouse
36 in Global Warehouse