FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-D82128EM3 DWDM Mux Overall Introduction.
01:21
This picture is about .
This picture is about 126899主多图3.
This picture is about 126899主多图1.
This picture is about 126899主多图.
This picture is about 126899主多图2.
This picture is about FHD-D82128EM3 DWDM Mux Overall Introduction.
This picture is about .
This picture is about 126899主多图3.
This picture is about 126899主多图1.
This picture is about 126899主多图.
This picture is about 126899主多图2.

8 Channels DWDM Mux Demux, 100GHz C21-C28, with EXP & Mon and 1310nm Port, 2.4dB Typical IL, LC/UPC, Dual Fiber, High Density, FHD® Plug-in Module

Hot #126899
Hot #126899

FHD Plug-in Module ITU-T

808,01 € (Incl. VAT)
FS P/N: FHD-D82128EM3
799 Sold
12 Reviews
11 Questions
17 in DE Warehouse, Get it by 19 Jun, 2024
56 in Global Warehouse, Get it by 01 Jul, 2024
8 in Transit, Get it by 04 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
3-Year Warranty

8 Channels DWDM Mux Demux, 100GHz C21-C28, with Monitor, Expansion and 1310nm Port, 2.4dB Typical IL, LC/UPC, Dual Fiber, High Density, FHD® Plug-in Module

The 8CH Mux Demux is a high-density, low-loss, and suitable for long-haul transmission passive DWDM device based on TFF (Thin Film Filter). This unit can be combined with CWDM/DWDM modules, OADMs and MTP cassettes in 1U FHD enclosures to save data center cabinet space. In accordance with the ITU-T, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations. With these features, all of our mux/demux products are 100% compliant and provide a cost effective solution for your network upgrade needs and suitable to be used in various applications, such asmetropolitan area networks and high-speed communication lines.

Specifications
Wavelength
8 Channels C21-C28
Channel Spacing
100GHz (0.8nm)
Operating Wavelength
1520-1570nm
Channel Passband
± 0.11nm
1310nm Port Passband
1260-1360nm
Expansion Port Passband
1500~1554.34 & 1561.21~1620nm
Insertion Loss
≤ 3.1dB, 2.4dB Typical
Insertion Loss @ Exp
≤ 1.3dB
Insertion Loss @ 1310 Port
≤ 1.3dB
Insertion Loss @ 1% Mon
≤ 24dB
Passband Ripple
≤ 0.5dB
Technology Type
TFF (Thin Film Filter)
Return Loss
≥ 45dB
Directivity
≥ 45dB
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.1ps
Connector Type Channel Isolation
LC/UPC
Power Handling
≤ 500mW
Channel Isolation Power Handling
Adjacent ≥ 30dB
Non-adjacent ≥ 40dB
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Form Factor
FHD® Plug-in Module
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Note: Insertion Loss is specified with connectors and adapters.
*FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Diversified Ports for 8 Channels DWDM Mux Demux

The C21-C28 channel port for ITU grid DWDM traffic, EXP port for service expansion, MON port for optical performance monitoring.

Expansion without Service Interruption

Expansion port & 1310nm port make additional channels can be seamlessly added to increase capacity.

Maximize Your Fiber with WDM Network

Instead of using multiple fibers for each service, a single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent for any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Suitable for WDM Network
FHD series interconnects seamlessly with third-party WDM products to flexibly transmit data, meeting the demands of multiple scenarios, such as data centers, education, health care, etc.
Service Providers
Data Center Interconnect
Enterprises & Business
Mobile Transport
Dark Fiber Providers
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Wavelength
8 Channels C21-C28
8 Channels C29-C36
8 Channels RX-C21~C35, TX-C22~C36
8 Channels RX-C22~C36, TX-C21~C35
8 Channels C53-C60
Insertion Loss
≤ 3.1dB, 2.4dB Typical
≤ 2.8dB, 2.4dB Typical
≤ 4.6dB, 4.2dB Typical
≤ 4.6dB, 4.2dB Typical
≤3.3dB, 3.0dB Typical
Channel Spacing
100GHz (0.8nm)
100GHz (0.8nm)
100GHz (0.8nm)
100GHz (0.8nm)
100GHz (0.8nm)
Channel Isolation
Adjacent ≥ 30dB Non-adjacent ≥ 40dB
Adjacent ≥30dB Non-adjacent ≥ 40dB
Adjacent ≥ 30dB Non-Adjacent ≥ 40dB
Adjacent ≥ 30dB Non-Adjacent ≥ 40dB
Adjacent ≥ 30dB Non-adjacent ≥ 40dB
Return Loss
≥ 45dB
≥45dB
≥ 45dB
≥ 45dB
≥ 45dB
Special Service
Monitor, Expansion, 1310nm Port
Monitor, Expansion Port
Expansion Port
Expansion Port
Monitor, Expansion, 1310nm Port
Technology Type
TFF (Thin Film Filter)
TFF (Thin Film Filter)
TFF (Thin Film Filter)
TFF (Thin Film Filter)
TFF (Thin Film Filter)
Property
Passive
Passive
Passive
Passive
Passive
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
Power Handling
≤ 500mW
≤ 500mW
≤ 500mW
≤ 500mW
≤ 500mW
Housing
FHD Plug-in Module
FMU Plug-in Module
FMU Plug-in Module
FMU Plug-in Module
FMU Plug-in Module
Questions & Answers
Ask a question
All (11)Unanswered Question (1)Application (2)Certification (1)Installation (1)Matching Chassis (1)Matching Product (1)Matching Transceivers (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
4.5
5 stars
4 stars
3 stars
2 stars
1 star
6
6
0
0
0

P***n

United States

June 29, 2023
5.0
We have used them for a project, and they have performed as expected. We are very happy with all the products we receive from FS.
Verified Purchase
Helpful 1
Comment 0

K***n

United States

December 04, 2021
5.0
Easiest setup and connection there is.
Verified Purchase
Helpful 0
Comment 0

Q***e

United States

November 28, 2021
5.0
Believe it or not this mux demux just solved an issue ive been having for months, Ive been dealing with the problem of fiber redundancy on my existing network for months. I no longer have any similar problems on my lines, I get a solid clean connection now every time. there was no setup required. So far I'm super happy with this so far.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed