FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6800-TSP16.
00:29
This picture is about M6800-TSP16.
This picture is about M6800-TSP16.
This picture is about M6800-TSP16.
This picture is about M6800-TSP16.
This picture is about M6800-TSP16.
This picture is about M6800-TSP16.
This picture is about M6800-TSP16.
This picture is about M6800-TSP16.
This picture is about M6800-TSP16.

M6800-TSP16, 16x 100G QSFP28 to 8x 200G CFP2 OTN Managed Transport Platform

Hot #111053
Hot #111053

ETH/OTN FEC PM-8QAM/16QAM

14.151,48 € (Incl. VAT)
FS P/N: M6800-TSP16
44 Sold
8 Reviews
17 Questions
1 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

M6800-TSP16, 16x 100G QSFP28 to 8x 200G CFP2 OTN Managed Transport Platform

The 1.6T transponder is an OTN transmission platform customized for Data Center Interconnect (DCI) applications. It's up to eight single wavelength 200G channels, with 8x 200G CFP2 uplinks on the line side, and 16x 100G QSFP28 on the client side. Its large transmission capacity, adaptation to installation conditions in AC equipment rooms, and simple management mode provide an optimal user experience on DCI carrier networks.


The M6800 Series is a cost-effective, high-density 1U form factor optical transport platform. This easy-to-operate equipment supports 16×100G client-side interfaces, which can be used in scenarios with simple maintenance and fast deployment.

Specifications
Client Interface
16x 100G QSFP28
Client Interface Protocol
100G
Line Interface
8x 200G DWDM CFP2
Line Interface Protocol
C-Band Tunable Coherent CFP2
Client Interface FEC
G.709 Regular FEC, RS-FEC
Line Interface FEC
SD-FEC
Channel Spacing
50GHz
Line Modulation
PM-8/16QAM
Network Interface
2x RJ45 Network Interface
1x Mini USB Serial Port
Out-band Management
WEB, SNMP v2
Power Consumption
Max.360W
Power Supply
Dual Power, 100~240VAC,
Hot-swappable
Humidity
10% ~ 90% (Non-condensing)
Weight
7.66KG
Temperature
Operating 0 to 45°C (0 to 113°F)
Storage-40 to 70°C (-40 to 158°F)
Dimension(H*W*D)
1.73"x14.5"x13.39" (44x442x340mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
200G DWDM Point-to-point Transmission
View products
200G OTN Network Transmission
View products
Stackable WDM Transmission over 100G
View products
100G Ethernet Point-to-point Transmission
View products

Features

Multi-Rate Ports for Link Transmission and Configuration

16× 100G and 8× 200G ports for network transmission, 2× RJ45 ports and 1× Mini USB port for equipment management.

1.6T High Capacity Platform in 1U
The product meets the demands of enterprise DCI and metro networks for rack space savings and high capacity applications, delivering up to 1.6T in a 1U chassis.
Latency ≤ 6.036μs
Power Consumption ≤ 360W
Connect with MUX to Improve Transmission Capacity

The product meets market demands for increasing the transmission capacity, rack space savings, and reducing fiber occupation by connecting with MUX/DEMUX.

Redundant Smart Fans and Power Supplies

2+1 intelligent fans with front-to-back airflow achieve superior cooling and power reduction.1+1 dual power supplies can be removed or replaced without downtime.

Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Management Type
WEB, in-band management
Fault Management
E-mail notification
Monitoring Management
Multi-site remote monitoring
Suitable for Ultra-long-distance Transmission

This muxponder equipped with a DSP chip can achieve ultra-long-distance transmission, suitable for DCI, cloud providers, colocation providers, and high-capacity applications.

Specifications

M6800-TSP16, 16x 100G QSFP28 to 8x 200G CFP2 OTN Managed Transport Platform

The 1.6T transponder is an OTN transmission platform customized for Data Center Interconnect (DCI) applications. It's up to eight single wavelength 200G channels, with 8x 200G CFP2 uplinks on the line side, and 16x 100G QSFP28 on the client side. Its large transmission capacity, adaptation to installation conditions in AC equipment rooms, and simple management mode provide an optimal user experience on DCI carrier networks.


The M6800 Series is a cost-effective, high-density 1U form factor optical transport platform. This easy-to-operate equipment supports 16×100G client-side interfaces, which can be used in scenarios with simple maintenance and fast deployment.

Specifications
Client Interface
16x 100G QSFP28
Client Interface Protocol
100G
Line Interface
8x 200G DWDM CFP2
Line Interface Protocol
C-Band Tunable Coherent CFP2
Client Interface FEC
G.709 Regular FEC, RS-FEC
Line Interface FEC
SD-FEC
Channel Spacing
50GHz
Line Modulation
PM-8/16QAM
Network Interface
2x RJ45 Network Interface
1x Mini USB Serial Port
Out-band Management
WEB, SNMP v2
Power Consumption
Max.360W
Power Supply
Dual Power, 100~240VAC,
Hot-swappable
Humidity
10% ~ 90% (Non-condensing)
Weight
7.66KG
Temperature
Operating 0 to 45°C (0 to 113°F)
Storage-40 to 70°C (-40 to 158°F)
Dimension(H*W*D)
1.73"x14.5"x13.39" (44x442x340mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
200G DWDM Point-to-point Transmission
View products
200G OTN Network Transmission
View products
Stackable WDM Transmission over 100G
View products
100G Ethernet Point-to-point Transmission
View products
Features
Multi-Rate Ports for Link Transmission and Configuration

16× 100G and 8× 200G ports for network transmission, 2× RJ45 ports and 1× Mini USB port for equipment management.

1.6T High Capacity Platform in 1U
The product meets the demands of enterprise DCI and metro networks for rack space savings and high capacity applications, delivering up to 1.6T in a 1U chassis.
Latency ≤ 6.036μs
Power Consumption ≤ 360W
Connect with MUX to Improve Transmission Capacity

The product meets market demands for increasing the transmission capacity, rack space savings, and reducing fiber occupation by connecting with MUX/DEMUX.

Redundant Smart Fans and Power Supplies

2+1 intelligent fans with front-to-back airflow achieve superior cooling and power reduction.1+1 dual power supplies can be removed or replaced without downtime.

Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Management Type
WEB, in-band management
Fault Management
E-mail notification
Monitoring Management
Multi-site remote monitoring
Suitable for Ultra-long-distance Transmission

This muxponder equipped with a DSP chip can achieve ultra-long-distance transmission, suitable for DCI, cloud providers, colocation providers, and high-capacity applications.

Questions & Answers

Customer Reviews

Resources

11.892,00 € (Excl. VAT)

14.151,48 € (Incl. VAT)

1 in Global Warehouse