FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about NX N40.
This picture is about NX N40.
This picture is about NX N40.
This picture is about NX N40.
This picture is about NX N40.
This picture is about NX N40.
This picture is about NX N40.
This picture is about NX N40.
This picture is about NX N40.
This picture is about NX N40.
This picture is about NX N40.
This picture is about NX N40.

NX N40, 8 Slots 2U Stackable Unloaded Chassis, Support Single-wavelength 100-400G, Up to 6.4Tbps Capacity, Redundant AC PSUs and Fans, Support SDN Network Management

Hot #148739
Hot #148739

SDN 1+1 AC Power 3 Fans

3.030,93 € (Incl. VAT)
FS P/N: NX N40
16 Sold
6 Reviews
3 Questions
Pre-order, Ship by 04 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

NX N40, 8 Slots 2U Stackable Unloaded Chassis, Support Single-wavelength 100-400G, Up to 6.4Tbps Capacity, Redundant AC PSUs and Fans, Support SDN Network Management

This device supports unified management of its optical-layer and electrical-layer boards based on SDN, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance, thus it can be utilized in large-capacity transmission in all scenarios. It also provides up to 6.4 Tbs of capacity in two rack units, offers tunable capacity, from 100 Gb/s to 400 Gb/s.
The NX N40 supports 10G, 40G, 100G, 400G, OTU-2/2e/4, STM64, or FC-800/1200/1600/3200 service transmissions. It is suited for high-rate, high-capacity, small-package, low-power data centre interconnects.


Note: The chassis comes with main control card, cooling fan and power supply.

Specifications
Slot Count
8-slot
Enclosure Type
Rack Mountable
Power Supply
2 (1+1 Redundancy), 220 V AC, Hot-swappable
Main Control Card Interface
1x Network Management Monitoring Port, 1x COM, 2x ETH, 1x USB
Relative Humidity
5%-85% (Non-condensing)
Power Consumption
Static Power Consumption ≤75W
Maximum Power Consumption ≤1200W
Maximun Capacity
Up to 6.4 Tbps
Management
FCP NX
Supported Service Types
Ethernet, OTN, SDH, SAN
Maximum Rate
100-400 Gbps
Network Typology
Point-to-point, Chain, Star, Ring, Ring with Chain, Mesh, etc
Line rate
100/200/400 Gbps
Security
Loopback, PRBS, LLDP, ESC, TACAS, RADIUS, AES-256
Maximum Wavelength Number
Fixed Time Interval 96 Wavelengths @ 50 GHz Flex-grid Related to the Width of the Flex Channel
Hot-swappable Fans
3 (2+1 Redundancy), Front-to-Back
Low Latency
≤12.72 μs
Dimensions (HxWxD)
3.39"x17.44"x22.44" (86x443x570mm)
Operating Temperature
-5 to 45°C (14 to 122°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
High Integration Saves Space
The NX N40 series supports multiple photonic racks and electrical cross-connect sub racks to be installed in one chassis at the same time to meet the needs of multiple scenarios.
8 Units Plug-in Modules
Matching of Optical & Electrical-Layer
Up to 6.4 Tbps
Redundant Power Supplies and Smart Fans

PSUs can be removed/replaced without shutting down the system, variable-speed fans with front-to-back airflow for superior cooling, noise and power reduction.

Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
6.4T Superior Performance
400G per wavelength yielding a total of 6.4T capacity to efficiently support a broad range of customer requirements and network applications.
Powerful Feature Set
Integrate 100/200/400G muxponder, OPB, optical power adjustable MUX and EDFA, which can be flexibly matched according to customer needs.
SDN Software Management
Visual SDN realizes one-click distribution of configurations and reduces the difficulty and cost of operation and maintenance.
Visual SDN Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through FCP NX management anytime on-site or remotely.
Flexible Scalability
Unified openconfig interface to support diversified deployment
Visual WEB Management
SDN system can be managed through web login
Detachable Functional Modules
Independently upgradeable, low maintenance cost
All-in-One Platform, Suitable for Data Center Interconnect

The NX N40 series is suitable for the convergence and core layer in the Data Center Interconnect to access services, implementing the fast and flexible deployment of the transport network.

Videos
Questions & Answers
Ask a question
All (3)Management (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

S***r

Colombia

September 15, 2023
5.0
NX N40 products support AES-256 encryption, which well protects our network security.
Verified Purchase
Helpful 2
Comment 0

G***h

United States

September 07, 2023
5.0
I am extremely satisfied with the FS OLP I purchased. It provides excellent optical signal protection and seamless switchover capabilities, ensuring uninterrupted network connectivity.
Verified Purchase
Helpful 3
Comment 0

C***e

United States

June 21, 2023
5.0
The remote management mode provides great convenience.It is very good.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed