Free delivery on orders over EUR 79 (Excl. VAT)
Germany
NX N40 Series
11 Results
Sort by:
Sort by: Popularity
NX N40, 8 Slots, 2U Chassis, 6.4Tbps, Front to Back Airflow
Hot

NX N40, 8 Slots, 2U Chassis, 6.4Tbps, Front to Back Airflow

SDN | 1+1 AC Power | 3 Fans
3.030,93 € (Incl. VAT)
MXP400G-104, 4 x 100G to 1 x 400G Muxponder
Hot

MXP400G-104, 4 x 100G to 1 x 400G Muxponder

ETH | FEC | 16QAM/32QAM/64QAM | SDN
6.064,24 € (Incl. VAT)
ODA3224-V, 22-32dB Gain, DWDM EDFA Amplifier
Hot

ODA3224-V, 22-32dB Gain, DWDM EDFA Amplifier

AGC/APC | Max Output Power ≤21dBm
11.653,67 € (Incl. VAT)
MXP400G-14E, 1 x 400G or 4 x 100G to 1 x 400G Transponder/Muxponder

MXP400G-14E, 1 x 400G or 4 x 100G to 1 x 400G Transponder/Muxponder

ETH/OTN | FEC | 16QAM/32QAM/64QAM | SDN
7.300,65 € (Incl. VAT)
MXP200G-210, 4 x 100G or 10 x 40G to 2 x 200G Transponder/Muxponder

MXP200G-210, 4 x 100G or 10 x 40G to 2 x 200G Transponder/Muxponder

ETH/SDH/OTN/FC | FEC | 8QAM/16QAM/QPSK | AES-256
7.610,05 € (Incl. VAT)
MXP400G-202, 2 x 400G to 2 x 400G Transponder

MXP400G-202, 2 x 400G to 2 x 400G Transponder

ETH/OTN | FEC | 8QAM/16QAM/QPSK | SDN
7.836,15 € (Incl. VAT)
Active 48CH DWDM Dual-fiber Demux, 1529.55-1567.13nm Wavelength
+NaN

Active 48CH DWDM Dual-fiber Demux, 1529.55-1567.13nm Wavelength

5.5dB IL | NX N40 Plug-in Module
1.413,72 € (Incl. VAT)
Active 48CH DWDM Dual-fiber Mux, 1529.55-1567.13nm Wavelength
+NaN

Active 48CH DWDM Dual-fiber Mux, 1529.55-1567.13nm Wavelength

7.2dB IL | NX N40 Plug-in Module
2.794,12 € (Incl. VAT)
MXP200G-204, 4 x 100G to 2 x 200G Transponder/Muxponder

MXP200G-204, 4 x 100G to 2 x 200G Transponder/Muxponder

ETH/OTN | FEC | 8QAM/16QAM/QPSK | SDN
6.266,54 € (Incl. VAT)
Customized Active 8CH DWDM Dual-fiber Mux/Demux

Customized Active 8CH DWDM Dual-fiber Mux/Demux

NX N40 Plug-in Module
1.378,02 € (Incl. VAT)
NX N40 OPB-I, 1+1 Optical Line Protection Switch, Built in 2 Protection Groups

NX N40 OPB-I, 1+1 Optical Line Protection Switch, Built in 2 Protection Groups

1+1 Protection | ≤4.0dB IL | 5ms Switching Speed
2.579,92 € (Incl. VAT)
NX N40 Series
Stock Status
Product Type
Filter
11 Results
Sort by:
Sort by: Popularity
NX N40, 8 Slots, 2U Chassis, 6.4Tbps, Front to Back Airflow
Hot

NX N40, 8 Slots, 2U Chassis, 6.4Tbps, Front to Back Airflow

SDN | 1+1 AC Power | 3 Fans
3.030,93 € (Incl. VAT)
MXP400G-104, 4 x 100G to 1 x 400G Muxponder
Hot

MXP400G-104, 4 x 100G to 1 x 400G Muxponder

ETH | FEC | 16QAM/32QAM/64QAM | SDN
6.064,24 € (Incl. VAT)
ODA3224-V, 22-32dB Gain, DWDM EDFA Amplifier
Hot

ODA3224-V, 22-32dB Gain, DWDM EDFA Amplifier

AGC/APC | Max Output Power ≤21dBm
11.653,67 € (Incl. VAT)
MXP400G-14E, 1 x 400G or 4 x 100G to 1 x 400G Transponder/Muxponder

MXP400G-14E, 1 x 400G or 4 x 100G to 1 x 400G Transponder/Muxponder

ETH/OTN | FEC | 16QAM/32QAM/64QAM | SDN
7.300,65 € (Incl. VAT)
MXP200G-210, 4 x 100G or 10 x 40G to 2 x 200G Transponder/Muxponder

MXP200G-210, 4 x 100G or 10 x 40G to 2 x 200G Transponder/Muxponder

ETH/SDH/OTN/FC | FEC | 8QAM/16QAM/QPSK | AES-256
7.610,05 € (Incl. VAT)
MXP400G-202, 2 x 400G to 2 x 400G Transponder

MXP400G-202, 2 x 400G to 2 x 400G Transponder

ETH/OTN | FEC | 8QAM/16QAM/QPSK | SDN
7.836,15 € (Incl. VAT)
Active 48CH DWDM Dual-fiber Demux, 1529.55-1567.13nm Wavelength

Active 48CH DWDM Dual-fiber Demux, 1529.55-1567.13nm Wavelength

5.5dB IL | NX N40 Plug-in Module
1.413,72 € (Incl. VAT)
Active 48CH DWDM Dual-fiber Mux, 1529.55-1567.13nm Wavelength

Active 48CH DWDM Dual-fiber Mux, 1529.55-1567.13nm Wavelength

7.2dB IL | NX N40 Plug-in Module
2.794,12 € (Incl. VAT)
MXP200G-204, 4 x 100G to 2 x 200G Transponder/Muxponder

MXP200G-204, 4 x 100G to 2 x 200G Transponder/Muxponder

ETH/OTN | FEC | 8QAM/16QAM/QPSK | SDN
6.266,54 € (Incl. VAT)
Customized Active 8CH DWDM Dual-fiber Mux/Demux

Customized Active 8CH DWDM Dual-fiber Mux/Demux

NX N40 Plug-in Module
1.378,02 € (Incl. VAT)
NX N40 OPB-I, 1+1 Optical Line Protection Switch, Built in 2 Protection Groups

NX N40 OPB-I, 1+1 Optical Line Protection Switch, Built in 2 Protection Groups

1+1 Protection | ≤4.0dB IL | 5ms Switching Speed
2.579,92 € (Incl. VAT)