FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MXP200G-204.
This picture is about MXP200G-204.
This picture is about MXP200G-204.
This picture is about MXP200G-204.
This picture is about MXP200G-204.
This picture is about MXP200G-204.
This picture is about MXP200G-204.
This picture is about MXP200G-204.
This picture is about MXP200G-204.
This picture is about MXP200G-204.

MXP200G-204, 4 x 100G QSFP28 to 2 x 200G CFP2 Transponder/Muxponder for NX N40 Managed Chassis

#153136
#153136

ETH/OTN FEC 8QAM/16QAM/QPSK SDN

6.266,54 € (Incl. VAT)
FS P/N: MXP200G-204
2 Sold
6 Reviews
1 Question
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

MXP200G-204, 4x 100G QSFP28 to 2x 200G CFP2 Transponder/Muxponder for NX N40 Managed Chassis

NX N40 Series MXP200G-204 multi-protocol multi-rate transponder/muxponder is designed for building high-capacity optical transport networks. Its flexible architecture with 4x QSFP28 client interfaces enables it to be used in multiple applications.


NX N40 Series supports unified management of its optical-layer and electrical-layer boards based on SDN, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance. It can be utilized in large-capacity transmission in all scenarios and provides high-speed, flexible, and secure solutions, which offers high density and high capacity benefits in a modular package.

Specifications
Client Interface
100G QSFP28
Client Interface Protocol
100GE Ethernet Services
OTU4 OTN Services
Line Interface
100-200G DWDM CFP2
Line Interface Protocol
OTU4/OTUC2 OTN Services
Client Interface FEC
RS-FEC
Line Interface FEC
Super-FEC
Channel Spacing
50GHz
Line Modulation Mode
100G_QPSK Mode 50GHz
200G_QPSK Mode 75GHz
200G_16QAM Mode 50GHz
In-band Management
GCC 0/1/2
Out-Band Management
FCP NX SDN
ALS
Supported on the Client side
PRBS
Supported on the Line Side
ESC
Supported
Delay Measurement
Supported
Protection Scheme
Optical Line Protection
Client-side 1+1 Protection
Ethernet Service Encapsulation Mode
100GE GMP
Loopback
Supports Line-side and Client-side Outloops and Inloops
Dimension(H×W×D)
1.52''x4.00''x14.11'' (38.5x101.5x358.5mm)
Security
TACACS, RADIUS
Weight
1.36KG
Power Consumption
63.45W (Typical)
Housing
Pluggable Module (Occupies 1 Slot in NX N40 Managed Chassis)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

200G OTN Network Transmission
200G/400G Data Center Mixed Transmission
See more
200G OTN Network Transmission
View products
200G/400G Data Center Mixed Transmission
View products
100G Ethernet Data Center Interconnection
View products

Features

Massive Capacity and Density in a Compact Footprint
MXP200G-204 enables massive capacity with support for up to 400 Gb/s of line capacity plus 400 Gb/s of client Ethernet ports, high capacity transport of 200G over single wavelength.
400G High Capacity
Occupy 1 Slot in Chassis
Low Power Consumption <63.45W
Connect with MUX to Improve Transmission Capacity

The product meets market demands for increasing the transmission capacity, rack space savings, and reducing fiber occupation by connecting with MUX/DEMUX.

Correct Erroneous Messages to Offer High Degree of Fault Tolerance

FEC improves the bit error rate of communication links by adding redundant information to the data at the transmitter side so that the receiver side uses it to detect and correct errors.

Utilized in Large-capacity Transmission for All Scenarios
NX N40 Series supports unified management of its optical & electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
6.4T Superior Performance
400G per wavelength yielding a total of 6.4T capacity to efficiently support a broad range of customer requirements and network applications.
Powerful Feature Set
Integrate 100/200/400G muxponder, OPB, optical power adjustable MUX and EDFA, which can be flexibly matched according to customer needs.
SDN Software Management
Visual SDN realizes one-click distribution of configurations and reduces the difficulty and cost of operation and maintenance.
Visual SDN Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Openconfig Interface
Support diversified deployment
Visual WEB Management
Manage SDN over the web
Detachable Functional Modules
Low maintenance cost
All-in-One Platform, Suitable for Data Center Interconnect

The NX N40 series is suitable for the convergence and core layer in the Data Center Interconnect to access services, implementing the fast and flexible deployment of the transport network.

Specifications

MXP200G-204, 4x 100G QSFP28 to 2x 200G CFP2 Transponder/Muxponder for NX N40 Managed Chassis

NX N40 Series MXP200G-204 multi-protocol multi-rate transponder/muxponder is designed for building high-capacity optical transport networks. Its flexible architecture with 4x QSFP28 client interfaces enables it to be used in multiple applications.


NX N40 Series supports unified management of its optical-layer and electrical-layer boards based on SDN, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance. It can be utilized in large-capacity transmission in all scenarios and provides high-speed, flexible, and secure solutions, which offers high density and high capacity benefits in a modular package.

Specifications
Client Interface
100G QSFP28
Client Interface Protocol
100GE Ethernet Services
OTU4 OTN Services
Line Interface
100-200G DWDM CFP2
Line Interface Protocol
OTU4/OTUC2 OTN Services
Client Interface FEC
RS-FEC
Line Interface FEC
Super-FEC
Channel Spacing
50GHz
Line Modulation Mode
100G_QPSK Mode 50GHz
200G_QPSK Mode 75GHz
200G_16QAM Mode 50GHz
In-band Management
GCC 0/1/2
Out-Band Management
FCP NX SDN
ALS
Supported on the Client side
PRBS
Supported on the Line Side
ESC
Supported
Delay Measurement
Supported
Protection Scheme
Optical Line Protection
Client-side 1+1 Protection
Ethernet Service Encapsulation Mode
100GE GMP
Loopback
Supports Line-side and Client-side Outloops and Inloops
Dimension(H×W×D)
1.52''x4.00''x14.11'' (38.5x101.5x358.5mm)
Security
TACACS, RADIUS
Weight
1.36KG
Power Consumption
63.45W (Typical)
Housing
Pluggable Module (Occupies 1 Slot in NX N40 Managed Chassis)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
200G OTN Network Transmission
200G/400G Data Center Mixed Transmission
See more
200G OTN Network Transmission
View products
200G/400G Data Center Mixed Transmission
View products
100G Ethernet Data Center Interconnection
View products
Features
Massive Capacity and Density in a Compact Footprint
MXP200G-204 enables massive capacity with support for up to 400 Gb/s of line capacity plus 400 Gb/s of client Ethernet ports, high capacity transport of 200G over single wavelength.
400G High Capacity
Occupy 1 Slot in Chassis
Low Power Consumption <63.45W
Connect with MUX to Improve Transmission Capacity

The product meets market demands for increasing the transmission capacity, rack space savings, and reducing fiber occupation by connecting with MUX/DEMUX.

Correct Erroneous Messages to Offer High Degree of Fault Tolerance

FEC improves the bit error rate of communication links by adding redundant information to the data at the transmitter side so that the receiver side uses it to detect and correct errors.

Utilized in Large-capacity Transmission for All Scenarios
NX N40 Series supports unified management of its optical & electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
6.4T Superior Performance
400G per wavelength yielding a total of 6.4T capacity to efficiently support a broad range of customer requirements and network applications.
Powerful Feature Set
Integrate 100/200/400G muxponder, OPB, optical power adjustable MUX and EDFA, which can be flexibly matched according to customer needs.
SDN Software Management
Visual SDN realizes one-click distribution of configurations and reduces the difficulty and cost of operation and maintenance.
Visual SDN Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Openconfig Interface
Support diversified deployment
Visual WEB Management
Manage SDN over the web
Detachable Functional Modules
Low maintenance cost
All-in-One Platform, Suitable for Data Center Interconnect

The NX N40 series is suitable for the convergence and core layer in the Data Center Interconnect to access services, implementing the fast and flexible deployment of the transport network.

Questions & Answers

Customer Reviews

Resources

6.266,54 € (Incl. VAT)

Pre-order