FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about ODA3224-V.
This picture is about ODA3224-V.
This picture is about ODA3224-V.
This picture is about ODA3224-V.
This picture is about ODA3224-V.
This picture is about ODA3224-V.
This picture is about ODA3224-V.
This picture is about ODA3224-V.
This picture is about ODA3224-V.
This picture is about ODA3224-V.

ODA3224-V, 22-32dB Gain DWDM EDFA Bidirectional Amplifier, 24dBm Output for NX N40 Managed Chassis, with Built-in OSC, OPM, VOA

Hot #148737
Hot #148737

AGC/APC Max Output Power ≤21dBm

11.653,67 € (Incl. VAT)
FS P/N: ODA3224-V
5 Sold
6 Reviews
8 Questions
1 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

ODA3224-V, 22-32dB Gain DWDM EDFA, 24dBm Output for NX N40 Managed Chassis

NX N40 Series ODA3224-V EDFA provides amplification for a range of optical solutions starting from a single wavelength, up to full ITU C-Band 48 DWDM wavelength. And ODA3224-V EDFA can be highly integrated with NX N40 2U managed chassis and NX N40 series optical-layer and electrical-layer boards.


NX N40 Series provides high-speed and flexible solutions, which offers high density and high capacity benefits in a modular package. It supports unified management of its optical-layer and electrical-layer boards based on SDN, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance, thus it can be utilized in large-capacity transmission in all scenarios.

Specifications
Amplifier Type
Bidirectional Amplifier
Operation Wavelength
1529.16nm-1567.13nm
Optical Power (OSC)
TX: 0~5dBm

RX: -30~-9dBm
Operation Wavelength (OSC)
1510nm
Optical Gain
22-32dB
Gain Flatness
1.0 to 1.5dB
Input Power
-34dBm~2dBm
Saturated Output Power
≤24dBm
Noise Figure
≤7.3dB
Optical Connector
LC/UPC
Operation Mode
AGC/APC
Management
FCP NX
Gain Tilt
-2 to 0dB, -1dB typical
Nominal Gain Error Range
±0.5dB
Return Loss
≥40dB
Power Consumption
93.6W (Typical)
Operation Temperature
-5~65°C (23 to 149°F)
Housing
Pluggable Module (Occupies 2 slot in NX N40 managed chassis)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
All-in-One Board, Fully Managed and Monitored via Dedicated Functional Modules

Embedded OSC, OPM, VOA and two VGA modules to guarantee the stability of signal transmission, and ensure normal operation of the network.

22-32dB Variable Gain for Flexible Power Budget
According to the actual network needs, you can achieve adjustable gain by performing simple configuration through WEB management.
Noise Figure
≤7.3dB
C-band
1529.16-1567.13nm
Gain Flatness
1.0 to 1.5dB
AGC and APC Modes Optional for Different Applications

You can use the network management software to flexibly switch the AGC or APC mode according to the network environment.

Bidirectional Amplifier Integrated on a Single Board

This product supports bidirectional amplification in dual-fiber systems, which can be used to boost signals and improve coverage.

Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
6.4T Superior Performance
400G per wavelength yielding a total of 6.4T capacity to efficiently support a broad range of customer requirements and network applications.
Powerful Feature Set
Integrate 100/200/400G muxponder, OPB, optical power adjustable MUX and EDFA, which can be flexibly matched according to customer needs.
SDN Software Management
Visual SDN realizes one-click distribution of configurations and reduces the difficulty and cost of operation and maintenance.
Visual SDN Realizes Real-time Management
Built-in high-accuracy OPM, real-time monitoring of the overall link status in the form of waveform display, and calculate the link OSNR.
Flexible Scalability
Unified openconfig interface to support diversified deployment
Visual WEB Management
SDN system can be managed through web login
Detachable Functional Modules
Independently upgradeable, low maintenance cost
All-in-One Platform, Suitable for Metro Network

The NX N40 series is suitable for the convergence layer and core layer in the Metro Network to access services, implementing the fast and flexible deployment of the transport network.

Questions & Answers
Ask a question
All (8)Gain (1)Noise Figure (1)Package (1)Power (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

S***r

Colombia

September 15, 2023
5.0
NX N40 products support AES-256 encryption, which well protects our network security.
Verified Purchase
Helpful 2
Comment 0

G***h

United States

September 07, 2023
5.0
I am extremely satisfied with the FS OLP I purchased. It provides excellent optical signal protection and seamless switchover capabilities, ensuring uninterrupted network connectivity.
Verified Purchase
Helpful 3
Comment 0

C***e

United States

June 21, 2023
5.0
The remote management mode provides great convenience.It is very good.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed