FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about DWDM-200CFP2-DCO.
This picture is about DWDM-200CFP2-DCO.
This picture is about DWDM-200CFP2-DCO.
This picture is about DWDM-200CFP2-DCO.
This picture is about DWDM-200CFP2-DCO.
This picture is about DWDM-200CFP2-DCO.
This picture is about DWDM-200CFP2-DCO.
This picture is about DWDM-200CFP2-DCO.
This picture is about DWDM-200CFP2-DCO.
This picture is about DWDM-200CFP2-DCO.

Generic Compatible CFP2 DCO 100G/200G DWDM Tunable Coherent ITU CH13-CH60 50GHz 80km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission

#145429
#145429

Acacia ITLA Transmission ≤23W Duplex LC SMF

10.702,86 € (Incl. VAT)
FS P/N: DWDM-200CFP2-DCO
2 Sold
2 Reviews
2 Questions
Pre-order, Ship by 20 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 100G/200G Coherent CFP2-DCO Transceiver Module (DWDM, 50GHz, 80km, LC)

CFP2-DCO Coherent transceivers support flex-grid DWDM tuning and provide 200GBase-DCO throughput up to 80km over single-mode fiber (SMF) using a wavelength of 1528.578 to 1567.337nm via an LC connector. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters.

It is designed for line-side trunk DWDM data center interconnect (DCI) and OTU4/OTUC1/OTUC2 metro optical transport network.

Specifications
Part Number
DWDM-200CFP2-DCO
Vendor Name
FS
Form Factor
CFP2
Max Data Rate
100/200Gbps
Grid Spacing
50GHz
Frequency Range
191.275-196.125 THz
Optical channels
48/64/96
Tunable Wavelength
1528.578-1567.337nm
Transmission Protocols
PM-QPSK (100G)
PM-16QAM (200G)
PM-8QAM (200G)
Max Cable Distance
1000km (100G) w/ EDFA
800km (200G) w/ EDFA
Connector
Duplex LC
Media
SMF
Tx output power
-10~+3dBm
Input Power Range
-23~+1dBm
Line Modulation
PM-QPSK (100G)
PM-16QAM (200G)
PM-8QAM (200G)
Power Consumption
≤23W
Operating Temperature
0 to 70°C (32 to 158°F)
Protocols
Electrical interfaces OTL4.4, OTLC1.4, CAU-I4, OTLC2.8 and CEI-28G-MR CFP2 MSA Hardware Specification 1.0 with modifications compliant CFP MSA Management Interface Specification 2.2 with modifications compliant IEEE 802.3 clause 45
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Questions & Answers
Ask a question
All (2)Application (1)Tunable (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

N***r

United States

July 04, 2022
5.0
I just received the shipment, and the transceiver modules worked right out of the box. Thanks for good service and fast handling.
Verified Purchase
Helpful 1
Comment 0

G***s

Senegal

October 19, 2019
5.0
I do appreciate the quick responses from you and your team. Excellent customer service!
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed