FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OPB-I.
This picture is about OPB-I.
This picture is about OPB-I.
This picture is about OPB-I.
This picture is about OPB-I.
This picture is about OPB-I.
This picture is about OPB-I.
This picture is about OPB-I.
This picture is about OPB-I.
This picture is about OPB-I.

OPB-I, 1+1 Optical Protection Switch for NX N40 Managed Chassis, with Built-in OPM and 2 Protection Groups

#148738
#148738

1+1 Protection ≤4.0dB IL 5ms Switching Speed

2.579,92 € (Incl. VAT)
FS P/N: OPB-I
1 Sold
6 Reviews
1 Question
4 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

OPB-I, 1+1 Optical Protection Switch for NX N40 Managed Chassis

NX N40 Series OPB-I provides two independent 1+1 protection groups for optical signals, supports setting protection switching recovery mode, switching threshold, waiting recovery time, switching control commands through EMS, and wavelength and channel protection, etc. In optical line protection, input detection of OTDR signals is supported.


NX N40 Series provides high-speed and flexible solutions, which offers high density and high capacity benefits in a modular package. It supports unified management of its optical-layer and electrical-layer boards based on SDN, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance, thus it can be utilized in large-capacity transmission in all scenarios.

Specifications
Operation Wavelength
1290nm to 1330nm, 1510nm to 1605nm
Working Current
≤ 40mA
Insertion Loss
Tx≤ 3.5dB, Rx≤ 1.5dB
Return Loss
≥ 40dB
Directivity
≥ 50dB
Bearer Optical Power
≤ 300mW
Polarization Dependent Loss
≤ 0.3dB
Polarization Mode Dispersion
≤ 0.2ps
Switching Speed
≤ 5ms, 4ms typical
Power Consumption
18W (Typical)
Optical Connector
LC/UPC
Dimension(H×W×D)
1.52"x4.00"x14.11" (38.5x101.5x358.5mm)
Temperature
Operating -5 to 65°C (23 to 149°F)
Storage-40 to 85°C (-40 to 185°F)
Housing
Pluggable Module (Occupies 1 slot in NX N40 managed chassis)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Provides Two Independent 1+1 Protection Groups for Optical Signals
It contains four redundant lines and supports OCP 1+1, OMSP 1+1 and OLP 1+1 protection, reducing link loss and providing high reliability dual protection switching module unit.
Optical Channel Protection
Avoiding service interruption caused by failure of a single wavelength.
Optical Multiplex Section Protection
Avoiding service interruption caused by optical amplifier unit failure or line degradation.
Optical Line Protection
It can automatically switch from the working fiber to another spare fiber by real-time monitoring when faults occur.
Utilized in Large-capacity Transmission for All Scenarios
It supports unified management of its optical-layer and electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
6.4T Superior Performance
400G per wavelength yielding a total of 6.4T capacity to efficiently support a broad range of customer requirements and network applications.
Powerful Feature Set
Integrate 100/200/400G muxponder, OPB, optical power adjustable MUX and EDFA, which can be flexibly matched according to customer needs.
SDN Software Management
Visual SDN realizes one-click distribution of configurations and reduces the difficulty and cost of operation and maintenance.
Visual SDN Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through FCP NX management anytime on-site or remotely. Moreover, it supports real-time power monitoring with built-in OPM.
Flexible Scalability
Unified openconfig interface to support diversified deployment
Visual WEB Management
SDN system can be managed through web login
Detachable Functional Modules
Independently upgradeable, low maintenance cost
All-in-One Platform, Suitable for Metro Network

The NX N40 series is suitable for the convergence layer and core layer in the Metro Network to access services, implementing the fast and flexible deployment of the transport network.

Questions & Answers
Ask a question
All (1)Different Series (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

S***r

Colombia

September 15, 2023
5.0
NX N40 products support AES-256 encryption, which well protects our network security.
Verified Purchase
Helpful 2
Comment 0

G***h

United States

September 07, 2023
5.0
I am extremely satisfied with the FS OLP I purchased. It provides excellent optical signal protection and seamless switchover capabilities, ensuring uninterrupted network connectivity.
Verified Purchase
Helpful 3
Comment 0

C***e

United States

June 21, 2023
5.0
The remote management mode provides great convenience.It is very good.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed