FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MXP400G-202.
This picture is about MXP400G-202.
This picture is about MXP400G-202.
This picture is about MXP400G-202.
This picture is about MXP400G-202.
This picture is about MXP400G-202.
This picture is about MXP400G-202.
This picture is about MXP400G-202.
This picture is about MXP400G-202.
This picture is about MXP400G-202.

MXP400G-202, 2 x 400G QSFP-DD to 2 x 400G CFP2 Transponder for NX N40 Managed Chassis

#153138
#153138

ETH/OTN FEC 8QAM/16QAM/QPSK SDN

7.836,15 € (Incl. VAT)
FS P/N: MXP400G-202
6 Sold
6 Reviews
1 Question
Pre-order, Ship by 16 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

MXP400G-202, 2x 400G QSFP-DD to 2x 400G CFP2 Transponder for NX N40 Managed Chassis

NX N40 Series MXP400G-202 multi-protocol multi-rate transponder is designed for building high-capacity optical transport networks. Its flexible architecture with 2x QSFP-DD client interfaces enables it to be used in multiple applications.


NX N40 Series supports unified management of its optical-layer and electrical-layer boards based on SDN, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance. It can be utilized in large-capacity transmission in all scenarios and provides high-speed, flexible, and secure solutions, which offers high density and high capacity benefits in a modular package.

Specifications
Client Interface
100G/400G
Client Interface Protocol
100GE/400GE Ethernet Services
Line Interface
400G DWDM CFP2
Line Interface Protocol
OTUC4 OTN Services
Client Interface FEC
RS-FEC
Line Interface FEC
FEC, Super-FEC
Channel Spacing
75/100GHz
Line Modulation Mode
QPSK, 8QAM, 16QAM
In-band Management
GCC 0/1/2
Out-Band Management
FCP NX SDN
ALS
Supported on the Client Side
PRBS
Supported on the Line Side
ESC
Supported
Delay Measurement
Supported
Test Frame
Supported
Spectral Width of WDM-side Signals
75GHz
Protection Scheme
Optical Line Protection
Client-side 1+1 Protection
Ethernet Service Encapsulation Mode
100GE GMP
400GE GMP
Security
TACACS, RADIUS
Weight
1.464KG
Loopback
Line-side Loopback Inloop Client-side Loopback Inloop Outloop
Power Consumption
118W (Typical)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Massive Capacity and Density in a Compact Footprint
MXP400G-202 enables massive capacity with support for up to 800 Gb/s of line capacity plus 800 Gb/s of client Ethernet ports, high capacity transport of 400G over single wavelength.
800G High Capacity
Occupy 1 Slot in Chassis
Low Power Consumption <118W
Connect with MUX to Improve Transmission Capacity

The product meets market demands for increasing the transmission capacity, rack space savings, and reducing fiber occupation by connecting with MUX/DEMUX.

Correct Erroneous Messages to Offer High Degree of Fault Tolerance

FEC improves the bit error rate of communication links by adding redundant information to the data at the transmitter side so that the receiver side uses it to detect and correct errors.

Utilized in Large-capacity Transmission for All Scenarios
NX N40 Series supports unified management of its optical & electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
6.4T Superior Performance
400G per wavelength yielding a total of 6.4T capacity to efficiently support a broad range of customer requirements and network applications.
Powerful Feature Set
Integrate 100/200/400G muxponder, OPB, optical power adjustable MUX and EDFA, which can be flexibly matched according to customer needs.
SDN Software Management
Visual SDN realizes one-click distribution of configurations and reduces the difficulty and cost of operation and maintenance.
Visual SDN Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Openconfig Interface
Support diversified deployment
Visual WEB Management
Manage SDN over the web
Detachable Functional Modules
Low maintenance cost
All-in-One Platform, Suitable for Data Center Interconnect

The NX N40 series is suitable for the convergence and core layer in the Data Center Interconnect to access services, implementing the fast and flexible deployment of the transport network.

Questions & Answers
Ask a question
All (1)Management (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

S***r

Colombia

September 15, 2023
5.0
NX N40 products support AES-256 encryption, which well protects our network security.
Verified Purchase
Helpful 2
Comment 0

G***h

United States

September 07, 2023
5.0
I am extremely satisfied with the FS OLP I purchased. It provides excellent optical signal protection and seamless switchover capabilities, ensuring uninterrupted network connectivity.
Verified Purchase
Helpful 3
Comment 0

C***e

United States

June 21, 2023
5.0
The remote management mode provides great convenience.It is very good.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed