FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OMD08.
This picture is about OMD08.
This picture is about OMD08.
This picture is about OMD08.
This picture is about OMD08.
This picture is about OMD08.
This picture is about OMD08.
This picture is about OMD08.

Customized Active Dual Fiber DWDM Mux Demux, 8 Channels 100GHz, LC/UPC, NX N40 Plug-in Module

#153141
#153141

NX N40 Plug-in Module

1.158,00 € (Excl. VAT)
FS P/N: OMD08
1.378,02 € (Incl. VAT)
FS P/N: OMD08
2 Sold
6 Reviews
1 Question
Grid Channel:
1529.55-1535.04nm
Pre-order, Ship by 18 Sep, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customized 8ch Active Dual Fiber DWDM Mux Demux, NX N40 Plug-in Module

NX N40 Series 8ch DWDM Mux Demux is a high-density, low loss, standalone active DWDM device based on AAWG (Athermal Arrayed Waveguide Grating) technology. In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.


NX N40 Series provides high-speed and flexible solutions, which offers high density and high capacity benefits in a modular package. It supports unified management of its optical-layer and electrical-layer boards based on SDN, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance, thus it can be utilized in large-capacity transmission in all scenarios.

Specifications
Wavelength
1528nm-1568nm
Channel Spacing
100GHz
Center Wavelength Accuracy
≤±0.1nm
Directivity
≥50dB
Insertion Loss
≤6.0dB
Return Loss
≥45dB
Insertion Loss Uniformity
≤2.4dB
Passband Ripple
≤0.5dB
Polarization Mode Dispersion
≤0.1ps
Polarization Dependent Loss
≤0.2dB
Channel Isolation
≥25dB
Power Consumption
18W (Typical)
Technology
AAWG (Flat-top)
Channel Passband
±0.11nm
Management
SDN, WebUI
Dimensions (HxWxD)
1.52''x4.00''x14.11'' (38.5x101.5x358.5mm)
Temperature
Operation -5 to 45°C (23 to 113°F)
Storage -40 to 70°C (14 to 158°F)
Housing
Pluggable Module (Occupies 1 slot in NX N40 managed chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

400G Transmission with 8CH Mux
400G Transmission with 8CH Mux
View products

Features

Active 8 Channels DWDM Mux Demux

Multiplexing up to 8 channels in one plug-in module, it applies to metro, regional and long-distance DWDM networks.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Maximize Your Fiber with WDM Network

OMD08 is designed to combine separate DWDM channels in one multi-channel line DWDM signal and to extract separate DWDM channels from a multi-channel line DWDM signal.

Utilized in Large-capacity Transmission for All Scenarios
NX N40 Series supports unified management of its optical & electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
6.4T Superior Performance
400G per wavelength yielding a total of 6.4T capacity to efficiently support a broad range of customer requirements and network applications.
Powerful Feature Set
Integrate 100/200/400G muxponder, OPB, optical power adjustable MUX and EDFA, which can be flexibly matched according to customer needs.
SDN Software Management
Visual SDN realizes one-click distribution of configurations and reduces the difficulty and cost of operation and maintenance.
Visual SDN Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through FCP NX management anytime on-site or remotely.
Flexible Scalability
Unified openconfig interface to support diversified deployment
Visual WEB Management
SDN system can be managed through web login
Detachable Functional Modules
Independently upgradeable, low maintenance cost
All-in-One Platform, Suitable for Metro Network

The NX N40 series is suitable for the convergence layer and core layer in the Metro Network to access services, implementing the fast and flexible deployment of the transport network.

Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Specifications

Customized 8ch Active Dual Fiber DWDM Mux Demux, NX N40 Plug-in Module

NX N40 Series 8ch DWDM Mux Demux is a high-density, low loss, standalone active DWDM device based on AAWG (Athermal Arrayed Waveguide Grating) technology. In accordance with the ITU-T G.694.1 100GHz grid, it maximizes the capacity of the C-band range.


NX N40 Series provides high-speed and flexible solutions, which offers high density and high capacity benefits in a modular package. It supports unified management of its optical-layer and electrical-layer boards based on SDN, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance, thus it can be utilized in large-capacity transmission in all scenarios.

Specifications
Wavelength
1528nm-1568nm
Channel Spacing
100GHz
Center Wavelength Accuracy
≤±0.1nm
Directivity
≥50dB
Insertion Loss
≤6.0dB
Return Loss
≥45dB
Insertion Loss Uniformity
≤2.4dB
Passband Ripple
≤0.5dB
Polarization Mode Dispersion
≤0.1ps
Polarization Dependent Loss
≤0.2dB
Channel Isolation
≥25dB
Power Consumption
18W (Typical)
Technology
AAWG (Flat-top)
Channel Passband
±0.11nm
Management
SDN, WebUI
Dimensions (HxWxD)
1.52''x4.00''x14.11'' (38.5x101.5x358.5mm)
Temperature
Operation -5 to 45°C (23 to 113°F)
Storage -40 to 70°C (14 to 158°F)
Housing
Pluggable Module (Occupies 1 slot in NX N40 managed chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
400G Transmission with 8CH Mux
400G Transmission with 8CH Mux
View products
Features
Active 8 Channels DWDM Mux Demux

Multiplexing up to 8 channels in one plug-in module, it applies to metro, regional and long-distance DWDM networks.

Mix of Services Multiplexing at Any Rate

Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent to any rate, any service multiplexing and upgrade.

Maximize Your Fiber with WDM Network

OMD08 is designed to combine separate DWDM channels in one multi-channel line DWDM signal and to extract separate DWDM channels from a multi-channel line DWDM signal.

Utilized in Large-capacity Transmission for All Scenarios
NX N40 Series supports unified management of its optical & electrical-layer boards, which allows integrated configuration, multi-rate hybrid transmission, efficient operation and maintenance.
6.4T Superior Performance
400G per wavelength yielding a total of 6.4T capacity to efficiently support a broad range of customer requirements and network applications.
Powerful Feature Set
Integrate 100/200/400G muxponder, OPB, optical power adjustable MUX and EDFA, which can be flexibly matched according to customer needs.
SDN Software Management
Visual SDN realizes one-click distribution of configurations and reduces the difficulty and cost of operation and maintenance.
Visual SDN Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through FCP NX management anytime on-site or remotely.
Flexible Scalability
Unified openconfig interface to support diversified deployment
Visual WEB Management
SDN system can be managed through web login
Detachable Functional Modules
Independently upgradeable, low maintenance cost
All-in-One Platform, Suitable for Metro Network

The NX N40 series is suitable for the convergence layer and core layer in the Metro Network to access services, implementing the fast and flexible deployment of the transport network.

Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network

Questions & Answers

Customer Reviews

Resources

1.158,00 € (Excl. VAT)

1.378,02 € (Incl. VAT)

Pre-order