FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6200-D2160M.
This picture is about M6200-D2160M.
This picture is about M6200-D2160M.
This picture is about M6200-D2160M.
This picture is about M6200-D2160M.
This picture is about M6200-D2160M.

M6200-D2160M, 40 Channels 100GHz C21-C60 Active, Dual Fiber DWDM Mux and Demux with Monitor Port, Pluggable Module, LC/UPC

#109705
#109705

Monitor Port Typical 5.5dB IL

1.461,32 € (Incl. VAT)
FS P/N: M6200-D2160M
114 Sold
8 Reviews
7 Questions
4 in DE Warehouse, Get it by 24 May, 2024
3 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

40ch C21-C60 Active Dual Fiber DWDM Mux and Demux Module, with Monitor Port

The 40ch Mux and Demux is an active optical module based on AAWG Gaussian technology, which multiplexes several streams of signals over a single fiber using different wavelengths to expand the capacity of existing fibers without investing large amounts of money.

It can be highly integrated with M6200 series management platforms and M6200 EDFA/DCM/OLP products to realize the unified management.

Specifications
Wavelength
40 Channels C21-C60
Channel Spacing
100GHz (0.8nm)
Channel Passband
± 0.11nm
Center Wavelength Accuracy
± 0.05nm
Insertion Loss
≤ 6.0dB, 5.5dB Typical
Insertion Loss @ 1% Mon
≤ 26dB
Passband Ripple
≤ 0.5dB
Technology
AAWG (Gaussian)
Return Loss
≥ 40dB
Directivity
≥ 50dB
Polarization Mode Dispersion
≤ 0.5ps
Polarization Dependent Loss
≤ 0.5dB
Channel Isolation
Adjacent ≥ 25dB
Non-adjacent ≥ 30dB
Temperature
Operating-10 to 50°C (14 to 122°F)
Storage -20 to 85°C (-4 to 185°F)
Power Handling
≤ 300mW
Housing
Pluggable Module (Occupies 4 slots in M6200 managed chassis)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
Scenario 1
View products
Scenario 2
View products

Features

Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and effectively reduce the cost.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent for any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels
40
40
40
40
40
Wavelength
C21-C60
C21-C60
C21-C60
C21-C60
C21-C60
Insertion Loss
≤ 6.0dB, 5.5dB Typical
≤ 5.0dB, 3.5dB Typical
≤ 4.5dB, 3.0dB Typical
≤ 5.5dB, 4.5dB Typical
≤ 6.0dB, 4.5dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
Channel Isolation
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 24dB Non-adjacent ≥ 29dB
Return Loss
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 41dB
Special Service
Monitor Port
1310nm, Monitor Port
Monitor Port
1310nm, Monitor Port
1310nm, Monitor Port
Technology
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Flat-top)
AAWG (Gaussian)
Property
Active
Passive
Passive
Passive
Active
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM/WEB
Power Handling
≤ 300mW
≤300mW
Dual power, 100VAC~240VAC
Housing
M6200 Plug-in Module
1U Rack Mount
1U Rack Mount
1U Rack Mount
1U Rack Mount
Specifications

40ch C21-C60 Active Dual Fiber DWDM Mux and Demux Module, with Monitor Port

The 40ch Mux and Demux is an active optical module based on AAWG Gaussian technology, which multiplexes several streams of signals over a single fiber using different wavelengths to expand the capacity of existing fibers without investing large amounts of money.

It can be highly integrated with M6200 series management platforms and M6200 EDFA/DCM/OLP products to realize the unified management.

Specifications
Wavelength
40 Channels C21-C60
Channel Spacing
100GHz (0.8nm)
Channel Passband
± 0.11nm
Center Wavelength Accuracy
± 0.05nm
Insertion Loss
≤ 6.0dB, 5.5dB Typical
Insertion Loss @ 1% Mon
≤ 26dB
Passband Ripple
≤ 0.5dB
Technology
AAWG (Gaussian)
Return Loss
≥ 40dB
Directivity
≥ 50dB
Polarization Mode Dispersion
≤ 0.5ps
Polarization Dependent Loss
≤ 0.5dB
Channel Isolation
Adjacent ≥ 25dB
Non-adjacent ≥ 30dB
Temperature
Operating-10 to 50°C (14 to 122°F)
Storage -20 to 85°C (-4 to 185°F)
Power Handling
≤ 300mW
Housing
Pluggable Module (Occupies 4 slots in M6200 managed chassis)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
Scenario 1
View products
Scenario 2
View products
Features
Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and effectively reduce the cost.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent for any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels
40
40
40
40
40
Wavelength
C21-C60
C21-C60
C21-C60
C21-C60
C21-C60
Insertion Loss
≤ 6.0dB, 5.5dB Typical
≤ 5.0dB, 3.5dB Typical
≤ 4.5dB, 3.0dB Typical
≤ 5.5dB, 4.5dB Typical
≤ 6.0dB, 4.5dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
Channel Isolation
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 24dB Non-adjacent ≥ 29dB
Return Loss
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 41dB
Special Service
Monitor Port
1310nm, Monitor Port
Monitor Port
1310nm, Monitor Port
1310nm, Monitor Port
Technology
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Flat-top)
AAWG (Gaussian)
Property
Active
Passive
Passive
Passive
Active
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM/WEB
Power Handling
≤ 300mW
≤300mW
Dual power, 100VAC~240VAC
Housing
M6200 Plug-in Module
1U Rack Mount
1U Rack Mount
1U Rack Mount
1U Rack Mount

Questions & Answers

Customer Reviews

Resources

1.228,00 € (Excl. VAT)

1.461,32 € (Incl. VAT)

4 in DE Warehouse
3 in Global Warehouse