FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6200-OEO10G.
00:42
This picture is about M6200-OEO10G.
This picture is about M6200-OEO10G.
This picture is about M6200-OEO10G.
This picture is about M6200-OEO10G.
This picture is about M6200-OEO10G.
This picture is about M6200-OEO10G.
This picture is about M6200-OEO10G.
This picture is about M6200-OEO10G.
This picture is about M6200-OEO10G.

M6200-OEO10G, 5 Channels WDM Transponder (Converter), 10 SFP/SFP+ Slots

Hot #107365
Hot #107365

ETH/SONET/SDH/FC WEB

986,51 € (Incl. VAT)
FS P/N: M6200-OEO10G
867 Sold
20 Reviews
34 Questions
5 in DE Warehouse, Get it by 23 May, 2024
29 in Global Warehouse, Get it by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

10G Multi-Rate WDM Transponder (Converter)

The 10G WDM transponder is equipped with 10 SFP/SFP+ slots and it supports multiple protocols such as 100Mbps-10Gbps Ethernet, 1/2/8G FC, SONET/SDH, OTU2/2e, SDI, HD-SDI etc. It is designed for wavelength conversion, distance extension and optical signal repeat.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment and other industries to solve the problems of high O&M costs and difficult deployment.

Specifications
Transmission Speed
100Mbps to 11.1Gbps
Interface Type
SFP/SFP+
Transceiver Slot Number
10
Service Channel Number
5
Client Protocols
SONET/SDH, Ethernet
FC, STM, OTU
ALS
Supported
CDR
Supported
Power Consumption
<15W
Latency
<1.8us
Alarm
Supported
Housing
Pluggable Module (Occupies 1 slot in M6200 Managed chassis)
Temperature
Operating: 0 to 50°C (32 to 122°F)
Storage: -10 to 70°C (14 to 158°F)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
10G DWDM Solution for 40km Transmission
View products
Multiple 40G DWDM Networks up to 40km
View products
10G DWDM Disaster Recovery Solution for 80km
View products
100km Long Haul DWDM Solution
View products

Features

Flexibility and Scalability for Fiber Optic Connectivity

This Optical-Electrical-Optical (OEO) device provides reliable and cost-effective fiber conversion to optimize signal quality and extend network distance.

Fiber Type Conversion

Maximum the fiber capacity by fiber type conversion

Wavelength Conversion

Achieve WDM solution by fiber wavelength conversion

Signal Type Conversion

Extend the transmission distance by optical signal to electrical signal conversion

Flexible Mix of Services from 100Mbps to 11.1Gbps

This transponder uniformly transports different protocols over a common fiber optical network to achieve a seamless connection with existing fiber optic infrastructure and third-party equipment.

Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Management: WEB, SNMP
Monitoring: Remote real-time fiber optic network monitoring
Graphical user interface: Easy to operate for beginners
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Transmission Speed
100Mbps to 11.1Gbps
40/100Gbps
Client Interface
5 x SFP/SFP+
3 x QSFP+/QSFP28
Line Interface
5 x SFP/SFP+
3 x QSFP+/QSFP28
Service Channel Number
5
3
Power Consumption
<15W
<25W
Latency
<1.8us
<30us
3R Repeater
yesyes
Hot-swappable Module
yesyes
Automatic Laser Shutdown (ALS)
yesyes
Digital Diagnostic Monitoring (DDM)
yesyes
Specifications

10G Multi-Rate WDM Transponder (Converter)

The 10G WDM transponder is equipped with 10 SFP/SFP+ slots and it supports multiple protocols such as 100Mbps-10Gbps Ethernet, 1/2/8G FC, SONET/SDH, OTU2/2e, SDI, HD-SDI etc. It is designed for wavelength conversion, distance extension and optical signal repeat.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment and other industries to solve the problems of high O&M costs and difficult deployment.

Specifications
Transmission Speed
100Mbps to 11.1Gbps
Interface Type
SFP/SFP+
Transceiver Slot Number
10
Service Channel Number
5
Client Protocols
SONET/SDH, Ethernet
FC, STM, OTU
ALS
Supported
CDR
Supported
Power Consumption
<15W
Latency
<1.8us
Alarm
Supported
Housing
Pluggable Module (Occupies 1 slot in M6200 Managed chassis)
Temperature
Operating: 0 to 50°C (32 to 122°F)
Storage: -10 to 70°C (14 to 158°F)

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
10G DWDM Solution for 40km Transmission
View products
Multiple 40G DWDM Networks up to 40km
View products
10G DWDM Disaster Recovery Solution for 80km
View products
100km Long Haul DWDM Solution
View products
Features
Flexibility and Scalability for Fiber Optic Connectivity

This Optical-Electrical-Optical (OEO) device provides reliable and cost-effective fiber conversion to optimize signal quality and extend network distance.

Fiber Type Conversion

Maximum the fiber capacity by fiber type conversion

Wavelength Conversion

Achieve WDM solution by fiber wavelength conversion

Signal Type Conversion

Extend the transmission distance by optical signal to electrical signal conversion

Flexible Mix of Services from 100Mbps to 11.1Gbps

This transponder uniformly transports different protocols over a common fiber optical network to achieve a seamless connection with existing fiber optic infrastructure and third-party equipment.

Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Management: WEB, SNMP
Monitoring: Remote real-time fiber optic network monitoring
Graphical user interface: Easy to operate for beginners
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Transmission Speed
100Mbps to 11.1Gbps
40/100Gbps
Client Interface
5 x SFP/SFP+
3 x QSFP+/QSFP28
Line Interface
5 x SFP/SFP+
3 x QSFP+/QSFP28
Service Channel Number
5
3
Power Consumption
<15W
<25W
Latency
<1.8us
<30us
3R Repeater
yesyes
Hot-swappable Module
yesyes
Automatic Laser Shutdown (ALS)
yesyes
Digital Diagnostic Monitoring (DDM)
yesyes

Questions & Answers

Customer Reviews

Resources

829,00 € (Excl. VAT)

986,51 € (Incl. VAT)

5 in DE Warehouse
29 in Global Warehouse