FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about M6200-CH5U.
00:25
This picture is about M6200-CH5U.
This picture is about M6200-CH5U.
This picture is about M6200-CH5U.
This picture is about M6200-CH5U.
This picture is about M6200-CH5U.
This picture is about M6200-CH5U.
This picture is about M6200-CH5U.
This picture is about M6200-CH5U.
This picture is about M6200-CH5U.
This picture is about M6200-CH5U.
This picture is about M6200-CH5U.

M6200-CH5U, 15 Slots 5U Managed Chassis Unloaded Platform, Redundant AC PSUs, Support WEB/SNMP Management

Hot #111052
Hot #111052

WEB 1+1 AC Power 1x Fan Module

759,00 € (Excl. VAT)
FS P/N: M6200-CH5U
903,21 € (Incl. VAT)
FS P/N: M6200-CH5U
205 Sold
1 Review
10 Questions
9 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

M6200-CH5U, 15 Slots 5U Managed Chassis Unloaded Platform, Redundant AC PSUs, Support WEB/SNMP Management

The M6200 series 5U managed chassis supports MUX/DEMUX/EDFA/OEO/OLP/DCM modules, and all critical components, powers, management module, and interface modules are hot-swappable, allowing online field replacement. It supports out-of-band OSC remote management and NMS management.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, and visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment, and other industries to solve the problems of high O&M costs and complex deployment.

Note: The chassis comes with NMU main control card, cooling fan, and power supply.

Specifications
Slot Count
15-slot
Enclosure Type
Rack Mountable
Power Supply
Dual AC Power, 100V~240VAC
Hot-swappable
Power Consumption
< 350W
Relative Humidity
10% ~ 90% (non-condensing)
Management Type
WEB, SNMP v2
Network Interface
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
Dimensions (HxWxD)
8.74"x17.48"x8.86" (222x444x225mm)
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-20°C to 80°C (-4 to 176°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

100km Long Haul DWDM Solution
10G DWDM Disaster Recovery Solution for 80km
100km Long Haul DWDM Solution
View products
10G DWDM Disaster Recovery Solution for 80km
View products

Features

Redundant Cooling Fans and Power Supplies
6 hot-swappable intelligent fans achieve superior cooling and power reduction. 1+1 dual power supplies ensure network transmission reliability.
15 Units Plug-in Modules
Low Power Consumption < 350W
Left-to-Right Airflow
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Rack Unit
5U
2U
Slot Count
15-slot
7-slot
Power Supply
Dual AC Power, 100VAC~240VAC
Dual AC Power, 100VAC~240VAC
Power Consumption
< 350W
< 300W
Management Type
WEB, SNMP v2
WEB, SNMP v2
Network Interface
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
Dimensions (HxWxD)
8.74"x17.48"x8.86" (222x444x225mm)
3.46''x17.48''x12.80'' (88x444x325mm)
Specifications

M6200-CH5U, 15 Slots 5U Managed Chassis Unloaded Platform, Redundant AC PSUs, Support WEB/SNMP Management

The M6200 series 5U managed chassis supports MUX/DEMUX/EDFA/OEO/OLP/DCM modules, and all critical components, powers, management module, and interface modules are hot-swappable, allowing online field replacement. It supports out-of-band OSC remote management and NMS management.


The M6200 series provides efficient and easy-to-deploy solutions. It has a variety of optical layer boards, supports 1+1 protection of the main control board, and visual management, and realizes seamless deployment safely and efficiently, which can be used in education, retail, entertainment, and other industries to solve the problems of high O&M costs and complex deployment.

Note: The chassis comes with NMU main control card, cooling fan, and power supply.

Specifications
Slot Count
15-slot
Enclosure Type
Rack Mountable
Power Supply
Dual AC Power, 100V~240VAC
Hot-swappable
Power Consumption
< 350W
Relative Humidity
10% ~ 90% (non-condensing)
Management Type
WEB, SNMP v2
Network Interface
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
Dimensions (HxWxD)
8.74"x17.48"x8.86" (222x444x225mm)
Operating Temperature
-10 to 50°C (14 to 122°F)
Storage Temperature
-20°C to 80°C (-4 to 176°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
100km Long Haul DWDM Solution
10G DWDM Disaster Recovery Solution for 80km
100km Long Haul DWDM Solution
View products
10G DWDM Disaster Recovery Solution for 80km
View products
Features
Redundant Cooling Fans and Power Supplies
6 hot-swappable intelligent fans achieve superior cooling and power reduction. 1+1 dual power supplies ensure network transmission reliability.
15 Units Plug-in Modules
Low Power Consumption < 350W
Left-to-Right Airflow
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management
Multi-service Platform, Suitable for DWDM Long-haul Solution

The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.

Rack Unit
5U
2U
Slot Count
15-slot
7-slot
Power Supply
Dual AC Power, 100VAC~240VAC
Dual AC Power, 100VAC~240VAC
Power Consumption
< 350W
< 300W
Management Type
WEB, SNMP v2
WEB, SNMP v2
Network Interface
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
2x SFP LAN Ports 100Base-X
4x RJ45 LAN Ports 10/100Base-T
Dimensions (HxWxD)
8.74"x17.48"x8.86" (222x444x225mm)
3.46''x17.48''x12.80'' (88x444x325mm)

Questions & Answers

Customer Reviews

Resources

759,00 € (Excl. VAT)

903,21 € (Incl. VAT)

9 in Global Warehouse