FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMU-FD402160M3.
This picture is about FMU-FD402160M3.
This picture is about FMU-FD402160M3.
This picture is about FMU-FD402160M3.
This picture is about FMU-FD402160M3.
This picture is about FMU-FD402160M3.
This picture is about FMU-FD402160M3.
This picture is about FMU-FD402160M3.
This picture is about FMU-FD402160M3.
This picture is about FMU-FD402160M3.
This picture is about FMU-FD402160M3.
This picture is about FMU-FD402160M3.

40 Channels DWDM Mux Demux, 100GHz C21-C60, with 1310nm Port and Monitor Port, 4.5dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

#84492
#84492

1U Rack Mount ITU-T

1.498,00 € (Excl. VAT)
FS P/N: FMU-FD402160M3
1.782,62 € (Incl. VAT)
FS P/N: FMU-FD402160M3
604 Sold
267 Reviews
3 Questions
14 in Global Warehouse, Get it by 30 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
3-Year Warranty
30-Day Returns
Specifications
Features
Videos
Q&A
Reviews
Resources

40 Channels DWDM Mux Demux, 100GHz C21-C60, with 1310nm Port and Monitor Port, 4.5dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

The 40CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Flat-top). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
40 Channels C21-C60
Channel Spacing
100GHz (0.8nm)
1310nm Port Pass Band Width
1260nm-1360nm
Insertion Loss
≤ 5.5dB, 4.5dB Typical
Center Wavelength Accuracy
± 0.05nm
Channel Passband
± 0.11nm
Insertion Loss @ 1% Mon
≤ 26dB
Insertion Loss @ 1310 Port
≤ 1.5dB
Technology
AAWG (Flat-top)
Adjacent channel Isolation
≥ 25dB
Non-adjacent channel Isolation
≥ 29dB
Return Loss
≥ 40dB
Directivity
≥ 40dB
Polarization Dependent Loss
≤ 0.7dB
Polarization Mode Dispersion
≤ 0.5ps
Temperature
Operating -5 to 65°C (23 to 149°F)
Storage -40 to 85°C (-40 to 185°F)
Net Weight
3.6kg (8lb)
Dimensions (HxWxD)
1.73"x19"x10.28" (44x481.8x261.2mm)

Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Diversified Ports for 40 Channels DWDM Mux Demux

The C21-C60 channel port for ITU grid DWDM traffic, 1310nm port for 40G/100G Legacy Traffic, MON port for optical performance monitoring.

Maximize Your Fiber with WDM Network

Instead of using multiple fibers for each service, a single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent for any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Hybrid CWDM-DWDM System for Network Expansion
By using the 1530nm and 1550nm CWDM channels, it becomes possible to transmit multiple DWDM channels within a single CWDM channel, providing a solution that is both cost-effective and easily expandable.
1530±6.5=1523.5nm~1536.5nm
C53~C60 total 8ch
1550±6.5=1543.5nm~1556.5nm
C27~C42 total 16ch
Metro & Long Haul DWDM Network for Data Center Interconnect
Mux Demux interconnect seamlessly with transponder, muxponder, amplifier, and third-party WDM products, to form cost-effective high-capacity DWDM tailored solutions.
Service Providers
Data Center Interconnect
Enterprises & Business
Mobile Transport
Dark Fiber Providers
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels
40
40
40
40
40
Wavelength
C21-C60
C21-C60
C21-C60
C21-C60
C21-C60
Insertion Loss
≤ 5.5dB, 4.5dB Typical
≤ 5.0dB, 3.5dB Typical
≤ 4.5dB, 3.0dB Typical
≤ 6.0dB, 5.5dB Typical
≤ 6.0dB, 4.5dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
Channel Isolation
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 24dB Non-adjacent ≥ 29dB
Return Loss
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 41dB
Special Service
1310nm, Monitor Port
1310nm, Monitor Port
Monitor Port
Monitor Port
1310nm, Monitor Port
Technology
AAWG (Flat-top)
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Gaussian)
Property
Passive
Passive
Passive
Active
Active
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM/WEB
Power Handling
≤300mW
≤ 300mW
Dual power, 100VAC~240VAC
Housing
1U Rack Mount
1U Rack Mount
1U Rack Mount
M6200 Plug-in Module
1U Rack Mount
Specifications

40 Channels DWDM Mux Demux, 100GHz C21-C60, with 1310nm Port and Monitor Port, 4.5dB Typical IL, LC/UPC, Dual Fiber, 1U Rack Mount

The 40CH Mux Demux is a high-density, low loss, and suitable for long-haul transmission passive DWDM device based on AAWG (Flat-top). This unit can be used as either a multiplexer or de-multiplexer (mux/demux). In accordance with the ITU-T, it maximizes the capacity of the C-band range.
In conjunction with the FS transponders and amplifiers, etc., this Mux Demux supports a wide range of architectures from simple point-to-point to amplified ring configurations.

Specifications
Wavelength
40 Channels C21-C60
Channel Spacing
100GHz (0.8nm)
1310nm Port Pass Band Width
1260nm-1360nm
Insertion Loss
≤ 5.5dB, 4.5dB Typical
Center Wavelength Accuracy
± 0.05nm
Channel Passband
± 0.11nm
Insertion Loss @ 1% Mon
≤ 26dB
Insertion Loss @ 1310 Port
≤ 1.5dB
Technology
AAWG (Flat-top)
Adjacent channel Isolation
≥ 25dB
Non-adjacent channel Isolation
≥ 29dB
Return Loss
≥ 40dB
Directivity
≥ 40dB
Polarization Dependent Loss
≤ 0.7dB
Polarization Mode Dispersion
≤ 0.5ps
Temperature
Operating -5 to 65°C (23 to 149°F)
Storage -40 to 85°C (-40 to 185°F)
Net Weight
3.6kg (8lb)
Dimensions (HxWxD)
1.73"x19"x10.28" (44x481.8x261.2mm)

Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Diversified Ports for 40 Channels DWDM Mux Demux

The C21-C60 channel port for ITU grid DWDM traffic, 1310nm port for 40G/100G Legacy Traffic, MON port for optical performance monitoring.

Maximize Your Fiber with WDM Network

Instead of using multiple fibers for each service, a single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

Mix of Services Multiplexing at Any Rate
Flexible mix of 1G/10G/25G/40G/100G/200G Ethernet, 8G/16G FC, SAN, OTN, SDH/SONET and native video services, it's transparent for any rate, any service multiplexing and upgrade.
Ethernet
SAN
OTN
Video Services
SONET/SDH
Monitor Port for Your Diversified Monitoring Needs

Usually, at a split of 1% (2%, 3%, 5% optional), the monitor port offers flexible monitoring ways to test the power, wavelength and OSNR of the optical signal without service interruption.

Hybrid CWDM-DWDM System for Network Expansion
By using the 1530nm and 1550nm CWDM channels, it becomes possible to transmit multiple DWDM channels within a single CWDM channel, providing a solution that is both cost-effective and easily expandable.
1530±6.5=1523.5nm~1536.5nm
C53~C60 total 8ch
1550±6.5=1543.5nm~1556.5nm
C27~C42 total 16ch
Metro & Long Haul DWDM Network for Data Center Interconnect
Mux Demux interconnect seamlessly with transponder, muxponder, amplifier, and third-party WDM products, to form cost-effective high-capacity DWDM tailored solutions.
Service Providers
Data Center Interconnect
Enterprises & Business
Mobile Transport
Dark Fiber Providers
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Number of channels
40
40
40
40
40
Wavelength
C21-C60
C21-C60
C21-C60
C21-C60
C21-C60
Insertion Loss
≤ 5.5dB, 4.5dB Typical
≤ 5.0dB, 3.5dB Typical
≤ 4.5dB, 3.0dB Typical
≤ 6.0dB, 5.5dB Typical
≤ 6.0dB, 4.5dB Typical
Channel Spacing
0.8nm
0.8nm
0.8nm
0.8nm
0.8nm
Channel Isolation
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 29dB
Adjacent ≥ 25dB Non-adjacent ≥ 30dB
Adjacent ≥ 24dB Non-adjacent ≥ 29dB
Return Loss
≥ 40dB
≥ 40dB
≥ 40dB
≥ 40dB
≥ 41dB
Special Service
1310nm, Monitor Port
1310nm, Monitor Port
Monitor Port
Monitor Port
1310nm, Monitor Port
Technology
AAWG (Flat-top)
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Gaussian)
AAWG (Gaussian)
Property
Passive
Passive
Passive
Active
Active
Monitoring Type
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM
OPD/OPM/WEB
Power Handling
≤300mW
≤ 300mW
Dual power, 100VAC~240VAC
Housing
1U Rack Mount
1U Rack Mount
1U Rack Mount
M6200 Plug-in Module
1U Rack Mount

Questions & Answers

Customer Reviews

Resources

1.498,00 € (Excl. VAT)

1.782,62 € (Incl. VAT)

14 in Global Warehouse