As Variable Optical Attenuator, SFP VOA is mainly used in fiber optic for fiber signal attenuation to ensure that the optical power in the link is at a stable and required level.Plugged in M6200 EDFA to balance Signal Strengths.
Click to open expanded view
M6200-SFPVOA, SFP Variable Optical Attenuator Module
Hot #107373
Hot #107373
486,71 € (Incl. VAT)
FS P/N: M6200-SFPVOA
429 Sold
6 Reviews
7 Questions
Models:
33 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
2-Year Warranty
30-Day Returns
30-Day Exchange
SFP Variable Optical Attenuator Module, 0-20dB
Specifications
Attenuation Type
Dark or Bright
Wavelength Range
1525~1570nm
Attenuation
0~20dB
Insertion Loss(With PD)
2.5dB
Wavelength Dependence Loss
0-10dB ≤0.6dB
10-20dB ≤1.5dB
10-20dB ≤1.5dB
Power Monitor Accuracy
±1.0dB
Attenuation Response Time
300ms
Return Loss
≥40dB
Operating Temperature
-5 to 70℃ (23 to 158°F)
Storage Temperature
-40 to 85℃ (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Dynamic Optical Power Management
SFP VOA removes the need for fixed attenuators using dynamic adjustment of the power-per-channel to optimize performance, enabling a better additional margin on the system.
Saving-space SFP form factor
0-20dB dynamic adjustment
Balance Power Level in DWDM Networks
The VOA module is used to reduce optical power and it can achieve remote online attenuation adjustment by NMS network management software.
Highly Integrated One-stop Platform
The M6200 series platform is an integrated solution, providing 10G DWDM long-haul service. It's equipped with a GUI management system that can easily manage the whole network.
Multi-rate Client Service
Support GE/2.5G/10G/40G/100G multiple service rates.
Redundant Backup
Dual NMU and power supplies make network more reliable.
Easy to Operate and Manage
It can be managed on-site or remotely at any time.
Monitor Your Network by WEB Management
You can easily check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
WEB Management
Fault Management
Monitoring Management
Multi-service Platform, Suitable for DWDM Long-haul Solution
The M6200 series is suitable for aggregation access networks, providing efficient solutions for education, SME, governments, operators and other industries.
Questions & Answers
Ask a question
All (7)Application (2)I2C Communication Interface (1)Installation (1)Matching Product (1)Other Compatibility (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
R***o
Spain
February 24, 2021
It works perfectly when used in FS M6200 EDFA. It is hot swappable and more flexible during use. You can plug it to the VOA port of M6200 EDFA directly when the dynamic adjustment is required, and then start the attenuation adjustment by the NMS management, which is easy and operable. I have used the SFP VOA for several months, and haven't meet any issues up to now, but I don't worry about the issues because my account manager always can provide solutions for me.
Verified Purchase
Helpful 7
Comment 0P***p
United States
January 11, 2021
The power of the entire system can be adjusted flexibly through the VOA module. Definitely, I really love the internal design which could dynamic adjustment of the power-per-channel to optimize performance.
Verified Purchase
Helpful 2
Comment 0L***e
United States
January 07, 2021
With VOA we can manage the network completely remotely. We strongly prefer that and therefore we consider applying the VOA to every link where this makes sense.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed