FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMT20PA-EDFA.
This picture is about FMT20PA-EDFA.
This picture is about FMT20PA-EDFA.
This picture is about FMT20PA-EDFA.
This picture is about FMT20PA-EDFA.
This picture is about FMT20PA-EDFA.
This picture is about FMT20PA-EDFA.
This picture is about FMT20PA-EDFA.
This picture is about FMT20PA-EDFA.
This picture is about FMT20PA-EDFA.

FMT20PA-EDFA, 20dB Gain DWDM EDFA Pre-Amplifier, 13dBm Output

Hot #72284
Hot #72284

AGC Max Output Power ≤13dBm

1.592,22 € (Incl. VAT)
FS P/N: FMT20PA-EDFA
1.1K Sold
56 Reviews
15 Questions
3 in DE Warehouse, Get it by 23 May, 2024
30 in Transit, Get it by 12 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FMT20PA-EDFA, 20dB Gain DWDM EDFA Pre-Amplifier, 13dBm Output

The FMT series pre-amplifier is a low-noise, gain-flattened C-band optical erbium-doped fiber amplifier (EDFA) designed to cost-effectively extend the optical link power budget for building long-distance DWDM solutions. It amplifies a range of optical solutions starting from a single wavelength to full ITU C-Band 40 DWDM wavelength, and can be highly integrated with FMT series WDM platforms and DCM/OLP/R&B modules.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Amplifier Type
Pre-Amplifier
Operation Wavelength
1528nm-1564nm
Optical Gain
20dB
Gain Flatness
1dB (Typical)
Input Power
-30dBm~+5dBm
Saturated Output Power
≤13dBm
Noise Figure
4.5dB (Typical)
Optical Connector
LC/UPC
Operation Mode
AGC (Automatic Gain Control)
Management
SNMP, Monitor Online, Simple Management Tool
Operation Temperature
–10 to 60°C (14 to 140°F)
Storage Temperature
-20 to 75°C (-4 to 171°F)
Power Consumption
≤15W
Housing
Pluggable Module (Occupies 1 slot in FMT managed chassis)

Product Spotlights

Various Management Types
Simple Operation
Differentiated Customization
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

13dBm Saturated Output Power for C-band DWDM Pre-Amplifier

The 13dB Pre-Amplifier DWDM EDFA is designed to reduce the number of regenerators and sites along with the fiber.

20dB Constant Gain, Flat Power Budget

According to the actual network needs, you can achieve constant output power by flxed gain.

AGC Operation Mode with Flat Output Power

As wavelengths are added, the gain per wavelength remains constant to maintain consistent optical levels on a per wavelength basis ensuring network performance.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Visualize Graphical UI Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through Monitor Online management anytime on-site or remotely.
Topology Detection
Laser Status Monitoring
Optical Power Monitoring
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Amplifier Type
Pre-Amplifier
Booster Amplifier
Pre-Amplifier
Customized Booster Amplifier
Customized In-line Amplifier
Customized Pre-Amplifier
Optical Gain
20dB
17dB
26dB
10/14/17/18/22/24dB
Custom
16/17/20/24/28/32dB
Custom
16/20/24/26/28/32dB
Custom
Input Power
-30dBm~+5dBm
-23dBm~+12dBm
-30dBm~+5dBm
-23dBm~+12dBm
-16dBm~+8dBm
-20dBm~+4dBm
-12dBm~+12dBm
Custom
-20dBm~+5dBm
-25dBm~0dBm
-30dBm~-5dBm
Custom
-30dBm~+5dBm
-30dBm~-5dBm
-25dBm~0dBm
Custom
Saturated Output Power
≤ 13dBm
≤ 17dBm
≤ 16dBm
Channels
40CH
40CH
40CH
40/44/48CH
40/44/48CH
40/44/48CH
Connector Type
LC, UPC Polish
LC, UPC Polish
LC, UPC Polish
LC/SC/FC/ST, UPC/APC Polish
LC/SC/FC/ST, UPC/APC Polish
LC/SC/FC/ST, UPC/APC Polish
Noise Figure
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
Operation Mode
AGC
AGC
AGC
AGC
AGC
AGC
Housing
Pluggable Module
Pluggable Module
Pluggable Module
Pluggable Module
1U 19" Rack Mount
Pluggable Module
1U 19" Rack Mount
Pluggable Module
1U 19" Rack Mount
Specifications

FMT20PA-EDFA, 20dB Gain DWDM EDFA Pre-Amplifier, 13dBm Output

The FMT series pre-amplifier is a low-noise, gain-flattened C-band optical erbium-doped fiber amplifier (EDFA) designed to cost-effectively extend the optical link power budget for building long-distance DWDM solutions. It amplifies a range of optical solutions starting from a single wavelength to full ITU C-Band 40 DWDM wavelength, and can be highly integrated with FMT series WDM platforms and DCM/OLP/R&B modules.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Amplifier Type
Pre-Amplifier
Operation Wavelength
1528nm-1564nm
Optical Gain
20dB
Gain Flatness
1dB (Typical)
Input Power
-30dBm~+5dBm
Saturated Output Power
≤13dBm
Noise Figure
4.5dB (Typical)
Optical Connector
LC/UPC
Operation Mode
AGC (Automatic Gain Control)
Management
SNMP, Monitor Online, Simple Management Tool
Operation Temperature
–10 to 60°C (14 to 140°F)
Storage Temperature
-20 to 75°C (-4 to 171°F)
Power Consumption
≤15W
Housing
Pluggable Module (Occupies 1 slot in FMT managed chassis)

Product Spotlights

Various Management Types
Simple Operation
Differentiated Customization
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
13dBm Saturated Output Power for C-band DWDM Pre-Amplifier

The 13dB Pre-Amplifier DWDM EDFA is designed to reduce the number of regenerators and sites along with the fiber.

20dB Constant Gain, Flat Power Budget

According to the actual network needs, you can achieve constant output power by flxed gain.

AGC Operation Mode with Flat Output Power

As wavelengths are added, the gain per wavelength remains constant to maintain consistent optical levels on a per wavelength basis ensuring network performance.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Visualize Graphical UI Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through Monitor Online management anytime on-site or remotely.
Topology Detection
Laser Status Monitoring
Optical Power Monitoring
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Amplifier Type
Pre-Amplifier
Booster Amplifier
Pre-Amplifier
Customized Booster Amplifier
Customized In-line Amplifier
Customized Pre-Amplifier
Optical Gain
20dB
17dB
26dB
10/14/17/18/22/24dB
Custom
16/17/20/24/28/32dB
Custom
16/20/24/26/28/32dB
Custom
Input Power
-30dBm~+5dBm
-23dBm~+12dBm
-30dBm~+5dBm
-23dBm~+12dBm
-16dBm~+8dBm
-20dBm~+4dBm
-12dBm~+12dBm
Custom
-20dBm~+5dBm
-25dBm~0dBm
-30dBm~-5dBm
Custom
-30dBm~+5dBm
-30dBm~-5dBm
-25dBm~0dBm
Custom
Saturated Output Power
≤ 13dBm
≤ 17dBm
≤ 16dBm
Channels
40CH
40CH
40CH
40/44/48CH
40/44/48CH
40/44/48CH
Connector Type
LC, UPC Polish
LC, UPC Polish
LC, UPC Polish
LC/SC/FC/ST, UPC/APC Polish
LC/SC/FC/ST, UPC/APC Polish
LC/SC/FC/ST, UPC/APC Polish
Noise Figure
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
Operation Mode
AGC
AGC
AGC
AGC
AGC
AGC
Housing
Pluggable Module
Pluggable Module
Pluggable Module
Pluggable Module
1U 19" Rack Mount
Pluggable Module
1U 19" Rack Mount
Pluggable Module
1U 19" Rack Mount

Questions & Answers

Customer Reviews

Resources

1.338,00 € (Excl. VAT)

1.592,22 € (Incl. VAT)

3 in DE Warehouse