FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMT40-DCM.
This picture is about FMT40-DCM.
This picture is about FMT40-DCM.
This picture is about FMT40-DCM.
This picture is about FMT40-DCM.
This picture is about FMT40-DCM.
This picture is about FMT40-DCM.
This picture is about FMT40-DCM.
This picture is about FMT40-DCM.
This picture is about FMT40-DCM.
This picture is about FMT40-DCM.
This picture is about FMT40-DCM.

FMT40-DCM, 40KM DCF-based Passive Dispersion Compensation Module

#65781
#65781

4.2dB IL 0.8ps PMD FMT Series Chassis

1.032,92 € (Incl. VAT)
FS P/N: FMT40-DCM
676 Sold
45 Reviews
12 Questions
10 in Transit, Get it by 05 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

40KM Passive Dispersion Compensation Pluggable Module

Dispersion Compensation Module (DCM) is designed to fix the form of optical signals that are deformed by chromatic dispersion. The module offers a high level of compensation while maintaining a low flat insertion loss. When combined with EDFA and OEO, making signals go further without regeneration.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Compensation Length
40km
Wavelength Range
C-Band (1528nm-1568nm)
Dispersion @1545nm (ps/nm)
-680±3%
Connector
LC/UPC
Insertion Loss
4.2dB max
Power Consumption
≤1W
Polarization Mode Dispersion
0.8ps max
Polarization Dependence Loss
0.1dB max
Noise Figure
4.5dB (Typical)
Housing
Pluggable Module (Occupies 2 slots in FMT chassis)
Operating Temperature
–5 to 55°C (23 to 131°F)
Storage Temperature
–40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 2
Scenario 1
View products
Scenario 2
View products

Features

Passive Dispersion Compensation Module for DWDM System

Individual compensation levels & Protocol transparent (10 Mbps to 40 Gbps) & Compact design

Low polarization mode & Wide band dispersion compensation & 100% slope compensation

DCM with high performance provides the perfect opportunity to build SDH/SONET, CATV and DWDM system

DCF-based Module Pushes Limits of Transmission Distance

The excellent DCF (Dispersion Compensation Fiber) can properly correct or reverse the dispersion that was realized as the signal traversed the optical fiber, ensuring long-haul transmission.

Diverse Deployment Options for DCM

DCM can be deployed in various places in the network, which can provide pre-, post-, and symmetrical-compensation in your DWDM networks.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Specifications

40KM Passive Dispersion Compensation Pluggable Module

Dispersion Compensation Module (DCM) is designed to fix the form of optical signals that are deformed by chromatic dispersion. The module offers a high level of compensation while maintaining a low flat insertion loss. When combined with EDFA and OEO, making signals go further without regeneration.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Compensation Length
40km
Wavelength Range
C-Band (1528nm-1568nm)
Dispersion @1545nm (ps/nm)
-680±3%
Connector
LC/UPC
Insertion Loss
4.2dB max
Power Consumption
≤1W
Polarization Mode Dispersion
0.8ps max
Polarization Dependence Loss
0.1dB max
Noise Figure
4.5dB (Typical)
Housing
Pluggable Module (Occupies 2 slots in FMT chassis)
Operating Temperature
–5 to 55°C (23 to 131°F)
Storage Temperature
–40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 2
Scenario 1
View products
Scenario 2
View products
Features
Passive Dispersion Compensation Module for DWDM System

Individual compensation levels & Protocol transparent (10 Mbps to 40 Gbps) & Compact design

Low polarization mode & Wide band dispersion compensation & 100% slope compensation

DCM with high performance provides the perfect opportunity to build SDH/SONET, CATV and DWDM system

DCF-based Module Pushes Limits of Transmission Distance

The excellent DCF (Dispersion Compensation Fiber) can properly correct or reverse the dispersion that was realized as the signal traversed the optical fiber, ensuring long-haul transmission.

Diverse Deployment Options for DCM

DCM can be deployed in various places in the network, which can provide pre-, post-, and symmetrical-compensation in your DWDM networks.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Questions & Answers

Customer Reviews

Resources

868,00 € (Excl. VAT)

1.032,92 € (Incl. VAT)

10 in Transit