FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-VOA-C.
This picture is about FS-VOA-C.

Customized Variable Optical Attenuator, LC/UPC

#65271
#65271

MEMS Technology FMT WDM Network

600,95 € (Incl. VAT)
FS P/N: FS-VOA-C
168 Sold
4 Reviews
2 Questions
Channels:
Single Channel
Wavelength:
1290-1330nm
Attenuation:
0~15dB
Housing:
Pluggable Module
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Variable Optical Attenuator, LC/UPC, Pluggable Module

FS card variable optical attenuator is an online attenuation amount adjustment device. It is applied to the situation of optical power required strict control in network, which the most common is cooperate in DWDM network.

It adopts MEMS technology and could continually and variably attenuate the light intensity in the optical fiber transmission and could help simulate distance or actual attenuation in the fiber optic testing work by inserting a calibrated attenuation into the link.

Specifications
Operating Wavelength
1290~1330nm/1525-1568nm
Bandwidth
±20nm
Insertion Loss
<1.5dB
Attenuation Range
0~15dB, 0~30dB
Isolation(min)
≥30dB
Return Loss
≥50dB
PDL
≤0.05dB
PMD
≤0.25dB
Adjustment Accuracy
0.1dB
Housing
Pluggable Module(Occupies 1 slot in FMT chassis)
Transmission Power
≤500mw
Power Consumption
3W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Variable Optical Attenuator

Used to control the optical power in a fiber

Online attenuation adjustment makes business more safe

High multi channel attenuation stability

Tilt Connectors for Protecting Eyes

Tilt angle to avoid laser direct to operator's eyes for protecting eyes

Captive Screws

Easy to install or remove without any tools

Available for All-in-One Multi-Service Transport System

As a part of multi-service transport system, hot-swappable plug-in VOA card only occupies 1 slot in the 1U/2U/4U chassis.

Advanced MEMS Technology to Balance Signal Strengths in DWDM Network

A MEMS mirror enables a beam from an input fiber bounces off the mirror and into an output fiber. By slightly tilting the mirror, the input and output fibers are decoupled and the signal is attenuated..

Full Set Products for FMT Series

Including chassis, accessories, active and passive cards for your various needs.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Specifications

Variable Optical Attenuator, LC/UPC, Pluggable Module

FS card variable optical attenuator is an online attenuation amount adjustment device. It is applied to the situation of optical power required strict control in network, which the most common is cooperate in DWDM network.

It adopts MEMS technology and could continually and variably attenuate the light intensity in the optical fiber transmission and could help simulate distance or actual attenuation in the fiber optic testing work by inserting a calibrated attenuation into the link.

Specifications
Operating Wavelength
1290~1330nm/1525-1568nm
Bandwidth
±20nm
Insertion Loss
<1.5dB
Attenuation Range
0~15dB, 0~30dB
Isolation(min)
≥30dB
Return Loss
≥50dB
PDL
≤0.05dB
PMD
≤0.25dB
Adjustment Accuracy
0.1dB
Housing
Pluggable Module(Occupies 1 slot in FMT chassis)
Transmission Power
≤500mw
Power Consumption
3W
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Variable Optical Attenuator

Used to control the optical power in a fiber

Online attenuation adjustment makes business more safe

High multi channel attenuation stability

Tilt Connectors for Protecting Eyes

Tilt angle to avoid laser direct to operator's eyes for protecting eyes

Captive Screws

Easy to install or remove without any tools

Available for All-in-One Multi-Service Transport System

As a part of multi-service transport system, hot-swappable plug-in VOA card only occupies 1 slot in the 1U/2U/4U chassis.

Advanced MEMS Technology to Balance Signal Strengths in DWDM Network

A MEMS mirror enables a beam from an input fiber bounces off the mirror and into an output fiber. By slightly tilting the mirror, the input and output fibers are decoupled and the signal is attenuated..

Full Set Products for FMT Series

Including chassis, accessories, active and passive cards for your various needs.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Questions & Answers

Customer Reviews

Resources

600,95 € (Incl. VAT)

Pre-order