FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMT17BA-EDFA.
This picture is about FMT17BA-EDFA.
This picture is about FMT17BA-EDFA.
This picture is about FMT17BA-EDFA.
This picture is about FMT17BA-EDFA.
This picture is about FMT17BA-EDFA.
This picture is about FMT17BA-EDFA.
This picture is about FMT17BA-EDFA.
This picture is about FMT17BA-EDFA.
This picture is about FMT17BA-EDFA.

FMT17BA-EDFA, 17dBm Output DWDM EDFA Booster Amplifier, 17dB Gain

Hot #72283
Hot #72283

AGC Max Output Power ≤17dBm

1.728,00 € (Excl. VAT)
FS P/N: FMT17BA-EDFA
2.056,32 € (Incl. VAT)
FS P/N: FMT17BA-EDFA
597 Sold
31 Reviews
12 Questions
3 in Global Warehouse, Get it by 30 May, 2024
5 in Transit, Get it by 08 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FMT17BA-EDFA, 17dBm Output DWDM EDFA Booster Amplifier, 17dB Gain

The FMT series booster amplifier is a low-noise, gain-flattened C-band optical erbium-doped fiber amplifier (EDFA) designed to cost-effectively extend the optical link power budget for building long-distance DWDM solutions. FMT EDFA can be used different types of point-to-point applications, OADM applications and active/passive ring applications. it can amplify the optical signal more than 120km long distance transmission scenarios. In addition, the amplifiers can be configured and monitored through MonitorOnline, which can help you manage your network more conveniently and efficiently.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Amplifier Type
Booster Amplifier
Operation Wavelength
1528nm-1564nm
Total Number of Channels Supported
40CH
Channel Spacing
50GHz
Optical Gain
17dB
Gain Flatness
1dB (Typical)
Input Power
-23dBm~+12dBm
Saturated Output Power
≤17dBm
Noise Figure
4.5dB (Typical)
Optical Connector
LC/UPC
Polarization Mode Dispersion (PMD)
0.5ps
Polarization Dependent Gain (PDG)
0.5dB
Power Consumption
≤15W
Operation Mode
AGC (Automatic Gain Control)
Housing
Pluggable Module (Occupies 1 slot in FMT managed chassis)
Management
SNMP, Monitor Online, Simple Managemment Tool
Operation Temperature
–10 to 60°C (14 to 140°F)
Storage Temperature
-20 to 75°C (-4 to 171°F)

Product Spotlights

Various Management Types
Simple Operation
Differentiated Customization
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G DWDM Long-distance Optical Protection Solution
Point-to-point DWDM
View products
10G DWDM Long-distance Optical Protection Solution
View products

Features

17dBm Saturated Output Power for C-band Booster DWDM EDFA

The 17dB Booster DWDM EDFA is designed to reduce the number of regenerators and sites along with the fiber.

17dB Constant Gain, Flat Power Budget

According to the actual network needs, you can achieve constant output power by flxed gain.

AGC Operation Mode with Flat Output Power

As wavelengths are added, the gain per wavelength remains constant to maintain consistent optical levels on a per wavelength basis ensuring network performance.

Applied in DWDM Network Up to 120km

With its low noise and gain flattened, FMT EDFA supports signal amplification over 120km, which can extend your optical infrastructure over greater distances.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Visualize Graphical UI Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through Monitor Online management anytime on-site or remotely.
Topology Detection
Laser Status Monitoring
Optical Power Monitoring
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Amplifier Type
Booster Amplifier
Pre-Amplifier
Pre-Amplifier
Customized Booster Amplifier
Customized In-line Amplifier
Customized Pre-Amplifier
Optical Gain
17dB
20dB
26dB
10/14/17/18/22/24dB
Custom
16/17/20/24/28/32dB
Custom
16/20/24/26/28/32dB
Custom
Input Power
-23dBm~+12dBm
-30dBm~+5dBm
-30dBm~+5dBm
-23dBm~+12dBm
-16dBm~+8dBm
-20dBm~+4dBm
-12dBm~+12dBm
Custom
-20dBm~+5dBm
-25dBm~0dBm
-30dBm~-5dBm
Custom
-30dBm~+5dBm
-30dBm~-5dBm
-25dBm~0dBm
Custom
Saturated Output Power
≤ 17dBm
≤ 13dBm
≤ 16dBm
Channels
40CH
40CH
40CH
40/44/48CH
40/44/48CH
40/44/48CH
Connector Type
LC, UPC Polish
LC, UPC Polish
LC, UPC Polish
LC/SC/FC/ST, UPC/APC Polish
LC/SC/FC/ST, UPC/APC Polish
LC/SC/FC/ST, UPC/APC Polish
Noise Figure
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
Operation Mode
AGC
AGC
AGC
AGC
AGC
AGC
Housing
Pluggable Module
Pluggable Module
Pluggable Module
Pluggable Module
1U 19" Rack Mount
Pluggable Module
1U 19" Rack Mount
Pluggable Module
1U 19" Rack Mount
Specifications

FMT17BA-EDFA, 17dBm Output DWDM EDFA Booster Amplifier, 17dB Gain

The FMT series booster amplifier is a low-noise, gain-flattened C-band optical erbium-doped fiber amplifier (EDFA) designed to cost-effectively extend the optical link power budget for building long-distance DWDM solutions. FMT EDFA can be used different types of point-to-point applications, OADM applications and active/passive ring applications. it can amplify the optical signal more than 120km long distance transmission scenarios. In addition, the amplifiers can be configured and monitored through MonitorOnline, which can help you manage your network more conveniently and efficiently.


FMT Series provides cost-effective and flexible WDM solutions. It has a variety of optical layer boards and provides excellent optical performance, and can be applied to DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems, to meet the diverse needs of scenarios.

Specifications
Amplifier Type
Booster Amplifier
Operation Wavelength
1528nm-1564nm
Total Number of Channels Supported
40CH
Channel Spacing
50GHz
Optical Gain
17dB
Gain Flatness
1dB (Typical)
Input Power
-23dBm~+12dBm
Saturated Output Power
≤17dBm
Noise Figure
4.5dB (Typical)
Optical Connector
LC/UPC
Polarization Mode Dispersion (PMD)
0.5ps
Polarization Dependent Gain (PDG)
0.5dB
Power Consumption
≤15W
Operation Mode
AGC (Automatic Gain Control)
Housing
Pluggable Module (Occupies 1 slot in FMT managed chassis)
Management
SNMP, Monitor Online, Simple Managemment Tool
Operation Temperature
–10 to 60°C (14 to 140°F)
Storage Temperature
-20 to 75°C (-4 to 171°F)

Product Spotlights

Various Management Types
Simple Operation
Differentiated Customization
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G DWDM Long-distance Optical Protection Solution
Point-to-point DWDM
View products
10G DWDM Long-distance Optical Protection Solution
View products
Features
17dBm Saturated Output Power for C-band Booster DWDM EDFA

The 17dB Booster DWDM EDFA is designed to reduce the number of regenerators and sites along with the fiber.

17dB Constant Gain, Flat Power Budget

According to the actual network needs, you can achieve constant output power by flxed gain.

AGC Operation Mode with Flat Output Power

As wavelengths are added, the gain per wavelength remains constant to maintain consistent optical levels on a per wavelength basis ensuring network performance.

Applied in DWDM Network Up to 120km

With its low noise and gain flattened, FMT EDFA supports signal amplification over 120km, which can extend your optical infrastructure over greater distances.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
Visualize Graphical UI Realizes Real-time Management
You can easily check important data, alarms, reports, and much more through Monitor Online management anytime on-site or remotely.
Topology Detection
Laser Status Monitoring
Optical Power Monitoring
Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Amplifier Type
Booster Amplifier
Pre-Amplifier
Pre-Amplifier
Customized Booster Amplifier
Customized In-line Amplifier
Customized Pre-Amplifier
Optical Gain
17dB
20dB
26dB
10/14/17/18/22/24dB
Custom
16/17/20/24/28/32dB
Custom
16/20/24/26/28/32dB
Custom
Input Power
-23dBm~+12dBm
-30dBm~+5dBm
-30dBm~+5dBm
-23dBm~+12dBm
-16dBm~+8dBm
-20dBm~+4dBm
-12dBm~+12dBm
Custom
-20dBm~+5dBm
-25dBm~0dBm
-30dBm~-5dBm
Custom
-30dBm~+5dBm
-30dBm~-5dBm
-25dBm~0dBm
Custom
Saturated Output Power
≤ 17dBm
≤ 13dBm
≤ 16dBm
Channels
40CH
40CH
40CH
40/44/48CH
40/44/48CH
40/44/48CH
Connector Type
LC, UPC Polish
LC, UPC Polish
LC, UPC Polish
LC/SC/FC/ST, UPC/APC Polish
LC/SC/FC/ST, UPC/APC Polish
LC/SC/FC/ST, UPC/APC Polish
Noise Figure
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
4.5dB (Typical)
Operation Mode
AGC
AGC
AGC
AGC
AGC
AGC
Housing
Pluggable Module
Pluggable Module
Pluggable Module
Pluggable Module
1U 19" Rack Mount
Pluggable Module
1U 19" Rack Mount
Pluggable Module
1U 19" Rack Mount

Questions & Answers

Customer Reviews

Resources

1.728,00 € (Excl. VAT)

2.056,32 € (Incl. VAT)

3 in Global Warehouse