FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OPA1525.
This picture is about OPA1525.
This picture is about OPA1525.
This picture is about OPA1525.
This picture is about OPA1525.
This picture is about OPA1525.
This picture is about OPA1525.
This picture is about OPA1525.
This picture is about OPA1525.
This picture is about OPA1525.
This picture is about OPA1525.
This picture is about OPA1525.

MS8100 OPA1525, 19-25dB Gain DWDM EDFA Pre-Amplifier, 15dBm Output

#161812
#161812

AGC/APC/ACC Max Output Power ≤15dBm

1.996,82 € (Incl. VAT)
FS P/N: OPA1525
2 Sold
1 Review
5 Questions
50 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

MS8100 OPA1525, 19-25dB Gain DWDM EDFA Pre-Amplifier, 15dBm Output

The MS8100 series EDFA is designed to cost-effectively extend the link power budget for building long-distance DWDM solutions.It amplifies a range of optical solutions starting from a single wavelength to full ITU C-Band 40 DWDM wavelength.


The MS8100 series is a high-security full-service access transmission platform dominated by key account services. Based on MS-OTN architecture, the MS8100 series can supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect, with high integration, full-service access capability and flexible three-core cross-scheduling capability, to meet the needs of multiple services and high network security. It is suitable for applications in telecom operators' core and edge networks, data centers, enterprise networks and WANs, providing high-capacity multi-service transmission requirements. The MS8100 series uses the FCP MS software and supports CLI, Telnet and SNMP managements that enable service configuration and performance monitoring. It is easy to check important data, alarms, reports, and much more on-site or remotely at any time.

Specifications
Amplifier Type
Pre-Amplifier
Operation Wavelength
C21-C60
Optical Gain
19-25dB
Gain Flatness
1.5dB (Typical)
Input Power
-35dBm~-10dBm
Saturated Output Power
≤15dBm
Noise Figure
5.5dB (Typical)
Optical Connector
LC/UPC
Operation Mode
AGC/APC/ACC
Management
CLI, Telnet, SNMP, FCP MS (WEB)
Operation Temperature
–5 to 55°C (23 to 131°F)
Storage Temperature
-25 to 70°C (-13 to 158°F)
Power Consumption
≤15W
Housing
Pluggable Module (Occupies 1 slot in MS8100 managed chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
19-25dB Variable Gain, Flexible Power Budget

According to the actual network needs, you can achieve adjustable gain by performing simple configuration through FCP MS management.

AGC and APC Modes Optional for Different Applications

You can use the network management software to flexibly switch the AGC or APC mode according to the network environment.

3-in-1 High Integration Technology

With MS-OTN architecture, MS8100 series supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect to achieve efficient transport.

Highly Integrated Hybrid Multi-Service Transport Platform
Integrate Mux/Demux/OEO/Muxponder/EDFA for minimal rack space to achieve multi-service transmission.
3-in-1 Technology Convergence
Featuring MS-OTN architecture, PCM/SDH/PKT/OTN integration.
High Crossover Capacity
Support ODUk: 210G, PKT: 280G, SDH: 40G H/10G L.
Intelligent Proactive O&M
Visualization performance and automated O&M.
Monitor Your Network by FCP MS Management
Through SNMP management, you can use FCP MS software to easily check important data, alarms, reports, and much more on-site or remotely at any time.
Management Type
SNMP management
Fault Management
E-mail notification
Monitoring Management
Multi-site remote monitoring
Protecting Your Data Centers During Disasters
FS Disaster Recovery Solution provides highly efficient, reliable interconnection among multiple data centers that satisfy data center services' interconnection and disaster recovery requirements.
Active-Passive DR Solution
Cross-regional business protection ensures data consistency and service availability.
Active-Active DR Solution
Ensuring data integrity and service continuity, as well as zero RPO and RTO.
Geo-Redundant DR Solution
Three data centers coexist, remarkably improving the availability of the DR solution.
Physical Isolation Ensures Stable and Secure Networks

Different services are transmitted using different channels, and redundant configurations can be performed on each device, ensuring the reliability and security of the system to greatest extent.

Questions & Answers
Ask a question
All (5)Application (2)Connectors (1)Matching Product (1)Power (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

D***s

United States

May 29, 2023
5.0
Your website is really excellent and is better than most suppliers'. I appreciate the introduction and am glad to buy from FS… thanks!
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed