FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMU-DCM40.
This picture is about FMU-DCM40.
This picture is about FMU-DCM40.
This picture is about FMU-DCM40.
This picture is about FMU-DCM40.
This picture is about FMU-DCM40.
This picture is about FMU-DCM40.
This picture is about FMU-DCM40.
This picture is about FMU-DCM40.
This picture is about FMU-DCM40.
This picture is about FMU-DCM40.
This picture is about FMU-DCM40.

FMU-DCM40, 40KM DCF-based Passive Dispersion Compensation Module, LC/UPC

#188131
#188131

4.2dB IL 0.8ps PMD

868,00 € (Excl. VAT)
FS P/N: FMU-DCM40
1.032,92 € (Incl. VAT)
FS P/N: FMU-DCM40
0 Sold
0 Review
0 Question
Pre-order, Ship by 21 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
2-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

FMU-DCM40, 40KM DCF-based Passive Dispersion Compensation Module, LC/UPC

Dispersion Compensation Module (DCM) is designed to fix the form of optical signals that are deformed by chromatic dispersion. The module offers a high level of compensation while maintaining a low flat insertion loss as well as a low latency,which can be used with MS8100 series cards.


The MS8100 series is a high-security full-service access transmission platform dominated by key account service. It supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect, with high integration, full-service access capability and flexible three-core cross-scheduling capability, to meet the needs of multiple services and high network security.


Note: The DCM should be installed in FMU chassis but used with MS8100 Series.

Specifications
Compensation Length
40km
Wavelength Range
1525nm~1565nm
Dispersion @1545nm (ps/nm)
-680±3%
Connector
LC/UPC
Insertion Loss
≤4.2dB
For Use With
MS8100 Series
Polarization Mode Dispersion
≤0.8ps
Polarization Dependence Loss
≤0.1dB
Operating Temperature
5 to 55°C (41 to 131℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Solution for Smart Grid
Solution for Smart Grid
View products

Features

Completely Passive Dispersion Compensation
Provide a high-speed latency-critical network and a high degree of freedom connection budget.
Low Insertion Loss ≤4.2dB
Low Polarization Mode Dispersion ≤0.8ps
Extending Reach of DWDM Services

The DCM provides a simple, reliable, and cost-effective long-haul transport solution, making signals further without regeneration by connecting with the MS8100 series cards.

Highly Integrated Hybrid Multi-Service Transport Platform
The DCM provides a simple, reliable, and cost-effective long-haul transport solution, making signals further without regeneration by connecting with the MS8100 series cards.
3-in-1 Technology Convergence
Featuring MS-OTN architecture, PCM/SDH/PKT/OTN integration.
High Crossover Capacity
Support ODUk: 210G, PKT: 280G, SDH: 40G H/10G L.
Intelligent Proactive O&M
Visualization performance and automated O&M.
All-in-One Platform, Suitable for Access & Aggregation Network

The MS8100 series is suitable for local area aggregation and access layer networks to meet the service access requirements of customers in education, government, banking and other industries.

Compensation Length
40km
80km
Wavelength Range
1525nm~1565nm
1525nm~1565nm
Dispersion @1545nm (ps/nm)
-680±3%
-1360±3%
Insertion Loss
≤4.2dB
≤5.8dB
Polarization Mode Dispersion
≤0.8ps
≤1.2ps
Polarization Dependence Loss
≤0.1dB
≤0.1dB
Temperature
Operating 5 to 55℃ (41 to 131℉)
Storage -40 to 85℃ (-40 to 185℉)
Operating -5 to 55℃ (23 to 131℉)
Storage -40 to 85℃ (-40 to 185℉)
Connector
LC/UPC
LC/UPC
Work With
MS8100-CH5U
MS8100-CH5U
Specifications

FMU-DCM40, 40KM DCF-based Passive Dispersion Compensation Module, LC/UPC

Dispersion Compensation Module (DCM) is designed to fix the form of optical signals that are deformed by chromatic dispersion. The module offers a high level of compensation while maintaining a low flat insertion loss as well as a low latency,which can be used with MS8100 series cards.


The MS8100 series is a high-security full-service access transmission platform dominated by key account service. It supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect, with high integration, full-service access capability and flexible three-core cross-scheduling capability, to meet the needs of multiple services and high network security.


Note: The DCM should be installed in FMU chassis but used with MS8100 Series.

Specifications
Compensation Length
40km
Wavelength Range
1525nm~1565nm
Dispersion @1545nm (ps/nm)
-680±3%
Connector
LC/UPC
Insertion Loss
≤4.2dB
For Use With
MS8100 Series
Polarization Mode Dispersion
≤0.8ps
Polarization Dependence Loss
≤0.1dB
Operating Temperature
5 to 55°C (41 to 131℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Solution for Smart Grid
Solution for Smart Grid
View products
Features
Completely Passive Dispersion Compensation
Provide a high-speed latency-critical network and a high degree of freedom connection budget.
Low Insertion Loss ≤4.2dB
Low Polarization Mode Dispersion ≤0.8ps
Extending Reach of DWDM Services

The DCM provides a simple, reliable, and cost-effective long-haul transport solution, making signals further without regeneration by connecting with the MS8100 series cards.

Highly Integrated Hybrid Multi-Service Transport Platform
The DCM provides a simple, reliable, and cost-effective long-haul transport solution, making signals further without regeneration by connecting with the MS8100 series cards.
3-in-1 Technology Convergence
Featuring MS-OTN architecture, PCM/SDH/PKT/OTN integration.
High Crossover Capacity
Support ODUk: 210G, PKT: 280G, SDH: 40G H/10G L.
Intelligent Proactive O&M
Visualization performance and automated O&M.
All-in-One Platform, Suitable for Access & Aggregation Network

The MS8100 series is suitable for local area aggregation and access layer networks to meet the service access requirements of customers in education, government, banking and other industries.

Compensation Length
40km
80km
Wavelength Range
1525nm~1565nm
1525nm~1565nm
Dispersion @1545nm (ps/nm)
-680±3%
-1360±3%
Insertion Loss
≤4.2dB
≤5.8dB
Polarization Mode Dispersion
≤0.8ps
≤1.2ps
Polarization Dependence Loss
≤0.1dB
≤0.1dB
Temperature
Operating 5 to 55℃ (41 to 131℉)
Storage -40 to 85℃ (-40 to 185℉)
Operating -5 to 55℃ (23 to 131℉)
Storage -40 to 85℃ (-40 to 185℉)
Connector
LC/UPC
LC/UPC
Work With
MS8100-CH5U
MS8100-CH5U

Questions & Answers

Customer Reviews

Resources

868,00 € (Excl. VAT)

1.032,92 € (Incl. VAT)

Pre-order