FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FMU-1UFMX-N.
This picture is about FMU-1UFMX-N.
This picture is about FMU-1UFMX-N.
This picture is about FMU-1UFMX-N.
This picture is about FMU-1UFMX-N.
This picture is about FMU-1UFMX-N.
This picture is about FMU-1UFMX-N.
This picture is about FMU-1UFMX-N.
This picture is about FMU-1UFMX-N.
This picture is about FMU-1UFMX-N.
This picture is about FMU-1UFMX-N.
This picture is about FMU-1UFMX-N.
This picture is about FMU-1UFMX-N.
This picture is about FMU-1UFMX-N.

FMU 2-Slot 1U 19” Rack Chassis Unloaded, Holds up to 2 Units FMU Plug-in Module

Hot #30408
Hot #30408

ITU-T MUX/DEMUX/OADM

65,45 € (Incl. VAT)
FS P/N: FMU-1UFMX-N
11.8K Sold
31 Reviews
7 Questions
35 in DE Warehouse, Get it by 19 Jun, 2024
125 in Global Warehouse, Get it by 01 Jul, 2024
80 in Transit, Get it by 28 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

High-performance FMU Series Chassis Unloaded

FMU-1UFMX-N mounts to standard EIA19'' rack rails, holding up to 2 units FMU Plug-in Module. This chassis consists of SPCC material, which provides high degree of protection and corrosion-resistant, to protect inside Mux/Demux Modules well. The rounded corner can also eliminate accidental injury or damage to installers.

Specifications
Part Number
FMU-1UFMX-N
Slot Count
2-slot
Enclosure Type
Rack Mountable
Rack Mount Type Material
Cold Rolled Steel
Net Weight
3.2kg (7lb)
Dimensions (H×W×D)
1.73"×18.97"×10.28" (44×481.8×261.2mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Standard 1U 19”Rack Chassis

1U size design mounts to standard EIA 19”rack directly to provide efficient and easy management.

1.2mm SPCC Material

High degree of protection and corrosion resistant

Rounded Corner

Eliminate accidental injury or damage to installers

Flexible Mounting Bracket

Expand or reduce the mounting depth

Holds Up to 2 Units FMU Plug-in Module

It can be equipped with combinations of filter modules for state of the art CWDM and DWDM Mux/Demux and OADM applications.

High-density Platform for Passive Optical Layer Nodes

It is ideal when implementing fully passive optical layer solutions transparent to any data rate and service type.

Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Questions & Answers
Ask a question
All (7)Accessories (1)Matching Product (1)Product Recommendation (1)User Manual (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
28
3
0
0
0

J***é

Mexico

August 24, 2020
5.0
Awesome and simple Install!
Verified Purchase
Helpful 0
Comment 0

C***a

Belarus

July 06, 2020
5.0
It fits perfectly with the chassis I bought!
Verified Purchase
Helpful 0
Comment 0

M***n

Belarus

May 01, 2020
5.0
I purchased these for accomdating several FMU plug-in modules. This is not my first purchase of this . It is good quality at a fairly price. For a value 1U case, it does its job. The screws that came with are solid and abundant. I load them with FS self-designed plug-in modules which fit in it well. Be sure pay attention to the product description if you try to insert other components.
Verified Purchase
Helpful 24
Comment 0
See all reviews
Resources
Recently Viewed