The device integrates technologies like a 4K display, infrared touch, human-machine interaction, multi-media information processing, and network transmission and provides users with various features such as writing, annotating multi-screen sharing, and pen detection. The Interactive tablet is mainly used for remote video conferences, training and guidance, and other events in kinds of offices, meeting rooms, multi-media classrooms, and so on.
Click to open expanded view
IWB-5365-E Interactive Whiteboard with 4K Ultra HD Anti-glare Display & Dual Channel 6 Array Speakers, High Precision Infrared Touch Technology & Screen Sharing, 65-Inch
IWB-5365-E Interactive White Board, 65 inches
Connectivity Solutions
Features
The zero bonding technology with a 4K UHD anti-glare display brings brighter viewing and a smoother touching experience.
The IR touch technology brings you a natural writing experience. The writing accuracy is within plus or minus 1mm, which helps make fine annotations.
Dual 6 array speaker ensures crystal clear, Hi-Fi audio at every remote site.
Simply tap to share what's on your laptop or phone. On-screen real-time page turning and annotation make truly flexible collaboration simply effortless.
The interactive white board allows users to quickly transfer files to it via a QR code. You can share screens in these applications and enhance remote communication.
The smart board interfaces with personal devices, redefining the ease of use and flexibility for a BYOD world.
IWB-E-CAM, with magnetic alignment holes for convenient installation, avoiding cumbersome cables. The USB Type-C interface of this module ensures efficient transmission speed.
Screen Size | 65” | 65” |
Backlight | DLED | DLED |
Brightness | 350cd/m² | 350cd/m² |
Contrast Ratio | 1200:1 | 1200:1 |
Response Time | 8ms | 8ms |
Color Support | 1.07B | 1.07B |
Viewing angle (H/V) | 178°/178° | 178°/178° |
Resolution | 3840*2160 | 3840*2160 |
CPU | RK3588: 4-core A76 (2.4G) + 4-core A55 (1.8G | Quad-core Cortex 2xA53+Cortex 2xA73 and Mali G51 GPU |
RAM/ROM | DDR4: 8GB eMMC: 64GB | DDR4: 3GB eMMC: 32GB |
Loudspeaker | 6 Array | 6 Array |
Touch Point | 20 point multi-touch | 20 point multi-touch |
Bluetooth | 5.2 | 5.0 |
Wi-Fi | Wi-Fi6 + Wi-Fi5 dual-module | Wi-Fi 5 dual-module |
Microphone | scalable | not scalable |
Camera | scalable | not scalable |
Operation System | Android 12.0 | Android 8.0 |
IWB-5365-E Interactive White Board, 65 inches
The device integrates technologies like a 4K display, infrared touch, human-machine interaction, multi-media information processing, and network transmission and provides users with various features such as writing, annotating multi-screen sharing, and pen detection. The Interactive tablet is mainly used for remote video conferences, training and guidance, and other events in kinds of offices, meeting rooms, multi-media classrooms, and so on.
The zero bonding technology with a 4K UHD anti-glare display brings brighter viewing and a smoother touching experience.
The IR touch technology brings you a natural writing experience. The writing accuracy is within plus or minus 1mm, which helps make fine annotations.
Dual 6 array speaker ensures crystal clear, Hi-Fi audio at every remote site.
Simply tap to share what's on your laptop or phone. On-screen real-time page turning and annotation make truly flexible collaboration simply effortless.
The interactive white board allows users to quickly transfer files to it via a QR code. You can share screens in these applications and enhance remote communication.
The smart board interfaces with personal devices, redefining the ease of use and flexibility for a BYOD world.
IWB-E-CAM, with magnetic alignment holes for convenient installation, avoiding cumbersome cables. The USB Type-C interface of this module ensures efficient transmission speed.
Screen Size | 65” | 65” |
Backlight | DLED | DLED |
Brightness | 350cd/m² | 350cd/m² |
Contrast Ratio | 1200:1 | 1200:1 |
Response Time | 8ms | 8ms |
Color Support | 1.07B | 1.07B |
Viewing angle (H/V) | 178°/178° | 178°/178° |
Resolution | 3840*2160 | 3840*2160 |
CPU | RK3588: 4-core A76 (2.4G) + 4-core A55 (1.8G | Quad-core Cortex 2xA53+Cortex 2xA73 and Mali G51 GPU |
RAM/ROM | DDR4: 8GB eMMC: 64GB | DDR4: 3GB eMMC: 32GB |
Loudspeaker | 6 Array | 6 Array |
Touch Point | 20 point multi-touch | 20 point multi-touch |
Bluetooth | 5.2 | 5.0 |
Wi-Fi | Wi-Fi6 + Wi-Fi5 dual-module | Wi-Fi 5 dual-module |
Microphone | scalable | not scalable |
Camera | scalable | not scalable |
Operation System | Android 12.0 | Android 8.0 |
Questions & Answers
Customer Reviews
Resources
US$2,099.00