FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about MCX715105AS-WEAT.
This picture is about MCX715105AS-WEAT.

NVIDIA Mellanox MCX75310AAC-NEAT ConnectX®-7 InfiniBand/VPI Adapter Card 400GbE/NDR, Single-Port OSFP, PCIe 5.0 x 16, Crypto and Secure Boot, Tall&Short Bracket

#212165
#212165

400G Single-Port OSFP PCIe 5.0 x16 InfiniBand & Ethernet Crypto Secure Boot

US$2,289.00
FS P/N: MCX75310AAC-NEAT
Import Fees Included
FS P/N: MCX75310AAC-NEAT
0 Sold
0 Review
2 Questions
10 in Transit, Get it by Aug 9, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

NVIDIA MCX75310AAC-NEAT ConnectX-7 VPI Adapter Card, 400GbE/NDR Single-Port OSFP, PCIe 5.0 x16, Tall&Short Bracket

The NVIDIA® ConnectX®-7 MCX75310AAC-NEAT provides high-performance and flexible solutions with a single port of 400Gb connectivity and supports InfiniBand and Ethernet protocols. It enables 256 to 4Kbyte maximum transmission unit (MTU), 2Gbyte messages. For storage workloads, MCX75310AAC-NEAT provides a broad set of software-defined, hardware-accelerated networking, storage, and security capabilities, enabling organizations to modernize and secure their IT infrastructures. Moreover, ConnectX-7 empowers agile and high-performance solutions from edge-to-core data centers to clouds, all while enhancing network security and reducing the total cost of ownership.

Specifications
Brand
Nvidia
Technology
InfiniBand
Ports
Single
Host Interface
PCIe 5.0 x16
Data Rate
(IB) NDR/NDR200/HDR/HDR100/EDR/FDR/SDR; (Eth) 400/200/100/50/40/10/1Gb/s
Interface Type
OSFP
SR-IOV
Yes
RDMA
Yes
Adapter Card Size(W×D)
6.6"x2.71" (167.65mmx68.90mm)
Bracket Height
Tall & Short
Operating Temperature
0 to 55 °C (32 to 131 °F)
Storage Temperature
-40 to 70 °C (-40 to 158 °F)
Supported
operating systems
Linux, Windows, VMware, Kubernetes
RoHS Compliant
Yes
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

800G-to-two 400G Links to ConnectX-7
View products
AI Solution with ConnectX-7
View products

Features

ConnectX InfiniBand Adapters Deliver Unparalleled Performance and Efficiency

RDMA Technology Empowers EDC and HPC

RDMA allows real CPU offloads and kernel bypass, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.

QoS (Quality of Service) for Better Traffic Control

InfiniBand is the only high-performance interconnect solution with proven quality-of-service capabilities, resulting in unmatched network efficiency.

products/212165.html
MCX75310AAC-NEAT
products/177272.html
MCX75510AAS-NEAT
products/212161.html
MCX75310AAS-NEAT
products/212163.html
MCX715105AS-WEAT
Ports
Single-Port OSFP
Single-Port OSFP
Single-Port OSFP
Single-Port QSFP112
PCIe Interface
PCIe 5.0x 16
PCIe 5.0x 16
PCIe 5.0x 16
PCIe 5.0x 16
Support InfiniBand Data Rate
NDR/NDR200/HDR/HDR100/EDR/FDR/SDR
SDR/FDR/EDR/HDR/NDR/NDR200
NDR/NDR200/HDR/HDR100/EDR/FDR/SDR
NDR/NDR200/HDR/HDR100/EDR/FDR/SDR
Support Ethernet Data Rate
400/200/100/50/40/10/1 Gb/s
400/200/100/50/40/10/1 Gb/s
400/200/100/50/25/10 Gb/s
RDMA
yesyesyesyes
ASAP2 (Virtual Switch offload)
yesyesyesyes
SR-IOV
yesyesyesyes
Hardware-based I/O Virtualization
yesyesyesyes
Specifications

NVIDIA MCX75310AAC-NEAT ConnectX-7 VPI Adapter Card, 400GbE/NDR Single-Port OSFP, PCIe 5.0 x16, Tall&Short Bracket

The NVIDIA® ConnectX®-7 MCX75310AAC-NEAT provides high-performance and flexible solutions with a single port of 400Gb connectivity and supports InfiniBand and Ethernet protocols. It enables 256 to 4Kbyte maximum transmission unit (MTU), 2Gbyte messages. For storage workloads, MCX75310AAC-NEAT provides a broad set of software-defined, hardware-accelerated networking, storage, and security capabilities, enabling organizations to modernize and secure their IT infrastructures. Moreover, ConnectX-7 empowers agile and high-performance solutions from edge-to-core data centers to clouds, all while enhancing network security and reducing the total cost of ownership.

Specifications
Brand
Nvidia
Technology
InfiniBand
Ports
Single
Host Interface
PCIe 5.0 x16
Data Rate
(IB) NDR/NDR200/HDR/HDR100/EDR/FDR/SDR; (Eth) 400/200/100/50/40/10/1Gb/s
Interface Type
OSFP
SR-IOV
Yes
RDMA
Yes
Adapter Card Size(W×D)
6.6"x2.71" (167.65mmx68.90mm)
Bracket Height
Tall & Short
Operating Temperature
0 to 55 °C (32 to 131 °F)
Storage Temperature
-40 to 70 °C (-40 to 158 °F)
Supported
operating systems
Linux, Windows, VMware, Kubernetes
RoHS Compliant
Yes
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
800G-to-two 400G Links to ConnectX-7
View products
AI Solution with ConnectX-7
View products
Features
ConnectX InfiniBand Adapters Deliver Unparalleled Performance and Efficiency

RDMA Technology Empowers EDC and HPC

RDMA allows real CPU offloads and kernel bypass, as such, RDMA-based applications provide better utilization of network HW resources while increasing speed and lowering link latencies.

QoS (Quality of Service) for Better Traffic Control

InfiniBand is the only high-performance interconnect solution with proven quality-of-service capabilities, resulting in unmatched network efficiency.

products/212165.html
MCX75310AAC-NEAT
products/177272.html
MCX75510AAS-NEAT
products/212161.html
MCX75310AAS-NEAT
products/212163.html
MCX715105AS-WEAT
Ports
Single-Port OSFP
Single-Port OSFP
Single-Port OSFP
Single-Port QSFP112
PCIe Interface
PCIe 5.0x 16
PCIe 5.0x 16
PCIe 5.0x 16
PCIe 5.0x 16
Support InfiniBand Data Rate
NDR/NDR200/HDR/HDR100/EDR/FDR/SDR
SDR/FDR/EDR/HDR/NDR/NDR200
NDR/NDR200/HDR/HDR100/EDR/FDR/SDR
NDR/NDR200/HDR/HDR100/EDR/FDR/SDR
Support Ethernet Data Rate
400/200/100/50/40/10/1 Gb/s
400/200/100/50/40/10/1 Gb/s
400/200/100/50/25/10 Gb/s
RDMA
yesyesyesyes
ASAP2 (Virtual Switch offload)
yesyesyesyes
SR-IOV
yesyesyesyes
Hardware-based I/O Virtualization
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

US$2,289.00

10 in Transit