FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about 10ESFP-52-PR30F-I.
This picture is about 10ESFP-52-PR30F-I.
This picture is about 10ESFP-52-PR30F-I.
This picture is about 10ESFP-52-PR30F-I.
This picture is about 10ESFP-52-PR30F-I.
This picture is about 10ESFP-52-PR30F-I.
This picture is about 10ESFP-52-PR30F-I.
This picture is about 10ESFP-52-PR30F-I.
This picture is about 10ESFP-52-PR30F-I.
This picture is about 10ESFP-52-PR30F-I.

Generic Compatible 10G EPON OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class PR30 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)

#210531
#210531

Semtech DFB&EML ≤3W 10G/10G SC/UPC

US$199.00
FS P/N: 10ESFP-52-PR30F-I
Import Fees Included
FS P/N: 10ESFP-52-PR30F-I
0 Sold
0 Review
0 Question
Pre-order, Ship by Jul 8, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 10.3125G-TX/10.3125G-RX and 1.25G-TX/1.25G-RX EPON OLT PR30 Transceiver Module (SMF, 1577nmTx/1270nmRx and 1490nmTx/1310nmRx, 20km, SC/UPC, DDM)

The Generic Compatible 10.3125G-TX/10.3125G-RX and 1.25G-TX/1.25G-RX transceiver module is specifically designed for 10Gigabit Ethernet Passive Optical Network (10G EPON & EPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The 10G EPON OLT Small Form-factor Pluggable Plus (SFP+) transceiver provides a symmetric 10.3125Gbps & 1.25Gbps upstream and 10.3125Gbps & 1.25Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with IEEE 802.3 2018, SFF 8472 and RoHS.

Specifications
Part Number
10ESFP-52-PR30F-I
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelengh
1577nm-TX/1270nm-RX
1490nm-TX/1310nm-RX
Data Rate
10.3125G-TX/10.3125G-RX
1.25G-TX/1.25G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML+DFB
Receiver Type
APD
Tx Power
2~5dBm (10G)
3~7dBm (1G)
Rx Power
-28~-6dBm (10G)
-29.78~-9.38dBm (1G)
Class
PR30
Max Link Budget
29dB (10G)
Receiver Overload
≤-6dBm (10G)
≤-9.38dBm (1G)
Receiver Sensitivity
≥-28dBm (10G)
≥-29.78dBm (1G)
Power Consumption
≤3W
Extinction Ratio
6dB (10G)
9dB (1G)
Application
FTTx, 10G EPON access network
Protocols
IEEE802.3-2018
SFF-8472
Operating Temperature
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Specifications

Generic Compatible 10.3125G-TX/10.3125G-RX and 1.25G-TX/1.25G-RX EPON OLT PR30 Transceiver Module (SMF, 1577nmTx/1270nmRx and 1490nmTx/1310nmRx, 20km, SC/UPC, DDM)

The Generic Compatible 10.3125G-TX/10.3125G-RX and 1.25G-TX/1.25G-RX transceiver module is specifically designed for 10Gigabit Ethernet Passive Optical Network (10G EPON & EPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The 10G EPON OLT Small Form-factor Pluggable Plus (SFP+) transceiver provides a symmetric 10.3125Gbps & 1.25Gbps upstream and 10.3125Gbps & 1.25Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with IEEE 802.3 2018, SFF 8472 and RoHS.

Specifications
Part Number
10ESFP-52-PR30F-I
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelengh
1577nm-TX/1270nm-RX
1490nm-TX/1310nm-RX
Data Rate
10.3125G-TX/10.3125G-RX
1.25G-TX/1.25G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML+DFB
Receiver Type
APD
Tx Power
2~5dBm (10G)
3~7dBm (1G)
Rx Power
-28~-6dBm (10G)
-29.78~-9.38dBm (1G)
Class
PR30
Max Link Budget
29dB (10G)
Receiver Overload
≤-6dBm (10G)
≤-9.38dBm (1G)
Receiver Sensitivity
≥-28dBm (10G)
≥-29.78dBm (1G)
Power Consumption
≤3W
Extinction Ratio
6dB (10G)
9dB (1G)
Application
FTTx, 10G EPON access network
Protocols
IEEE802.3-2018
SFF-8472
Operating Temperature
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Questions & Answers

Customer Reviews

Resources

US$199.00

Pre-order