The CA-JP012 junction box is used for installing PTZ Cameras. The PTZ junction box allows for concealment of cables and connections, therefore, they are protected from weather and vandalism. This Bracket has a sturdy construction and is weatherproof so you can use it for indoor or outdoor Installations.
Click to open expanded view
CA-JP012, Junction Box for PTZ Dome Cameras
#186532
#186532
US$93.00
FS P/N: CA-JP012Import Fees Included
FS P/N: CA-JP012
14 Sold
0 Review
0 Question
11 in Transit, Get it by 31 May, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources
CA-JP012,12-inch Junction Box
Specifications
Application
Outdoor or indoor cable junction box for PTZ Dome Cameras
Dimensions(L × W × H)
296mmx244mmx127mm (11.7” x9.6” x5”)
Weight
2.5kg(5.5lb)
Material
Aluminium alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Hinged Flip Cover
A flip-style design with screws securing the cover, ensuring safety and stability.
Enhance Installation Flexibility with Great Compatibility
Specifications
CA-JP012,12-inch Junction Box
The CA-JP012 junction box is used for installing PTZ Cameras. The PTZ junction box allows for concealment of cables and connections, therefore, they are protected from weather and vandalism. This Bracket has a sturdy construction and is weatherproof so you can use it for indoor or outdoor Installations.
Specifications
Application
Outdoor or indoor cable junction box for PTZ Dome Cameras
Dimensions(L × W × H)
296mmx244mmx127mm (11.7” x9.6” x5”)
Weight
2.5kg(5.5lb)
Material
Aluminium alloy
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Hinged Flip Cover
A flip-style design with screws securing the cover, ensuring safety and stability.
Enhance Installation Flexibility with Great Compatibility
Questions & Answers
Customer Reviews
Resources
US$93.00
11 in Transit