FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about P515C13-2-13A.
This picture is about P515C13-2-13A.
This picture is about P515C13-2-13A.
This picture is about P515C13-2-13A.
This picture is about P515C13-2-13A.
This picture is about P515C13-2-13A.

4ft (1.2m) NEMA 5-15P to 2 x IEC60320 C13 16AWG 125V/13A Power Cord Splitter, Black

#158517
#158517

100% Electrical Test / SJTW (PVC)

US$11.00
FS P/N: P515C13-2-13A
Import Fees Included
FS P/N: P515C13-2-13A
4 Sold
5 Reviews
4 Questions
Length:
Color:
Pre-order, Ship by Jul 8, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

4ft (1.2m) NEMA 5-15P to 2 x IEC60320 C13 16AWG 125V/13A Power Cord, Black

These multi-leg North American power cords are the standard cords used for monitors, computers, printers, scanners, TVs, sound systems, and many more devices & appliances which use the IEC 60320 C14 inlet. On the male end, these cords can plug into any standard NEMA wall outlet or 5-15R receptacle. We refer to them as space-savers because they power up to 2 devices while only using up 1 outlet. It is an ideal solution for eliminating extra bulky cords and reducing clutter in a data center.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
NEMA 5-15P
Female Connector
IEC 60320 C13 x 2
Voltage Compatibility
100-125V
Maximum Input Amps
13A
Overall Length
4ft (1.2m)
Cable Jacket Color
Black
Gauge
16AWG
Cable Outer Diameter
8.5 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Number of Conductors
3 Wires, Black, White and Green (NACC)
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Cable Jacket Temp. Rating
105°C
Dual-locking
Non-supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

13A/125V Stable Transmission

Excellent electrical conductivity and flame retardant grade ensure max current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SPT-2 Jacket

Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Double Protection of Power Cord Connection
The security design ensures more reliable connection and longer cable life.
Y Splitter
Connect to two monitors securely without placing strain on the cable
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Specifications

4ft (1.2m) NEMA 5-15P to 2 x IEC60320 C13 16AWG 125V/13A Power Cord, Black

These multi-leg North American power cords are the standard cords used for monitors, computers, printers, scanners, TVs, sound systems, and many more devices & appliances which use the IEC 60320 C14 inlet. On the male end, these cords can plug into any standard NEMA wall outlet or 5-15R receptacle. We refer to them as space-savers because they power up to 2 devices while only using up 1 outlet. It is an ideal solution for eliminating extra bulky cords and reducing clutter in a data center.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
NEMA 5-15P
Female Connector
IEC 60320 C13 x 2
Voltage Compatibility
100-125V
Maximum Input Amps
13A
Overall Length
4ft (1.2m)
Cable Jacket Color
Black
Gauge
16AWG
Cable Outer Diameter
8.5 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Number of Conductors
3 Wires, Black, White and Green (NACC)
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Cable Jacket Temp. Rating
105°C
Dual-locking
Non-supported
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
13A/125V Stable Transmission

Excellent electrical conductivity and flame retardant grade ensure max current transmission.

Pure Copper Conductor

Apply pure copper conductor with the best electrical and thermal conductivity.

SPT-2 Jacket

Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of pure copper conductors against external environment.

Double Protection of Power Cord Connection
The security design ensures more reliable connection and longer cable life.
Y Splitter
Connect to two monitors securely without placing strain on the cable
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room

Questions & Answers

Customer Reviews

Resources

US$11.00

Pre-order