FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about PL515C13-15A.
This picture is about PL515C13-15A.
This picture is about PL515C13-15A.
This picture is about PL515C13-15A.
This picture is about PL515C13-15A.
This picture is about PL515C13-15A.
This picture is about PL515C13-15A.
This picture is about PL515C13-15A.

2ft (0.6m) Locking NEMA L5-15P to IEC60320 C13 14AWG 125V/15A Power Cord, Black

#156633
#156633

100% Electrical Test / SJTW (PVC)

US$12.00
FS P/N: PL515C13-15A
Import Fees Included
FS P/N: PL515C13-15A
15 Sold
2 Reviews
2 Questions
Length:
Color:
Pre-order, Ship by 11 Jul, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

2ft (0.6m) LOCKING NEMA L5-15P to IEC60320 C13 14AWG 125V/15A Power Cord, Black

These locking power cords are ideal for powering your high voltage/ high current equipment. On one end, the plug connects to a Locking NEMA L5-15R outlet or receptacle, while on the other end the IEC60320 C13 Connector can power monitors, computers, printers, scanners, TVs, sound systems, and many more devices and appliances which have the IEC60320 C14 inlet. Additionally, this power cord features a twist-lock plug which rotates to lock into the matching receptacle.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
LOCKING NEMA L5-15P
Female Connector
IEC60320 C13
Voltage Compatibility
100-125V
Maximum Input Amps
15A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
14AWG
Cable Outer Diameter
9.3 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Features

15A/125V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

SJT Jacket

VW-1 grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Specifications

2ft (0.6m) LOCKING NEMA L5-15P to IEC60320 C13 14AWG 125V/15A Power Cord, Black

These locking power cords are ideal for powering your high voltage/ high current equipment. On one end, the plug connects to a Locking NEMA L5-15R outlet or receptacle, while on the other end the IEC60320 C13 Connector can power monitors, computers, printers, scanners, TVs, sound systems, and many more devices and appliances which have the IEC60320 C14 inlet. Additionally, this power cord features a twist-lock plug which rotates to lock into the matching receptacle.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Male Plug
LOCKING NEMA L5-15P
Female Connector
IEC60320 C13
Voltage Compatibility
100-125V
Maximum Input Amps
15A
Overall Length
2ft (0.6m)
Cable Jacket Color
Black
Gauge
14AWG
Cable Outer Diameter
9.3 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
15A/125V Stable Transmission

Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.

Pure Copper Conductor

Best electrical and thermal conductivity.

SJT Jacket

VW-1 grade, reduces cable wear for safe transmission.

PVC Insulation

Maximum protection of conductors against external environment.

Questions & Answers

Customer Reviews

Resources

US$12.00

Pre-order