FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about QSFP-PSM4-100G Optical Transceiver Module Overall Introduction | FS.
01:11
This picture is about 72.
This picture is about 72.
This picture is about QSFP-PSM4-100G.
This picture is about 72.
This picture is about QSFP-PSM4-100G.
This picture is about QSFP-PSM4-100G Optical Transceiver Module Overall Introduction | FS.
This picture is about 72.
This picture is about 72.
This picture is about QSFP-PSM4-100G.
This picture is about 72.
This picture is about QSFP-PSM4-100G.

NVIDIA InfiniBand MMS1C10-CM Compatible QSFP28 100G PSM4 1310nm 500m DOM MPO-12/APC SMF EDR Optical Transceiver Module for SB7800/7890 Switches and ConnectX-5 HCA

#153272
#153272

IB 100G PSM4 SB7800/7890 Switches and ConnectX-5 HCA Semtech ≤3.5W

US$299.00
FS P/N: QSFP-PSM4-100G
FS P/N: QSFP-PSM4-100G
93 Solds
6 Reviews
2 Questions
1 in Global Warehouse, Get it by 5 Aug, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Products and Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand MMS1C10-CM Compatible QSFP28 100G PSM4 EDR Optical Transceiver (SMF, 1310nm, 500m, MPO-12/UPC, DOM)

The NVIDIA InfiniBand MMS1C10-CM Compatible transceiver is a 4-channel, pluggable, QSFP28 optical transceiver designed for use in 100GbE links with up to 500m reach on single mode fibers. The optical interface is composed of four optical channels/fibers in each direction, intended for a parallel MMF cable via a standard MPO connector. Each channel/fiber operates at signaling rates up to 25.78125GBd. It is qualified for use in InfiniBand EDR end-to-end systems.
It is the ideal solution for supercomputing, seamlessly integrating into computing and storage infrastructure to ensure efficient high-performance interconnectivity. Used in SB7800/SB7890 switches and ConnectX-5 adapters.


Note: The FS P/N is changed from QSFP28-PIR4-100G to QSFP-PSM4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MMS1C10-CM
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12 UPC
Media
SMF
Transmitter Type
4x DFB
Receiver Type
PIN
TX Power
-9.4~2 dBm
Receiver Sensitivity
<-12.66dBm
Powerbudget
3.2dB
Receiver Overload
2dBm
Power Consumption
≤3.5W
Extinction Ratio
>3.5dB
Modulation Format
NRZ
Protocols
SFF-8636, PSM4 MSA
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Application
Infiniband 100G EDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Built-in Semtech Chip enables 100G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Semtech Chip
Stable Transmission
≤3.5W
Lower Power Consumption
100Gbps
High-performance
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength
1310nm
850nm
1310nm
1271nm, 1291nm, 1311nm and 1331nm
Connector
MPO-12/UPC
MPO-12/UPC
Duplex LC/UPC
Duplex LC/UPC
Cable Distance (Max.)
500m
70m@OM3
100m@OM4
10km
2km
Cable Type
SMF
MMF
SMF
SMF
Modulation
4x25.78G NRZ
4x25.78G NRZ
4x25.78G NRZ
4x25.78G NRZ
Transmitter Type
DFB
VCSEL
LAN WDM EML
4 x CWDM DML (DFB)
Chip
Semtech Chip
Macom Chip
Semtech Chip
Macom Chip
Power Consumption
≤3.5W
≤2.5W
≤3.5W
≤3.5W
Application
InfiniBand
100G to 100G
InfiniBand
100G to 100G
InfiniBand
100G to 100G
InfiniBand
100G to 100G
Questions & Answers
Ask a question
All (2)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

L***h

United Kingdom

October 03, 2023
5.0
Our data center is rapidly expanding, and this module is the perfect fit for our needs. Its 500-meter transmission distance performs exceptionally well for long-distance connections, making our network more flexible and reliable.
Verified Purchase
Helpful 0
Comment 0

T***r

Singapore

August 16, 2023
5.0
This module has been incredibly helpful for our InfiniBand EDR network. Its performance and stability are truly impressive, easily meeting the demands of high-speed data transmission. Highly recommended!
Verified Purchase
Helpful 0
Comment 0

C***s

Australia

June 27, 2023
5.0
The modules arrived quickly and worked perfectly in pre-deployment testing. The deployment should be finished by the end of this week and I foresee no issues.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed