Ciena XCVR-S10V31 compatible SFP+ transceiver supports up to 10km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, enterprise wiring closet, service provider transport application, Radio & Baseband Unit, etc.
タップまたはクリックで画像を拡大する
Ciena XCVR-S10V31互換 10GBASE-LR SFP+光モジュール(1310nm 10km DOM LC/UPCデュプレックス SMF)
Hot #50244
Hot #50244
4,279円 (税込)
FS P/N: SFP-10GLR-31
2.9K 販売数
4.2K レビュー
0 質問内容
Transceiver Models:
Compatible:
日本倉庫1207点在庫あり、配達予定日2024年06月19日水曜日
グローバル倉庫2567点在庫あり、配達予定日2024年06月27日木曜日
倉庫の在庫状況をもっと見る
配送先 日本
送料無料 配送方法 配送サービス
一回のご注文金額が10,000円(税込)以上の場合、送料無料でお届けいたします。(配送方法がDDPの場合を除く)
一回のご注文金額が10,000円(税込)以上の場合、送料無料でお届けいたします。(配送方法がDDPの場合を除く)
5年間保証
30日間返品
30日間交換
Ciena XCVR-S10V31 Compatible 10GBASE-LR SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Ciena Compatible
XCVR-S10V31
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Powerbudget
6.2dB
Receiver Overload
0.5dBm
Power Consumption
≤1W
Extinction Ratio
>3.5dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
品質認証
詳細な認証を取得するには、製品コンプライアンスステータスにアクセスしてダウンロードしてください。
ご了承ください: お客様のネットワーク機器にサードパーティ製の光モジュール装着しても、その機器の保証に影響を受けません。ネットワーク機器の製造メーカーは、自社製品の保証サポートには影響しないことを述べているガイドラインが定めている為です。
接続ソリューション
特徴
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps | 10Gbps |
Wavelength | 1310nm | — | — | 850nm | 850nm | 1310nm |
Cable Distance (Max) | 10km | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF |
Cable Type | SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF | MMF/SMF |
TX Power | -8.2~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm | -6.5~-0.5dBm |
Receiver Sensitivity | <-14.4dBm | — | — | <-11.1dBm | <-11.1dBm | < -8.4dBm |
Power Consumption | <1W | <2.5W | <1.8W | ≤0.6W (Typical) | ≤0.6W (Typical) | <1W |
Operating Temperature | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C |
ビデオ
Q&A
質問する
投稿してみてください。 質問する
顧客のレビュー
レビューを書く
(undefined レビュー)
5
つ星
4
つ星
3
つ星
2
つ星
1
つ星
3523
596
138
0
2
P***s
United States
2023年9月23日
We received them and have installed them already. As usual, everything is all good with your products.
FS認証購入者
役に立った 0
コメント 0R***s
United States
2023年8月18日
I am using this SFP+, with media converter, "UMC-1S1T" and LC-single-mode fiber, "SMLCDX" and the SFP+ slot on a TP-Link BE95 and it all works great.
FS認証購入者
役に立った 0
コメント 0すべてのレビューを見る
その他関連リソース
最近閲覧した製品