Nokia compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for 10G Ethernet and 10G SONET/SDH applications.
![NOKIA CWDM-SFP10G-1350-40-I Compatible 10G CWDM SFP+ 1350nm 40km Industrial DOM Duplex LC SMF Transceiver Module For 4G Wireless Cette image concerne CWDM-SFP10G-40-I.](https://resource.fs.com/mall/mainImg/800x800/20230616154811in1eiq.jpg)
Cliquez sur l'image pour l'agrandir
![NOKIA CWDM-SFP10G-1350-40-I Compatible 10G CWDM SFP+ 1350nm 40km Industrial DOM Duplex LC SMF Transceiver Module For 4G Wireless Cette image concerne CWDM-SFP10G-40-I.](https://resource.fs.com/mall/mainImg/60x60/20230616154811in1eiq.jpg)
![NOKIA CWDM-SFP10G-1350-40-I Compatible 10G CWDM SFP+ 1350nm 40km Industrial DOM Duplex LC SMF Transceiver Module For 4G Wireless Cette image concerne CWDM-SFP10G-40-I.](https://resource.fs.com/mall/mainImg/60x60/2023061615481741902a.jpg)
![NOKIA CWDM-SFP10G-1350-40-I Compatible 10G CWDM SFP+ 1350nm 40km Industrial DOM Duplex LC SMF Transceiver Module For 4G Wireless Cette image concerne CWDM-SFP10G-40-I.](https://resource.fs.com/mall/mainImg/60x60/20230616154822v1oe9a.jpg)
NOKIA CWDM-SFP10G-1350-40-I Compatible 10G CWDM SFP+ 1350nm 40km Industrial DOM Duplex LC SMF Transceiver Module For 4G Wireless
#187657
#187657
286,80 € TTC
FS P/N: CWDM-SFP10G-40-I
6 Vendus
2 Commentaires
2 Questions
Précommande, Expédié avant 22 juill., 2024
Voir plus sur l'Entrepôt
Adresse de livraison France
Livraison GRATUITE avec DHL Economy Select
Garantie de 5 Ans
Retour sous 30 Jours
Échange sous 30 Jours
NOKIA Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1350nm, 40km, LC, Industrial, DOM)
Specifications
Part Number
CWDM-SFP10G-40-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1350nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
<-16dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP+ MSA, CPRI, eCPRI, SFF-8431, SFF-8472, RoHS
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Certifications de Qualité
Pour obtenir la certification détaillée, veuillez consulter l’État de Conformité du Produit à télécharger.
Remarque : L’installation d’un émetteur-récepteur tiers n’annule pas la garantie de votre équipement réseau. Les fabricants d’équipements de réseau ont tous des directives indiquant que la garantie sur leurs produits ne sera pas affectée.
Solutions de Connectivité
![](https://resource.fs.com/mall/fs_scene_images/202306141513113cczqs.jpg)
Caractéristiques
Ideal for 4G Passive WDM Solution
This solution enables 4G base station expansion using color optical modules deployed directly on AAUs/RRUs and DU/BBU with one single fiber converging multi-station service.
- 40°C to 85°C I-temp
Strict industrial grade reliability tests ensure performance in harsh environments
Low Latency
Market leading ultra-low latency meets the requirements of 4G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20231101112358h09b13.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1350nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Réponses
Posez une question
Tout (2)Matching Transceivers (1)Wavelength (1)
Commentaires des Clients
Rédiger un avis
(undefined commentaires)
5
étoiles
4
étoiles
3
étoiles
2
étoiles
1
étoile
2
0
0
0
0
N***s
France
01/07/2023
Simply hoping for efficient delivery of a functional unit.
Achat Vérifié
Utile (0)
Commentaire (0)J***b
France
07/06/2023
very nice site and easy to order with great prices
Achat Vérifié
Utile (0)
Commentaire (0)Voir tous les commentaires
Ressources
Votre Historique de Navigation