FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.

Customized Length MTP® Female 12 Fibers Type B LSZH OS2 9/125 Single Mode Trunk Cable, Yellow

#74288
#74288

40G PLR4/100G PSM4 MTP® Universal Cassettes

76,00 € (Excl. VAT)
FS P/N: 12FMTPSMF
90,44 € (Incl. VAT)
FS P/N: 12FMTPSMF
72 Sold
75 Reviews
6 Questions
Length:
Available for back order, Get It By Jun 5, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

MTP® Female to MTP® Female OS2 9/125 Single Mode Trunk Cable

MTP® trunk cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles. Due to the MTP®-12 also supporting MTP®-8 fiber systems, it is also ideal for 8-fiber parallel single mode optical transceivers applications, such as 40G QSFP+ PLR4, 100G QSFP28 PSM4, 400G OSFP DR4/XDR4 and 400G QSFP-DD DR4/XDR4 optics direct connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OS2 9/125μm SM
Wavelength
1310/1550nm
Glass Fiber
Corning SMF-28® Ultra
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Polish Type
APC to APC
Minimum Bend Radius
10mm
Insertion Loss
≤0.75dB
Return Loss
≥60dB
Attenuation at 1310nm
≤0.32dB/km
Attenuation at 1550nm
≤0.18dB/km
Jacket OD
3.0mm
Cable Jacket
LSZH
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

800G to 2×400G Interconnet
View products
400G to 4x100G Interconnet
View products

Features

Make MTP® Trunk Cable Your Choice for High Density Fiber Networks

8 Fibers used for 40G QSFP+ PLR4 direct connect applications.

Streamline network cabling in high-density data centers .

Allow for increased capacity and ease of cable management .

Multi-fiber Push On

Known for compact design and simple insertion and removal, it's easier to install, just pull 1 cable 12 fibers for one easy plug-in.

Low-smoke-zero-halogen Rated

Jacketed with compounds that emit limited smoke and no halogen when exposed to high heat sources. This LSZH cable is designed and tested to conform to IEC-60332-1 and IEC-61034.

Protective Dust Cap

Protect fiber connectors from contaminates and damage that can cause serious network slowdowns or crashes.

Test Assured Program

3D interferometer provides verification of MTP®/MPO polishing process, and making all parameters of the polished MT ferrule complies and exceeds industry standards. Clean optical connectors are paramount in providing a reliable, high-performance fiber optic infrastructure.

Packing & Labeling

This easy to take and well-protected fiber optical cable package has been labeled and marked by FS.COM as default. Customized label or package solution are available on request.

Specifications

MTP® Female to MTP® Female OS2 9/125 Single Mode Trunk Cable

MTP® trunk cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles. Due to the MTP®-12 also supporting MTP®-8 fiber systems, it is also ideal for 8-fiber parallel single mode optical transceivers applications, such as 40G QSFP+ PLR4, 100G QSFP28 PSM4, 400G OSFP DR4/XDR4 and 400G QSFP-DD DR4/XDR4 optics direct connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Fiber Mode
OS2 9/125μm SM
Wavelength
1310/1550nm
Glass Fiber
Corning SMF-28® Ultra
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Polish Type
APC to APC
Minimum Bend Radius
10mm
Insertion Loss
≤0.75dB
Return Loss
≥60dB
Attenuation at 1310nm
≤0.32dB/km
Attenuation at 1550nm
≤0.18dB/km
Jacket OD
3.0mm
Cable Jacket
LSZH
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Operating Temperature
-10 to +70°C (14 to 158℉)
Storage Temperature
-40 to +85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
800G to 2×400G Interconnet
View products
400G to 4x100G Interconnet
View products
Features
Make MTP® Trunk Cable Your Choice for High Density Fiber Networks

8 Fibers used for 40G QSFP+ PLR4 direct connect applications.

Streamline network cabling in high-density data centers .

Allow for increased capacity and ease of cable management .

Multi-fiber Push On

Known for compact design and simple insertion and removal, it's easier to install, just pull 1 cable 12 fibers for one easy plug-in.

Low-smoke-zero-halogen Rated

Jacketed with compounds that emit limited smoke and no halogen when exposed to high heat sources. This LSZH cable is designed and tested to conform to IEC-60332-1 and IEC-61034.

Protective Dust Cap

Protect fiber connectors from contaminates and damage that can cause serious network slowdowns or crashes.

Test Assured Program

3D interferometer provides verification of MTP®/MPO polishing process, and making all parameters of the polished MT ferrule complies and exceeds industry standards. Clean optical connectors are paramount in providing a reliable, high-performance fiber optic infrastructure.

Packing & Labeling

This easy to take and well-protected fiber optical cable package has been labeled and marked by FS.COM as default. Customized label or package solution are available on request.

Questions & Answers

Customer Reviews

Resources

76,00 € (Excl. VAT)

90,44 € (Incl. VAT)

Available for back order