FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about DR8.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 2.
This picture is about DR8.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 2.

Generic Compatible OSFP 800GBASE-DR8 Finned Top PAM4 1310nm 500m DOM Dual MPO-12/APC SMF Optical Transceiver Module, Support 8 x 100G-DR

#142066
#142066

100G PAM4 Ethernet Broadcom 7nm DSP ≤16.5W EML 2x 400G-DR4 8x 100G-DR 2x MTP-12 SMF

1.425,62 € (Incl. VAT)
FS P/N: OSFP-DR8-800G
22 Sold
12 Reviews
9 Questions
Pre-order, Ship by 29 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

800GBASE-DR8 OSFP Optical Transceiver Module (SMF, 1310nm, 500m, Dual MTP/MPO-12, DOM)

The Generic Compatible OSFP transceiver supports up to 500m link lengths over single-mode fiber (SMF) via dual MTP/MPO-12 connectors. This transceiver is compliant with IEE802.3ck, IEEE 802.3cu and OSFP MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Breakout 2x 400G DR4 or 8x 100G DR, Data Center and Cloud Networks.


Note: The FS P/N is changed from OSFP800-DR8-B2 to OSFP-DR8-800G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
OSFP-DR8-800G
Vendor Name
FS
Form Factor
OSFP Finned Top
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1310nm
Max Cable Distance
500m
Connector
Dual MTP/MPO-12 APC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-2.9~4.0dBm
Minimum Receiver Power
-5.9dBm
Powerbudget
3dB
Receiver Overload
5dBm
Power Consumption
≤16.5W
Extinction Ratio
>3.5dB
Packaging Technology
COB (Chip on Board) Packaging
Modulation Format
PAM4
CDR (Clock and Data Recovery)
TX & RX Built-in DSP
Inbuilt FEC
No
Protocols
IEE802.3ck, IEEE 802.3cu, OSFP MSA
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 800G gear, and still connect it to the existing 400G sites.
Connect New 800G Sites to Legacy 400G Sites
Full Utilize Your 800G Port Bandwidth
Re-use 400G Optics in New 800G Ports
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP
Stable Transmission
≤16.5W
Low Power Consumption
53G EML Laser
Ensure Production
Center Wavelength
1310nm
1310nm
1310nm
Connector
Dual MTP/MPO-12
MTP/MPO-16
MTP/MPO-16
Cable Distance (Max.)
500m@SMF
500m@SMF
500m@SMF
Modulation
8x106.25G PAM4
8x106.25G PAM4
8x106.25G PAM4
Transmitter Type
EML
EML
EML
Packaging Technology
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
Chip
Broadcom 7nm DSP
Broadcom 7nm DSP
Broadcom 7nm DSP
Power Consumption
≤16.5W
≤16.5W
≤16.5W
Application
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Questions & Answers
Ask a question
All (9)Parameter (3)Connection (2)Modulation (2)Cable Type (1)Chipset (1)Matching Cables (1)Ports (1)Product Comparison (1)Product Recommendation (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
12
0
0
0
0

P***p

Ireland

December 07, 2022
5.0
I hadn't bought a 800G module before and was initially worried that it wouldn't work well. When it arrived I plugged it into my device and unexpectedly found it to be very fast and stable at the same time, and I had the FEC function on to keep my information error-free... Good!
Verified Purchase
Helpful 2
Comment 0

E***e

Germany

December 07, 2022
5.0
Worked right out of the box. Easy to plug in and no issues during running. They are competent 800G modules that connecting my switch to network via cables. Until now they still work without a hitch.
Verified Purchase
Helpful 1
Comment 0

A***a

Germany

December 06, 2022
5.0
Using this 800G DR8 module bought here can be very nice. The basic performances are absolutely fine. We have used them for almost a month. They are much assured of the quality.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed