FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.

Customized OSFP 800GBASE-DR8 PAM4 1310nm 500m DOM MPO-16/APC SMF Optical Transceiver Module, Finned Top, Support 2 x 400G-DR4 and 8 x 100G-FR

#149982
#149982

Broadcom 7nm DSP EML ≤16.5W 2x 400G-DR4 8x 100G-DR MTP-16 SMF

5.056,00 € (Excl. VAT)
FS P/N: OSFP800-DR8-B1
6.016,64 € (Incl. VAT)
FS P/N: OSFP800-DR8-B1
20 Sold
13 Reviews
11 Questions
Compatible Brands:
Generic
Device Number:
Label Service:
5 In Global Warehouse, Get It By May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Customizedd 800GBASE-DR8 OSFP Optical Transceiver Module (SMF, 1310nm, 500m, MTP/MPO-16, DOM, Finned Top)

The 800GBASE-DR8 OSFP Optical Transceiver Module is designed for 800GBASE Ethernet throughput up to 500m over singlemode fiber (SMF) with MPO-16 connectors. This transceiver is compliant with lEEE P802.3ck, IEEE 802.3cu, OSFP MSA. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Data Center, Breakout 2x 400G DR4 or 8x 100G DR Application.

Specifications
Part Number
OSFP800-DR8-B1
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-16
Media
SMF
Transmitter Type
EML
Receiver Type
SiFotonics PD array
TX Power
-2.9~4.0dBm
Minimum Receiver Power
-5.9dBm
Powerbudget
3dB
Receiver Overload
4dBm
Power Consumption
≤16.5W
Extinction Ratio
>3.5dB
Packaging Technology
COB (Chip on Board) Packaging
Modulation Format
PAM4
CDR (Clock and Data Recovery)
TX and RX Built-in DSP
Inbuilt FEC
No
Protocols
CMIS Rev 5.0, IEEE P802.3ck and IEEE 802.3cu
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
800G to 800G links for Switch-to-Switch
View products
800G-to-two 400G links for Switch-to-Switch
View products
800G-to-eight 100G links for Switch-to-Switch
View products
Leaf-spine Connections
View products

Features

Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP Chip
Stable Transmission
≤16.5W
Low Power Consumption
53G EML Laser
Ensure Production
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Center Wavelength
1310nm
850nm
1310nm
1310nm
Connector
MTP/MPO-16
MTP/MPO-16
MTP/MPO-16
Dual MTP/MPO-12
Cable Distance (Max.)
500m
100m
2km
2km
Modulation
8x106.25G PAM4
8x106.25G PAM4
8x106.25G PAM4
8x106.25G PAM4
Transmitter Type
EML
VCSEL
EML
EML
Packaging Technology
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
Chip
Broadcom 7nm DSP
Broadcom 7nm DSP
Broadcom 7nm DSP
Broadcom 7nm DSP
Power Consumption
≤16.5W
≤14W
≤16.5W
≤16.5W
Application
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Ethernet
InfiniBand
Data Center
800G to 800G
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Specifications

Customizedd 800GBASE-DR8 OSFP Optical Transceiver Module (SMF, 1310nm, 500m, MTP/MPO-16, DOM, Finned Top)

The 800GBASE-DR8 OSFP Optical Transceiver Module is designed for 800GBASE Ethernet throughput up to 500m over singlemode fiber (SMF) with MPO-16 connectors. This transceiver is compliant with lEEE P802.3ck, IEEE 802.3cu, OSFP MSA. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 800G Ethernet, Data Center, Breakout 2x 400G DR4 or 8x 100G DR Application.

Specifications
Part Number
OSFP800-DR8-B1
Vendor Name
FS
Form Factor
OSFP
Max Data Rate
850Gbps (8x 106.25Gbps)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-16
Media
SMF
Transmitter Type
EML
Receiver Type
SiFotonics PD array
TX Power
-2.9~4.0dBm
Minimum Receiver Power
-5.9dBm
Powerbudget
3dB
Receiver Overload
4dBm
Power Consumption
≤16.5W
Extinction Ratio
>3.5dB
Packaging Technology
COB (Chip on Board) Packaging
Modulation Format
PAM4
CDR (Clock and Data Recovery)
TX and RX Built-in DSP
Inbuilt FEC
No
Protocols
CMIS Rev 5.0, IEEE P802.3ck and IEEE 802.3cu
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
800G to 800G links for Switch-to-Switch
View products
800G-to-two 400G links for Switch-to-Switch
View products
800G-to-eight 100G links for Switch-to-Switch
View products
Leaf-spine Connections
View products
Features
Leading Performance and Quality for 800G
Built-in Broadcom DSP Chip, the OSFP transceiver offers high-speed, and low-power in 800G links.
Broadcom 7nm DSP Chip
Stable Transmission
≤16.5W
Low Power Consumption
53G EML Laser
Ensure Production
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Center Wavelength
1310nm
850nm
1310nm
1310nm
Connector
MTP/MPO-16
MTP/MPO-16
MTP/MPO-16
Dual MTP/MPO-12
Cable Distance (Max.)
500m
100m
2km
2km
Modulation
8x106.25G PAM4
8x106.25G PAM4
8x106.25G PAM4
8x106.25G PAM4
Transmitter Type
EML
VCSEL
EML
EML
Packaging Technology
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
COB (Chip on Board) Packaging
Chip
Broadcom 7nm DSP
Broadcom 7nm DSP
Broadcom 7nm DSP
Broadcom 7nm DSP
Power Consumption
≤16.5W
≤14W
≤16.5W
≤16.5W
Application
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Ethernet
InfiniBand
Data Center
800G to 800G
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout
Ethernet
Data Center
800G to 2x400G Breakout
800G to 8x100G Breakout

Questions & Answers

Customer Reviews

Resources

5.056,00 € (Excl. VAT)

6.016,64 € (Incl. VAT)

5 In Global Warehouse