FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHZ-36F3MTPLCOS2.
This picture is about FHZ-36F3MTPLCOS2.
This picture is about FHZ-36F3MTPLCOS2.
This picture is about FHZ-36F3MTPLCOS2.
This picture is about FHZ-36F3MTPLCOS2.
This picture is about FHZ-36F3MTPLCOS2.
This picture is about FHZ-36F3MTPLCOS2.
This picture is about FHZ-36F3MTPLCOS2.
This picture is about FHZ-36F3MTPLCOS2.
This picture is about FHZ-36F3MTPLCOS2.

FHZ 3 x MTP®-12 Cassette, 36 Fibers OS2 Singlemode, Universal Polarity, 3 x 12F MTP® to 6 x LC Duplex and 6 x LC Quad (Blue), 0.35dB max

#74185
#74185

216F in 1U Used with the Method B Trunk

609,00 € (Excl. VAT)
FS P/N: FHZ-36F3MTPLCOS2
724,71 € (Incl. VAT)
FS P/N: FHZ-36F3MTPLCOS2
973 Sold
10 Reviews
9 Questions
Available for back order, Get It By Jul 1, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHZ Premium Ultra High Density Elite MTP®-12 Cassette

The premium ultra high density MTP® cassette with its unique footprint up to 216 fibers inside a 1U space. The cassettes provide secure transition between MTP® and LC connectors. They are used to interconnect MTP® trunk cables with LC patching.

FHZ Premium Ultra HD Series enables to provide the scalability to increase density as business demands evolve, 1U up to 216 LC fibers.

Specifications
Fiber Count
36 Fibers
Fiber Mode
OS2 9/125μm
Front Connector Type
LC UPC
Rear Connector Type
US Conec MTP® APC Male (Pinned)
MTP Adapter Type
Key up to Key down
Glass Fiber
Corning SMF-28® Ultra Fiber
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥60dB, LC≥50dB
Cassette Material
SPCC (Black Coating)
Dimensions (HxWxD)
0.84"x5.49"x8.92" (21.4x139.4x226.7mm)
Operating Temperature
-10°C to 60°C
Application
Matching for FHZ Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Functional Design for Rapid Deployment

Consisted of preterminated LC connectors for quick and easy deployment in ultra high density applications.

US Conec MTP® Adapter

Achieves higher transmission data rate and superior quality assurance

Clear Numbering

Visible port identification helps to follow array connection

Lacer Bar

Release/pulling system makes it easy to remove

Ultra High-density Solution for Network Employment
Efficient utilization of rack space and design flexibility for quick connection of remote or data center applications.
Modular Design
Up to 216F LC fibers in FHZ 1U fiber enclosure with 6 slots
Easy Installation
90% faster to install than field terminating with tool-less installation
Versatile Solutions
Supports interconnect or cross-connect for 10G/40G/100G connectivity
Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

products/57341.html
FHD-2MTP12LCDSMFA
products/68540.html
FHD-2MTP12LCDSMFAF
products/182643.html
FHD-2MTP12LCDSMF
products/105333.html
FHD-3MTP18LCDSMFA
products/105334.html
FHD-3MTP18LCDSMFAF
products/74185.html
FHZ-36F3MTPLCOS2
Fiber Mode
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
Fiber Count
24 Fibers
24 Fibers
24 Fibers
36 Fibers
36 Fibers
36 Fibers
Number of LC Port
12 Ports
12 Ports
12 Ports
18 Ports
18 Ports
18 Ports
Number of MTP® Port
2 Ports
2 Ports
2 Ports
3 Ports
3 Ports
3 Ports
Polarity
Type A
Type AF
Universal
Type A
Type AF
Universal
Trunk Method
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method B Trunk
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method B Trunk
Cassette Method
MTP® Csssettes(A to AF)
MTP® Csssettes(A to AF)
MTP® Csssettes(Universal)
MTP® Csssettes(A to AF)
MTP® Csssettes(A to AF)
MTP® Csssettes(Universal)
Specifications

FHZ Premium Ultra High Density Elite MTP®-12 Cassette

The premium ultra high density MTP® cassette with its unique footprint up to 216 fibers inside a 1U space. The cassettes provide secure transition between MTP® and LC connectors. They are used to interconnect MTP® trunk cables with LC patching.

FHZ Premium Ultra HD Series enables to provide the scalability to increase density as business demands evolve, 1U up to 216 LC fibers.

Specifications
Fiber Count
36 Fibers
Fiber Mode
OS2 9/125μm
Front Connector Type
LC UPC
Rear Connector Type
US Conec MTP® APC Male (Pinned)
MTP Adapter Type
Key up to Key down
Glass Fiber
Corning SMF-28® Ultra Fiber
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥60dB, LC≥50dB
Cassette Material
SPCC (Black Coating)
Dimensions (HxWxD)
0.84"x5.49"x8.92" (21.4x139.4x226.7mm)
Operating Temperature
-10°C to 60°C
Application
Matching for FHZ Series Enclosures
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Functional Design for Rapid Deployment

Consisted of preterminated LC connectors for quick and easy deployment in ultra high density applications.

US Conec MTP® Adapter

Achieves higher transmission data rate and superior quality assurance

Clear Numbering

Visible port identification helps to follow array connection

Lacer Bar

Release/pulling system makes it easy to remove

Ultra High-density Solution for Network Employment
Efficient utilization of rack space and design flexibility for quick connection of remote or data center applications.
Modular Design
Up to 216F LC fibers in FHZ 1U fiber enclosure with 6 slots
Easy Installation
90% faster to install than field terminating with tool-less installation
Versatile Solutions
Supports interconnect or cross-connect for 10G/40G/100G connectivity
Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

products/57341.html
FHD-2MTP12LCDSMFA
products/68540.html
FHD-2MTP12LCDSMFAF
products/182643.html
FHD-2MTP12LCDSMF
products/105333.html
FHD-3MTP18LCDSMFA
products/105334.html
FHD-3MTP18LCDSMFAF
products/74185.html
FHZ-36F3MTPLCOS2
Fiber Mode
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
OS2 9/125μm
Fiber Count
24 Fibers
24 Fibers
24 Fibers
36 Fibers
36 Fibers
36 Fibers
Number of LC Port
12 Ports
12 Ports
12 Ports
18 Ports
18 Ports
18 Ports
Number of MTP® Port
2 Ports
2 Ports
2 Ports
3 Ports
3 Ports
3 Ports
Polarity
Type A
Type AF
Universal
Type A
Type AF
Universal
Trunk Method
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method B Trunk
Used with the Method A Trunk
Used with the Method A Trunk
Used with the Method B Trunk
Cassette Method
MTP® Csssettes(A to AF)
MTP® Csssettes(A to AF)
MTP® Csssettes(Universal)
MTP® Csssettes(A to AF)
MTP® Csssettes(A to AF)
MTP® Csssettes(Universal)

Questions & Answers

Customer Reviews

Resources

609,00 € (Excl. VAT)

724,71 € (Incl. VAT)

Available for back order